]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/history - kernel
ARM: OMAP: android_omap_defconfig: Sync omap2plus_defconfig
[android-sdk/kernel-video.git] / kernel /
2013-04-16 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-16 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-16 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-15 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-15 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-15 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-12 Jon HunterMerge commit '2ed93f46' into tmp
2013-04-12 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-12 Jan Kiszkaftrace: Consistently restore trace function on sysctl...
2013-04-11 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-10 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-09 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-09 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-09 Felipe BalbiMerge branch 'omap5uevm_uart_pinctrl_dts' of git:/...
2013-04-08 Felipe BalbiMerge tag 'v3.8.6' into connectivity-linux-3.8.y
2013-04-05 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-05 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-05 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-05 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-05 Steven Rostedt ... tracing: Prevent buffer overwrite disabled for latency...
2013-04-05 Andrew Mortonkernel/signal.c: use __ARCH_HAS_SA_RESTORER instead...
2013-04-05 Eric W. Biedermanuserns: Restrict when proc and sysfs can be mounted
2013-04-05 Eric W. Biedermanuserns: Don't allow creation if the user is chrooted
2013-04-05 Eric W. Biedermanpid: Handle the exit of a multi-threaded init.
2013-04-05 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-02 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-03-28 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-03-28 Mark Rutlandclockevents: Don't allow dummy broadcast timers
2013-03-28 Steven Rostedt ... tracing: Keep overwrite in sync between regular and...
2013-03-28 Steven Rostedt ... tracing: Protect tracer flags with trace_types_lock
2013-03-28 Steven Rostedt ... tracing: Fix free of probe entry by calling call_rcu_sc...
2013-03-28 Steven Rostedt ... tracing: Fix race in snapshot swapping
2013-03-28 Suman AnnaMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-03-28 Dan MurphyMerge branch 'crypto-linux-3.8.y' of git://git.ti.com...
2013-03-28 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-03-28 Archit TanejaMerge remote-tracking branch 'tero/pm-linux-3.8.y'...
2013-03-27 Tero KristoMerge remote-tracking branch 'thermal/thermal_work...
2013-03-27 Tero KristoMerge remote-tracking branch 'rnayak/platform-base...
2013-03-27 Rajendra NayakMerge tag 'v3.8.4' of git://git.kernel.org/pub/scm...
2013-03-26 Felipe BalbiMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-03-26 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-03-25 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-21 Praneeth BajjuriMerge branch 'android-3.8' of ti-android-kernel/kernel...
2013-03-20 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-20 Kees Cooksignal: always clear sa_restorer on execve
2013-03-18 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-14 Eric W. Biedermanuserns: Don't allow CLONE_NEWUSER | CLONE_FS
2013-03-14 Steven Rostedtftrace: Update the kconfig for DYNAMIC_FTRACE
2013-03-14 Frederic Weisbeckernohz: Make tick_nohz_irq_exit() irq safe
2013-03-14 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' into ti-linux...
2013-03-14 Dan MurphyMerge branch 'mailbox-linux-3.8.y' into ti-linux-3.8.y
2013-03-13 Dan MurphyMerge branch 'pm-linux-3.8.y' into ti-linux-3.8.y
2013-03-13 Dan MurphyMerge branch 'platform-base-3.8.y' into ti-linux-3.8.y
2013-03-12 Felipe BalbiMerge branch 'usbhost-omap5-3.8-y' of gitorious.ti...
2013-03-07 Dan MurphyMerge branch 'mailbox-linux-3.8.y' into ti-linux-3.8.y a
2013-03-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' into ti-linux...
2013-03-05 Dan MurphyMerge branch 'platform-base-3.8.y' into ti-linux-3.8.y
2013-03-05 Felipe BalbiMerge branch 'omap5-sata-mmc-3.8-dt-fix' of git://gitor...
2013-03-05 Felipe BalbiMerge tag 'v3.8.2' into connectivity-linux-3.8.y
2013-03-05 Felipe BalbiMerge tag 'v3.8.1' into connectivity-linux-3.8.y
2013-03-04 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-04 Felipe BalbiMerge branch 'for-linville' of git://git.kernel.org...
2013-03-03 Li Zefancgroup: fix exit() vs rmdir() race
2013-03-03 Li Zefancpuset: fix cpuset_print_task_mems_allowed() vs rename...
2013-03-03 Tejun Heoworkqueue: consider work function when searching for...
2013-03-03 Xi Wangsysctl: fix null checking in bin_dn_node_address()
2013-03-03 Steven Rostedt ... ftrace: Call ftrace cleanup module notifier after all...
2013-03-03 Tejun Heoposix-timer: Don't call idr_find() with out-of-range ID
2013-03-01 Dan MurphyMerge 'platform-base-3.8.y' into ti-linux-3.8.y
2013-02-28 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-02-28 Thomas Gleixnerfutex: Revert "futex: Mark get_robust_list as deprecated"
2013-02-28 Konstantin Khlebnikovworkqueue: un-GPL function delayed_work_timer_fn()
2013-02-28 Leonid Shatzhrtimer: Prevent hrtimer_enqueue_reprogram race
2013-02-28 Stanislaw Gruszkaposix-cpu-timers: Fix nanosleep task_struct leak
2013-02-28 Thomas Gleixnergenirq: Avoid deadlock in spurious handling
2013-02-28 H. Peter Anvintimeconst.pl: Eliminate Perl warning
2013-02-27 Roger QuadrosMerge remote-tracking branch 'rq-linux/usbhost17-for...
2013-02-27 Roger QuadrosMerge remote-tracking branch 'rq-linux/usbhost17-for...
2013-02-27 Roger QuadrosMerge remote-tracking branch 'rq-linux/usbhost17-for...
2013-02-27 Roger QuadrosMerge remote-tracking branch 'rq-linux/usbhost17-common...
2013-02-20 Colin Crosshardlockup: detect hard lockups without NMIs using...
2013-02-20 Todd PoynorPM / Suspend: Print wall time at suspend entry and...
2013-02-20 Colin Crossdebug: add parameters to prevent entering debug mode...
2013-02-20 Colin Crosskdb: support new lines without carriage returns
2013-02-19 Todd PoynorMove x86_64 idle notifiers to generic
2013-02-19 San Mehatsched: Add a generic notifier when a task struct is...
2013-02-19 San Mehatproc: smaps: Allow smaps access for CAP_SYS_RESOURCE
2013-02-19 Arve HjønnevågPM / Sleep: Add wake lock api wrapper on top of wakeup...
2013-02-19 Arve Hjønnevågmm: Add min_free_order_shift tunable.
2013-02-19 Tony LindgrenARM: Make low-level printk work
2013-02-19 Colin Crosscgroup: Add generic cgroup subsystem permission checks
2013-02-19 Colin Crosspower: Add option to log time spent in suspend
2013-02-19 Nishanth Menonpanic: Add board ID to panic output
2013-02-19 Todd PoynorPM: Print pending wakeup IRQ preventing suspend to...
2013-02-19 Arve HjønnevågRevert "genirq: Do not consider disabled wakeup irqs"
2013-02-19 Arve HjønnevågAdd build option to to set the default panic timeout.
2013-02-19 Arve Hjønnevågsched: Enable might_sleep before initializing drivers.
2013-02-18 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-02-15 Linus TorvaldsMerge tag 'stable/for-linus-3.8-rc7-tag-two' of git...
next