]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/history - kernel
Merge remote-tracking branch 'remotes/gitomapzoom/p-ti-android-3.8.y' into p-ti-andro...
[android-sdk/kernel-video.git] / kernel /
2013-07-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-16 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-15 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-15 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-07-13 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-11 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-21 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-13 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-13 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-12 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-10 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-10 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-04 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-05-30 Dan MurphyMerge branch 'pm-linux-2.8.y' of git://git.ti.com/...
2013-05-21 Dan MurphyMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-05-13 Dan MurphyMerge tag 'v3.8.13' of http://git.kernel.org/pub/scm...
2013-05-11 Chen Gangkernel/audit_tree.c: tree will leak memory when failure...
2013-05-11 Steven Rostedt ... tracing: Fix ftrace_dump()
2013-05-08 Dan MurphyMerge tag 'v3.8.12' of http://git.kernel.org/pub/scm...
2013-05-08 Al Virorcutrace: single_open() leaks
2013-05-08 Thomas Gleixnerclockevents: Set dummy handler on CPU_DEAD shutdown
2013-05-08 Li Zefancgroup: fix broken file xattrs
2013-05-08 Li Zefancgroup: fix an off-by-one bug which may trigger BUG_ON()
2013-05-08 Prarit Bhargavahrtimer: Add expiry time overflow check in hrtimer_inte...
2013-05-08 David Engrafhrtimer: Fix ktime_add_ns() overflow on 32bit architectures
2013-05-08 Namhyung Kimtracing: Reset ftrace_graph_filter_enabled if count...
2013-05-08 Namhyung Kimtracing: Check return value of tracing_init_dentry()
2013-05-08 Namhyung Kimtracing: Fix off-by-one on allocating stat->pages
2013-05-08 Steven Rostedt ... tracing: Remove most or all of stack tracer stack size...
2013-05-08 Steven Rostedt ... tracing: Fix stack tracer with fentry use
2013-05-08 Steven Rostedt ... tracing: Use stack of calling function for stack tracer
2013-05-01 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-05-01 Steven Rostedttracing: Fix selftest function recursion accounting
2013-04-29 Dan MurphyMerge tag 'v3.8.10' of http://git.kernel.org/pub/scm...
2013-04-29 Dan MurphyMerge tag 'v3.8.9' of http://git.kernel.org/pub/scm...
2013-04-29 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-26 Linus TorvaldsAdd file_ns_capable() helper function for open-time...
2013-04-26 Felipe BalbiMerge branch 'led_enablement' of git://gitorious.ti...
2013-04-25 Andy Lutomirskiuserns: Changing any namespace id mappings should requi...
2013-04-25 Andy Lutomirskiuserns: Check uid_map's opener's fsuid, not the current...
2013-04-25 Eric W. Biedermanuserns: Don't let unprivileged users trick privileged...
2013-04-25 Tommi Rantalaperf: Treat attr.config as u64 in perf_swevent_init()
2013-04-25 libinsched/debug: Fix sd->*_idx limit range avoiding overflow
2013-04-25 Tejun Heosched: Convert BUG_ON()s in try_to_wake_up_local()...
2013-04-25 Emese Revfykernel/signal.c: stop info leak via the tkill and the...
2013-04-25 Michael Bohanhrtimer: Don't reinitialize a cpu_base lock on CPU_UP
2013-04-25 Thomas Gleixnerkthread: Prevent unpark race which puts threads on...
2013-04-25 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio... ti2013.04.00
2013-04-25 Felipe BalbiMerge tag 'v3.8.8' into connectivity-linux-3.8.y
2013-04-25 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-24 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-24 Felipe BalbiMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-04-23 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-23 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-18 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-18 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-18 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-17 Dan MurphyMerge tag 'v3.8.8' of http://git.kernel.org/pub/scm...
2013-04-17 Thomas Gleixnersched_clock: Prevent 64bit inatomicity on 32bit systems
2013-04-17 Steven Rostedt ... ftrace: Move ftrace_filter_lseek out of CONFIG_DYNAMIC_...
2013-04-17 Namhyung Kimtracing: Fix possible NULL pointer dereferences
2013-04-17 Huacai ChenPM / reboot: call syscore_shutdown() after disable_nonb...
2013-04-17 Namhyung Kimtracing: Fix double free when function profile init...
2013-04-16 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-16 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-16 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-15 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-15 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-15 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-12 Jon HunterMerge commit '2ed93f46' into tmp
2013-04-12 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-12 Jan Kiszkaftrace: Consistently restore trace function on sysctl...
2013-04-11 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-10 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-09 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-09 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-09 Felipe BalbiMerge branch 'omap5uevm_uart_pinctrl_dts' of git:/...
2013-04-08 Felipe BalbiMerge tag 'v3.8.6' into connectivity-linux-3.8.y
2013-04-05 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-05 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-05 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-05 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-05 Steven Rostedt ... tracing: Prevent buffer overwrite disabled for latency...
2013-04-05 Andrew Mortonkernel/signal.c: use __ARCH_HAS_SA_RESTORER instead...
2013-04-05 Eric W. Biedermanuserns: Restrict when proc and sysfs can be mounted
2013-04-05 Eric W. Biedermanuserns: Don't allow creation if the user is chrooted
2013-04-05 Eric W. Biedermanpid: Handle the exit of a multi-threaded init.
2013-04-05 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-02 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-03-28 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-03-28 Mark Rutlandclockevents: Don't allow dummy broadcast timers
2013-03-28 Steven Rostedt ... tracing: Keep overwrite in sync between regular and...
2013-03-28 Steven Rostedt ... tracing: Protect tracer flags with trace_types_lock
next