android-sdk/kernel-video.git
2015-11-05 Praneeth Bajjuriti_config_fragments: DRA7: Disable LPAE for now
2015-11-05 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-10-27 Texas Instruments... Merge tag 'v3.14.56' of git./linux/kernel/git/stable...
2015-10-27 Greg Kroah... Linux 3.14.56
2015-10-27 Konstantin... sched/preempt: Fix cond_resched_lock() and cond_resched...
2015-10-27 Frederic Weisbeckersched/preempt: Rename PREEMPT_CHECK_OFFSET to PREEMPT_D...
2015-10-27 Ilya Dryomovrbd: fix double free on rbd_dev->header_name
2015-10-27 Mike Snitzerdm thin: fix missing pool reference count decrement...
2015-10-27 Alex Deucherdrm/radeon: add pm sysfs files late
2015-10-27 Ben Skeggsdrm/nouveau/fbcon: take runpm reference when userspace...
2015-10-27 Shaohua Liworkqueue: make sure delayed work run in local cpu
2015-10-27 Mika Westerbergi2c: designware: Do not use parameters from ACPI on...
2015-10-27 Wolfram Sangi2c: s3c2410: enable RuntimePM before registering to...
2015-10-27 Wolfram Sangi2c: rcar: enable RuntimePM before registering to the...
2015-10-27 Will Deaconarm64: errata: use KBUILD_CFLAGS_MODULE for erratum...
2015-10-27 Chris Masonbtrfs: fix use after free iterating extrefs
2015-10-27 Russell Kingcrypto: ahash - ensure statesize is non-zero
2015-10-27 Dave Kleikampcrypto: sparc - initialize blkcipher.ivsize
2015-10-27 Charles Keepaxasix: Do full reset during ax88772_bind
2015-10-27 Michel Stamasix: Don't reset PHY on if_up for ASIX 88772
2015-10-27 Joe Perchesethtool: Use kcalloc instead of kmalloc for ethtool_get...
2015-10-27 Guillaume Naultppp: don't override sk->sk_state in pppoe_flush_dev()
2015-10-27 Eric Dumazetnet: add pfmemalloc check in sk_add_backlog()
2015-10-27 Pravin B Shelarskbuff: Fix skb checksum partial check.
2015-10-27 Pravin B Shelarskbuff: Fix skb checksum flag on skb pull
2015-10-27 Andrey Vaginnet/unix: fix logic about sk_peek_offset
2015-10-27 Aaron Conoleaf_unix: return data from multiple SKBs on recv() with...
2015-10-27 Aaron Conoleaf_unix: Convert the unix_sk macro to an inline functio...
2015-10-27 Alexander Couzensl2tp: protect tunnel->del_work by ref_count
2015-10-23 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-10-23 Praneeth BajjuriMerge "UART4 low level debug support. " into p-ti-linux...
2015-10-23 J.D. SchroederUART4 low level debug support.
2015-10-23 Texas Instruments... Merge tag 'v3.14.55' of git./linux/kernel/git/stable...
2015-10-22 Greg Kroah... Linux 3.14.55
2015-10-22 Peter Zijlstraarc,hexagon: Delete asm/barrier.h
2015-10-22 Christoph Hellwig3w-9xxx: don't unmap bounce buffered commands
2015-10-22 Joonsoo Kimmm/slab: fix unexpected index mapping result of kmalloc...
2015-10-22 covici@ccs... staging: speakup: fix speakup-r regression
2015-10-22 Joe Thornberdm cache: fix NULL pointer when switching from cleaner...
2015-10-22 Ben Dooksclk: ti: fix dual-registration of uart4_ick
2015-10-22 Jan Karajbd2: avoid infinite loop when destroying aborted journal
2015-10-22 Ben Hutchingsgenirq: Fix race in register_irq_proc()
2015-10-22 Roland Dreierfib_rules: Fix dump_rules() not to exit early
2015-10-22 Andreas Schwabm68k: Define asmlinkage_protect
2015-10-22 Mark Salyzynarm64: readahead: fault retry breaks mmap file read...
2015-10-22 Eric W. Biedermanvfs: Test for and handle paths that are unreachable...
2015-10-22 Eric W. Biedermandcache: Handle escaped paths in prepend_path
2015-10-22 shengyongUBI: return ENOSPC if no enough space available
2015-10-22 Richard WeinbergerUBI: Validate data_size
2015-10-22 Paul Mackerraspowerpc/MSI: Fix race condition in tearing down MSI...
2015-10-22 NeilBrownmd: flush ->event_work before stopping array.
2015-10-22 Ian Abbottstaging: comedi: usbduxsigma: don't clobber ao_timer...
2015-10-22 Ian Abbottstaging: comedi: usbduxsigma: don't clobber ai_timer...
2015-10-22 James HoganMIPS: dma-default: Fix 32-bit fall back to GFP_DMA
2015-10-22 Yao-Wen MaoUSB: Add reset-resume quirk for two Plantronics usb...
2015-10-22 Vincent Palatinusb: Add device quirk for Logitech PTZ cameras
2015-10-22 Mathias Nymanusb: Use the USB_SS_MULT() macro to get the burst multi...
2015-10-22 Jann Hornsecurity: fix typo in security_task_prctl
2015-10-22 Mark Brownregmap: debugfs: Don't bother actually printing when...
2015-10-22 Mark Brownregmap: debugfs: Ensure we don't underflow when printin...
2015-10-22 Antoine Ténartmtd: pxa3xx_nand: add a default chunk size
2015-10-22 Peter Seiderercifs: use server timestamp for ntlmv2 authentication
2015-10-22 Julian Anastasovipvs: fix crash with sync protocol v0 and FTP
2015-10-22 Julian Anastasovipvs: do not use random local source address for tunnels
2015-10-22 Linus TorvaldsInitialize msg/shm IPC objects before doing ipc_addid()
2015-10-22 Reyad Attiyatusb: xhci: Add support for URB_ZERO_PACKET to bulk...
2015-10-22 Mathias Nymanxhci: change xhci 1.0 only restrictions to support...
2015-10-22 Roger Quadrosusb: xhci: Clear XHCI_STATE_DYING on start
2015-10-22 Johan HovoldUSB: whiteheat: fix potential null-deref at probe
2015-10-22 Daniel Vetterdrm: Reject DRI1 hw lock ioctl functions for kms drivers
2015-10-22 Fabiano Fidênciodrm/qxl: recreate the primary surface when the bo is...
2015-10-22 Dave Airliedrm/qxl: only report first monitor as connected if...
2015-10-22 Steve Frenchdisabling oplocks/leases via module parm enable_oplocks...
2015-10-22 Pablo Neira... netfilter: nft_compat: skip family comparison in case...
2015-10-22 Pablo Neira... netfilter: ctnetlink: put back references to master...
2015-10-22 Joe Stringernetfilter: nf_conntrack: Support expectations in differ...
2015-10-22 Mikulas Patockadm raid: fix round up of default region size
2015-10-22 Liu.ZhaoUSB: option: add ZTE PIDs
2015-10-22 Shawn Linstaging: ion: fix corruption of ion_import_dma_buf
2015-10-22 Joe Thornberdm btree: add ref counting ops for the leaves of top...
2015-10-22 Filipe MananaBtrfs: update fix for read corruption of compressed...
2015-10-22 Filipe MananaBtrfs: fix read corruption of compressed and shared...
2015-10-22 Jeff Mahoneybtrfs: skip waiting on ordered range for special files
2015-10-22 Yitian BuASoC: dwc: correct irq clear method
2015-10-22 Robert JarzmikASoC: fix broken pxa SoC support
2015-10-22 Robert JarzmikASoC: pxa: pxa2xx-ac97: fix dma requestor lines
2015-10-22 John FlatnessALSA: hda - Apply SPDIF pin ctl to MacBookPro 12,1
2015-10-22 Takashi IwaiALSA: synth: Fix conflicting OSS device registration...
2015-10-22 Mel Gormanmm: hugetlbfs: skip shared VMAs when unmapping private...
2015-10-22 Tan, Jui Neespi: spi-pxa2xx: Check status register to determine...
2015-10-22 Guenter Roeckspi: Fix documentation of spi_alloc_master()
2015-10-22 Peter Zijlstrasched/core: Fix TASK_DEAD race in finish_task_switch()
2015-10-22 Vitaly Kuznetsovx86/xen: Support kexec/kdump in HVM guests by doing...
2015-10-22 Stephen Smalleyx86/mm: Set NX on gap between __ex_table and rodata
2015-10-22 Matt Flemingx86/efi: Fix boot crash by mapping EFI memmap entries...
2015-10-22 Dirk MüllerUse WARN_ON_ONCE for missing X86_FEATURE_NRIPS
2015-10-22 Andy Lutomirskix86/nmi/64: Fix a paravirt stack-clobbering bug in...
2015-10-22 Andy Lutomirskix86/paravirt: Replace the paravirt nop with a bona...
2015-10-22 David Woodhousex86/platform: Fix Geode LX timekeeping in the generic...
2015-10-22 Shaohua Lix86/apic: Serialize LVTT and TSC_DEADLINE writes
next