android-sdk/kernel-video.git
2015-07-29 Vishal Mahaveerti_config_fragments/wlan.cfg: enable GCM crypto
2015-07-23 Praneeth BajjuriMerge branch 'p-ti-linux-3.14.y-common/audio-for-next...
2015-07-21 Roger Quadrosusb: dwc3: run/stop metastability workaround: i819
2015-07-20 Misael Lopez... ARM: dts: DRA7: Fix tlv320aic3106 i2c address
2015-07-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.14.y-common/audio-for-next...
2015-07-17 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-07-15 Misael Lopez... ASoC: davinci-mcasp: Add workaround for errata i868
2015-07-15 Misael Lopez... ASoC: davinci-mcasp: Get McASP IP revision number on...
2015-07-13 Texas Instruments... Merge tag 'v3.14.48' of git./linux/kernel/git/stable...
2015-07-10 Greg Kroah... Linux 3.14.48
2015-07-10 David E. Boxx86/iosf: Add Kconfig prompt for IOSF_MBI selection
2015-07-10 Christoffer... arm/arm64: KVM: Keep elrsr/aisr in sync with software...
2015-07-10 Marc Zyngierarm64: KVM: Do not use pgd_index to index stage-2 pgd
2015-07-10 Marc Zyngierarm64: KVM: Fix HCR setting for 32bit guests
2015-07-10 Marc Zyngierarm64: KVM: Fix TLB invalidation by IPA/VMID
2015-07-10 Christoffer... arm/arm64: KVM: Require in-kernel vgic for the arch...
2015-07-10 Eric W. Biedermanvfs: Ignore unlocked mounts in fs_fully_visible
2015-07-10 Eric W. Biedermanvfs: Remove incorrect debugging WARN in prepend_path
2015-07-10 Jan Karafs: Fix S_NOSEC handling
2015-07-10 Radim KrčmářKVM: x86: make vapics_in_nmi_mode atomic
2015-07-10 James HoganMIPS: Fix KVM guest fixmap address
2015-07-10 Bjorn Helgaasx86/PCI: Use host bridge _CRS info on Foxconn K8M890...
2015-07-10 Bjorn Helgaasx86/PCI: Use host bridge _CRS info on systems with...
2015-07-10 Anton Blanchardpowerpc/perf: Fix book3s kernel to userspace backtraces
2015-07-10 Marc Zyngierarm: KVM: force execution of HCPTR access on VM exit
2015-07-10 Joe Konnointel_pstate: set BYT MSR with wrmsrl_on_cpu()
2015-07-10 Joerg Roedeliommu/amd: Handle large pages correctly in free_pagetable
2015-07-10 Horia Geant?Revert "crypto: talitos - convert to use be16_add_cpu()"
2015-07-10 Horia Geant?crypto: talitos - avoid memleak in talitos_alg_alloc()
2015-07-10 Alexander Sverdlinsctp: Fix race between OOTB responce and route removal
2015-07-10 Mugunthan V Nnet: phy: fix phy link up when limiting speed via devic...
2015-07-10 Christoph Paaschtcp: Do not call tcp_fastopen_reset_cipher from interru...
2015-07-10 Julian Anastasovneigh: do not modify unlinked entries
2015-07-10 Willem de Bruijnpacket: avoid out of bounds read in round robin fanout
2015-07-10 Eric Dumazetpacket: read num_members once in packet_rcv_fanout()
2015-07-10 Nikolay Aleksandrovbridge: fix br_stp_set_bridge_priority race conditions
2015-07-10 Marcelo Ricardo... sctp: fix ASCONF list handling
2015-07-10 Shaohua Linet: don't wait for order-3 page allocation
2015-07-10 Nikolay Aleksandrovbridge: fix multicast router rlist endless loop
2015-07-10 Sowmini Varadhansparc: Use GFP_ATOMIC in ldc_alloc_exp_dring() as it...
2015-07-08 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-07-06 Praneeth BajjuriMerge branch 'p-ti-linux-3.14.y-common-next' into p...
2015-07-06 Dan MurphyMerge tag 'v3.14.47' of git./linux/kernel/git/stable...
2015-07-04 Greg Kroah... Linux 3.14.47
2015-07-04 Christoffer... arm/arm64: KVM: Don't allow creating VCPUs after vgic_i...
2015-07-04 Christoffer... arm/arm64: KVM: Introduce stage2_unmap_vm
2015-07-04 Christoffer... arm/arm64: KVM: Reset the HCR on each vcpu when resetti...
2015-07-04 Christoffer... arm/arm64: KVM: Correct KVM_ARM_VCPU_INIT power off...
2015-07-04 Christoffer... arm/arm64: KVM: Don't clear the VCPU_POWER_OFF flag
2015-07-04 Ard Biesheuvelarm/arm64: kvm: drop inappropriate use of kvm_is_mmio_pfn()
2015-07-04 Geoff Levandarm64/kvm: Fix assembler compatibility of macros
2015-07-04 Christoffer... arm/arm64: KVM: vgic: Fix error code in kvm_vgic_create()
2015-07-04 Mark Rutlandarm64: KVM: fix unmapping with 48-bit VAs
2015-07-04 Steve Capperarm: kvm: STRICT_MM_TYPECHECKS fix for user_mem_abort
2015-07-04 Christoffer... arm/arm64: KVM: Ensure memslots are within KVM_PHYS_SIZE
2015-07-04 Ard Biesheuvelarm/arm64: KVM: fix potential NULL dereference in user_...
2015-07-04 Vladimir Murzinarm: kvm: fix CPU hotplug
2015-07-04 Joel Schopparm/arm64: KVM: Fix VTTBR_BADDR_MASK and pgd alloc
2015-07-04 Christoffer... arm/arm64: KVM: Fix set_clear_sgi_pend_reg offset
2015-07-04 Marc ZyngierKVM: ARM: vgic: plug irq injection race
2015-07-04 Ard BiesheuvelARM/arm64: KVM: fix use of WnR bit in kvm_is_write_fault()
2015-07-04 Greg Ungererbus: mvebu: pass the coherency availability information...
2015-07-04 Bandan DasKVM: nSVM: Check for NRIPS support before updating...
2015-07-04 Sebastien SzymanskiARM: clk-imx6q: refine sata's parent
2015-07-04 Ben Hutchingssplice: Apply generic position and size checks to each...
2015-07-04 Or Gerlitznet/mlx4_en: Don't attempt to TX offload the outer...
2015-07-04 Filipe MananaBtrfs: make xattr replace operations atomic
2015-07-04 Quentin Casasnovasx86/microcode/intel: Guard against stack overflow in...
2015-07-04 Tomas Henzlhpsa: add missing pci_set_master in kdump path
2015-07-04 Pablo Neira... netfilter: nf_tables: allow to change chain policy...
2015-07-04 Pablo Neira... netfilter: nft_compat: set IP6T_F_PROTO flag if protoco...
2015-07-04 Ian Wilsonnetfilter: Zero the tuple in nfnl_cthelper_parse_tuple()
2015-07-04 Tomas Henzlhpsa: refine the pci enable/disable handling
2015-07-04 Jim Snowsb_edac: Fix erroneous bytes->gigabytes conversion
2015-07-04 Chen Gangnetfilter: nfnetlink_cthelper: Remove 'const' and ...
2015-07-04 Konrad Rzeszutek... config: Enable NEED_DMA_MAP_STATE by default when SWIOT...
2015-07-04 Eugene Shatokhinkprobes/x86: Return correct length in __copy_instruction()
2015-07-04 Marek Szyprowskiarm64: dma-mapping: always clear allocated buffers
2015-07-02 Stephen MolfettaARM: dts: dra7xx-jamr3: Enable i2c4 required for radio
2015-07-01 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-06-29 Texas Instruments... Merge tag 'v3.14.46' of git./linux/kernel/git/stable...
2015-06-29 Greg Kroah... Linux 3.14.46
2015-06-29 Will DeaconKVM: vgic: return int instead of bool when checking...
2015-06-29 Will DeaconKVM: ARM/arm64: avoid returning negative error code...
2015-06-29 Will DeaconKVM: ARM/arm64: fix broken __percpu annotation
2015-06-29 Will DeaconKVM: ARM/arm64: fix non-const declaration of function...
2015-06-29 Victor KamenskyARM64: KVM: store kvm_vcpu_fault_info est_el2 as word
2015-06-29 Li LiuARM: virt: fix wrong HSCTLR.EE bit setting
2015-06-29 Alex Bennéearm64: KVM: export demux regids as KVM_REG_ARM64
2015-06-29 Kim PhillipsARM: KVM: user_mem_abort: support stage 2 MMIO page...
2015-06-29 Eric AugerARM: KVM: Unmap IPA on memslot delete/move
2015-06-29 Christoffer... arm/arm64: KVM: Fix and refactor unmap_range
2015-06-29 James Smartlpfc: Add iotag memory barrier
2015-06-29 Ben Hutchingspipe: iovec: Fix memory corruption when retrying atomic...
2015-06-29 Dmitry Tuninath3k: add support of 13d3:3474 AR3012 device
2015-06-29 Dmitry Tuninath3k: Add support of 0489:e076 AR3012 device
2015-06-29 Adam Jacksondrm/mgag200: Reject non-character-cell-aligned mode...
2015-06-29 Steven Rostedttracing: Have filter check for balanced ops
2015-06-29 Steve Corneliuscrypto: caam - fix RNG buffer cache alignment
2015-06-25 Suman AnnaRevert "ARM: OMAP: DRA7: change IPU1 clk domain to... glsdk-7.01.00.03
next