]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2013-01-20 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-20 Oleg Nesterovia64: kill thread_matches(), unexport ptrace_check_attach()
2013-01-20 Al Virosys_clone() needs asmlinkage_protect
2013-01-19 Al Viromake sure that /linuxrc has std{in,out,err}
2013-01-18 Linus TorvaldsMerge tag 'usb-3.8-rc4' of git://git.kernel.org/pub...
2013-01-18 Linus TorvaldsMerge tag 'tty-3.8-rc4' of git://git.kernel.org/pub...
2013-01-18 Linus TorvaldsMerge tag 'staging-3.8-rc4' of git://git.kernel.org...
2013-01-18 Linus TorvaldsMerge tag 'char-misc-3.8-rc4' of git://git.kernel.org...
2013-01-18 Linus TorvaldsMerge tag 'stable/for-linus-3.8-rc3-tag' of git://git...
2013-01-18 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-18 Kirill A. Shutemovasm-generic, mm: pgtable: convert my_zero_pfn() to...
2013-01-18 Linus TorvaldsLinux 3.8-rc4 v3.8-rc4
2013-01-18 Wolfgang FrischUSB: io_ti: Fix NULL dereference in chase_port()
2013-01-18 Bjørn MorkUSB: option: add TP-LINK HSUPA Modem MA180
2013-01-18 Bjørn MorkUSB: option: blacklist network interface on ONDA MT8205...
2013-01-18 Steven Rostedtstaging/sb105x: PARPORT config is not good enough must...
2013-01-18 Tormod Voldenstaging: wlan-ng: Fix clamping of returned SSID length
2013-01-18 Greg Kroah... Merge tag 'iio-fixes-for-3.8b' of git://git.kernel...
2013-01-17 Stephen Hurd8250/16?50: Add support for Broadcom TruManage redirect...
2013-01-17 Jiri Slabypty: return EINVAL for TIOCGPTN for BSD ptys
2013-01-17 Ben Hutchingsstaging: vt6656: Fix inconsistent structure packing
2013-01-17 K. Y. SrinivasanDrivers: hv: balloon: Fix a memory leak
2013-01-17 K. Y. SrinivasanDrivers: hv: balloon: Fix a bug in the definition of...
2013-01-17 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-17 Linus TorvaldsMerge tag 'for-linus-v3.8-rc4' of git://oss.sgi.com...
2013-01-16 Linus TorvaldsMerge tag 'pm+acpi-for-3.8-rc4' of git://git.kernel...
2013-01-16 Eric Sandeenxfs: recalculate leaf entry pointer after compacting...
2013-01-16 Brian Fosterxfs: remove int casts from debug dquot soft limit timer...
2013-01-16 Mark Tinguelyxfs: fix the multi-segment log buffer format
2013-01-16 Mark Tinguelyxfs: fix segment in xfs_buf_item_format_segment
2013-01-16 Mark Tinguelyxfs: rename bli_format to avoid confusion with bli_formats
2013-01-16 Mark Tinguelyxfs: use b_maps[] for discontiguous buffers
2013-01-16 Andrew Cooperxen: Fix stack corruption in xen_failsafe_callback...
2013-01-16 Kirill SmelkovTell the world we gave up on pushing CC_OPTIMIZE_FOR_SIZE
2013-01-16 Chuansheng Liumfd, TWL4030: TWL4030 need select REGMAP_I2C
2013-01-16 Ralf Baechledrivers/base/cpu.c: Fix typo in comment
2013-01-16 Jiri Kosinalockdep, rwsem: fix down_write_nest_lock() if !CONFIG_D...
2013-01-16 Linus TorvaldsMerge tag 'sound-3.8' of git://git.kernel.org/pub/scm...
2013-01-16 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2013-01-16 Linus TorvaldsMerge branch 'for_linus' of git://git.kernel.org/pub...
2013-01-16 Linus TorvaldsMerge git://git.kernel.org/pub/scm/virt/kvm/kvm
2013-01-16 Linus TorvaldsMerge tag 'sh-for-linus' of git://github.com/pmundt...
2013-01-16 Linus TorvaldsMerge tag 'arm64-fixes' of git://git.kernel.org/pub...
2013-01-16 Linus TorvaldsMerge branch 'x86/urgent' of git://git.kernel.org/pub...
2013-01-16 Timur TabiMAINTAINERS: update email address for Timur Tabi
2013-01-16 Luciano Coelhofirmware: make sure the fw file size is not 0
2013-01-16 Tejun Heomodule, async: async_synchronize_full() on module init...
2013-01-16 Sebastian Otts390/chsc: fix SEI usage
2013-01-16 Heiko Carstenss390/time: fix sched_clock() overflow
2013-01-16 Kuninori Morimotosh: ecovec: add sample amixer settings
2013-01-16 channingserial:ifx6x60:Keep word size accordance with SPI contr...
2013-01-16 Maxime Ripardtty: 8250_dw: Fix inverted arguments to serial_out...
2013-01-16 Thomas Abrahamserial: samsung: remove redundant setting of line confi...
2013-01-16 Konrad Rzeszutek... Revert "xen/smp: Fix CPU online/offline bug triggering...
2013-01-16 chao biserial:ifx6x60:Delete SPI timer when shut down port
2013-01-16 Matt Schultetty/8250: The correct device id for this card is 0x0022
2013-01-16 Matt Schultetty/8250: pbn_b0_8_1152000_200 is supposed to be an...
2013-01-16 Wei Yongjuntty: serial: vt8500: fix return value check in vt8500_s...
2013-01-16 fabio.estevam... serial: mxs-auart: Index is unsigned
2013-01-16 Steffen Trumtrarmxs: uart: fix setting RTS from software
2013-01-15 Daniel De Graafxen/gntdev: remove erronous use of copy_to_user
2013-01-15 Daniel De Graafxen/gntdev: correctly unmap unlinked maps in mmu notifier
2013-01-15 Daniel De Graafxen/gntdev: fix unsafe vma access
2013-01-15 Andres Lagar... xen/privcmd: Fix mmap batch ioctl.
2013-01-15 Konrad Rzeszutek... Merge tag 'v3.7' into stable/for-linus-3.8
2013-01-15 Jan BeulichXen: properly bound buffer access when parsing cpu...
2013-01-15 Matt Wilsonxen/grant-table: correctly initialize grant table version 1
2013-01-15 Yang Zhangx86/xen : Fix the wrong check in pciback
2013-01-15 Will Deaconarm64: compat: add syscall table entries for new syscalls
2013-01-15 Takashi IwaiALSA: hda/hdmi - Work around "alsactl restore" errors
2013-01-15 Daniel Lezcanocpuidle: remove the power_specified field in the driver
2013-01-15 Takashi IwaiMerge tag 'asoc-atmel-pinctrl' of git://git.kernel...
2013-01-15 Linus TorvaldsMerge tag 'trace-3.8-rc3-regression-fix' of git://git...
2013-01-15 Linus TorvaldsMerge tag 'regmap-debugfs-fixes' of git://git.kernel...
2013-01-15 Linus TorvaldsMerge tag 'regulator-3.8-rc3' of git://git.kernel.org...
2013-01-15 Mark BrownMerge remote-tracking branch 'regulator/fix/s5m8767...
2013-01-15 Mark BrownMerge remote-tracking branch 'regulator/fix/max8998...
2013-01-15 Mark BrownMerge remote-tracking branch 'regulator/fix/max8997...
2013-01-15 Mark BrownMerge remote-tracking branch 'regulator/fix/core' into tmp
2013-01-14 Namjae JeonUDF: Fix a null pointer dereference in udf_sb_free_part...
2013-01-14 Eric Sandeenjbd: don't wake kjournald unnecessarily
2013-01-14 Linus TorvaldsMerge tag 'dt-fixes-for-3.8' of git://sources.calxeda...
2013-01-14 Linus Torvaldsvfs: add missing virtual cache flush after editing...
2013-01-14 Linus TorvaldsMerge tag 'sound-3.8' of git://git.kernel.org/pub/scm...
2013-01-14 Liu Botracing: Fix regression of trace_pipe
2013-01-14 Linus TorvaldsMerge tag 'staging-3.8-rc3' of git://git.kernel.org...
2013-01-14 Linus TorvaldsMerge tag 'usb-3.8-rc3' of git://git.kernel.org/pub...
2013-01-14 Linus TorvaldsMerge tag 'driver-core-3.8-rc3' of git://git.kernel...
2013-01-14 Linus TorvaldsMerge tag 'char-misc-3.8-rc3' of git://git.kernel.org...
2013-01-14 Linus TorvaldsMerge branch 'drm-fixes' of git://people.freedesktop...
2013-01-14 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2013-01-14 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2013-01-14 Stephen WarrenARM: dts: prevent *.dtb from always being rebuilt
2013-01-14 Stephen Warrenarm64: dts: prevent *.dtb from always being rebuilt
2013-01-14 Paul Mundtsh: Fix up stack debugging build.
2013-01-14 Eldad ZackALSA: usb-audio: selector map for M-Audio FT C400
2013-01-14 Eldad ZackALSA: usb-audio: M-Audio FT C400 skip packet quirk
2013-01-14 Eldad ZackALSA: usb-audio: correct M-Audio C400 clock source...
2013-01-14 David HenningssonALSA: usb - fix race in creation of M-Audio Fast track...
2013-01-14 Paul Mundtsh: wire up finit_module syscall.
next