]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Fix fb initialization
2013-07-12 Sergiy KibrikOMAPDSS: OMAPFB: return error when can't enable vsync
2013-07-12 Sergiy KibrikOMAPDSS: OMAPFB: assign DSS managers to all framebuffers
2013-07-12 Sreenidhi KotiOMAPDSS: OMAPFB: Add BGRA32 support in FB Driver
2013-07-12 Muralidhar... OMAPDSS: OMAPFB: Select correct VSYNC IRQ based on...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Do not suspend HDMI driver in early...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Dont error if default display is ON
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Add support for default display scaling.
2013-07-12 Erik GillingOMAPDSS: OMAPFB: Asynchronous vsync notification
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Use omapdss_display_get_dimensions()
2013-07-12 Mark TylerOMAPDSS: OMAPFB: Change default color format to ARGB32
2013-07-12 Lajos MolnarOMAPDSS: OMAPFB: Switch HDMI timings & EDID handling...
2013-07-12 Rodrigo ObregonOMAPDSS: OMAPFB: export functions for PVR driver
2013-07-12 Lajos MolnarOMAPDSS: OMAPFB: Export omapfb_mode_to_dss_mode.
2013-07-12 Arthur PhilpottARCH: OMAP: FB: Omapfb_set_platform_data move
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Add support for VRAM size read
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Add support to set VRAM dynamically
2013-07-12 Eric Laurentvideo: fbmon: fixed E-EDID SVD entry parsing
2013-07-12 Erik Gillingvideo: fbmon: add HDMI detection to fbmod edid parsing
2013-07-12 Lajos Molnarvideo: fbmon: Add support for CEA pixel ratios.
2013-07-12 Erik Gillingvideo: fbmon: add remaining modes to CEA mode database
2013-07-12 Dandawate SaketION: Add ion support for DRA7
2013-07-12 Dandawate Saketgpu: ion: Fix compilation warnings
2013-07-12 Dandawate Saketgpu: ion: Enable ion for compilation
2013-07-12 Dandawate Saketgpu: ion: Fix compilation error for ion
2013-07-12 Dandawate Saketgpu: ion: Decouple DMM from DRM driver
2013-07-12 Andy Grossgpu: ion: Decouple DMM from DRM driver
2013-07-12 Dandawate Saketgpu: ion: Tiler functionality added
2013-07-12 Arthur Philpottgpu: ion: Removed multiple occurence of sita from Makefile
2013-07-12 Dandawate Saketgpu: ion: Tiler functionality added
2013-07-12 Dandawate Saketgpu: ion: Configuration changes
2013-07-12 Sundar Ramangpu: ion: Fixes for ion_alloc_tiler
2013-07-12 Sundar Ramanion: gpu: cleanup: remove unnecessary tracking of sg_table
2013-07-12 Sundar Ramangpu: ion: Fix linking issue after enabling ion
2013-07-12 Dandawate Saketgpu: ion: Migration to device tree
2013-07-12 David Schleefgpu: ion: omap: Rename OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 David Schleefgpu: ion: omap: Add OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 Sundar Ramangpu: ion: omap: add apis to register and export ion...
2013-07-12 Rogelio Garciagpu: ion: export needed functions for PVR SGX
2013-07-12 Rebecca Schultz... gpu: ion: Add omap support to ion
2013-07-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-12 Devaraj RangasamyOMAPDSS: DISPC: Force L3_2 CD to NOSLEEP when dispc...
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for mask query in manager blank api
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for setting up the overlay channel
2013-07-12 Sunita NadampalliOMAPDSS: DSS: fix for zorder checking logic
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for DSS num_managers check in callbacks
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for DSS manager IRQ mask ordering
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Enable dsscomp callbacks from apply IRQ
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Add callback for tracking overlay/manager...
2013-07-12 Dandawate SaketOMAPDSS: DSS: Fix null pointer crash in DSS
2013-07-12 Dandawate SaketOMAPDSS: DSS: Initialize manager blank api.
2013-07-12 Devaraj RangasamyOMAPDSS: DISPC: errata i740 fix: force L3_1 CD to NOSLE...
2013-07-12 Sergiy KibrikOMAPDSS: DSS: Invoke dsscomp callbacks for manually...
2013-07-12 Sreenidhi Koti... OMAPDSS: DSS: Add support for simultaneous multiple...
2013-07-12 Arthur PhilpottOMAPDSS: DSS: Added Callback functionality to DSS
2013-07-11 Praneeth Bajjuridefconfig: android: regulator: ti-avs-class0: enable...
2013-07-11 Praneeth Bajjuridefconfig: android: disable low level debugging
2013-07-11 Praneeth Bajjuridefconfig: android: have seperate platform configurations
2013-07-11 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-11 Praneeth Bajjuriomap2plus_defconfig: regulator: ti-avs-class0: enable...
2013-07-11 Praneeth BajjuriARM: DRA7: board-generic: Modify the machine name
2013-06-21 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-21 Daniel MackASoC: davinci: fix sample rotation
2013-06-21 Marek BeliskoASoC: McASP: Fix receive clock polarity in DAIFMT_NB_NF...
2013-06-21 Marek BeliskoASoC: McASP: Add pins output direction for rx clocks...
2013-06-21 Michal BachratyASoC: davinci-mcasp: Add Support BCLK-to-LRCLK ratio...
2013-06-21 Michal BachratyASoC: davinci-pcm, davinci-mcasp: Clean up active_seria...
2013-06-21 Yegor YefremovASoC: davinci-mcasp: don't overwrite DIT settings
2013-06-21 Yegor YefremovASoC: davinci-mcasp: don't configure AFSX direction...
2013-06-21 Daniel MackASoC: davinci-mcasp: clean up davinci_hw_common_param()
2013-06-21 Michal BachratyASoC: davinci-mcasp: Add support for multichannel playback
2013-06-21 Michal BachratyASoC: McASP: Fix data rotation for playback. Enables...
2013-06-14 Praneeth Bajjuriandroid: defconfig: Enable early printk for low level...
2013-06-14 Praneeth Bajjuriandroid: defconfig: update kernel cmdline
2013-06-14 Praneeth Bajjuriandroid: defconfig: Enable Android kernel features
2013-06-14 Praneeth Bajjuriandroid: defconfig: Fork out omap2plus_defconfig to...
2013-06-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-12 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-11 Peter UjfalusiARM: OMAP4+: omap2plus_defconfig: Enable audio via...
2013-06-11 Jyri SarhaASoC: OMAP4+: AESS: aess_mem: Activate AESS for memory...
2013-06-10 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-10 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-10 Jyri SarhaARM: dts: OMAP5: AESS: Fix AESS L3 Interconnect address
2013-06-10 Jyri SarhaASoC: OMAP: ABE: Pick working ABE support from LDC...
2013-06-07 Jyri SarhaTI-Integration: ARM: OMAP2+: Fix merege by restoring... ti2013.04.02
2013-06-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-05 Archit Tanejaomapdss: TFCS panel: Check for successful TLC driver...
2013-06-05 Archit Tanejaomapdss: DSS DPLLs: Ignore PLL_PWR_STATUS on DRA7
2013-06-04 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-06-04 Rajendra NayakARM: DRA7: dts: Add the sdma dt node and corresponding...
2013-05-31 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Rajendra NayakARM: dra7: dts: Add a fixed regulator node needed for...
2013-05-31 Balaji T Karm/dts: dra7: Add ldo regulator for mmc1
2013-05-31 Balaji T Karm/dts: dra7: Add mmc controller nodes and board data
2013-05-31 Sricharan RARM: DRA: hwmod: Correct the dma line names for mmc
2013-05-31 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-05-30 Archit Tanejaarch: arm: configs: Add support for DRA7 evm in omap2pl...
2013-05-30 Archit Tanejaarm: dts: dra7-evm: Add pinmux configs needed for display
2013-05-30 Archit TanejaHACK: pinctrl: pinctrl single: Make pinctrl-single...
next