android-sdk/kernel-video.git
2013-07-26 Sundar Ramangpu: ion: DRA7: ensure TILER 2d mappings are shared...
2013-07-26 Sundar RamanARM: dts: DRA7/OMAP5: reserve carveout buffers & fix...
2013-07-26 Sundar Ramangpu: ion: fix omap_ion_share_fd_to_buffers api
2013-07-26 Sundar Ramangpu: ion: omap: add checks for carveout addresses and...
2013-07-26 Sundar Ramangpu: ion: omap: Fix TILER secure heap base address
2013-07-26 Sundar Ramangpu: ion: omap: re-populate flags parameters into buffer
2013-07-12 Dandawate SaketION: Add ion support for DRA7
2013-07-12 Dandawate Saketgpu: ion: Fix compilation warnings
2013-07-12 Dandawate Saketgpu: ion: Enable ion for compilation
2013-07-12 Dandawate Saketgpu: ion: Fix compilation error for ion
2013-07-12 Dandawate Saketgpu: ion: Decouple DMM from DRM driver
2013-07-12 Andy Grossgpu: ion: Decouple DMM from DRM driver
2013-07-12 Dandawate Saketgpu: ion: Tiler functionality added
2013-07-12 Arthur Philpottgpu: ion: Removed multiple occurence of sita from Makefile
2013-07-12 Dandawate Saketgpu: ion: Tiler functionality added
2013-07-12 Dandawate Saketgpu: ion: Configuration changes
2013-07-12 Sundar Ramangpu: ion: Fixes for ion_alloc_tiler
2013-07-12 Sundar Ramanion: gpu: cleanup: remove unnecessary tracking of sg_table
2013-07-12 Sundar Ramangpu: ion: Fix linking issue after enabling ion
2013-07-12 Dandawate Saketgpu: ion: Migration to device tree
2013-07-12 David Schleefgpu: ion: omap: Rename OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 David Schleefgpu: ion: omap: Add OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 Sundar Ramangpu: ion: omap: add apis to register and export ion...
2013-07-12 Rogelio Garciagpu: ion: export needed functions for PVR SGX
2013-07-12 Rebecca Schultz... gpu: ion: Add omap support to ion
2013-07-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-12 Devaraj RangasamyOMAPDSS: DISPC: Force L3_2 CD to NOSLEEP when dispc...
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for mask query in manager blank api
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for setting up the overlay channel
2013-07-12 Sunita NadampalliOMAPDSS: DSS: fix for zorder checking logic
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for DSS num_managers check in callbacks
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for DSS manager IRQ mask ordering
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Enable dsscomp callbacks from apply IRQ
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Add callback for tracking overlay/manager...
2013-07-12 Dandawate SaketOMAPDSS: DSS: Fix null pointer crash in DSS
2013-07-12 Dandawate SaketOMAPDSS: DSS: Initialize manager blank api.
2013-07-12 Devaraj RangasamyOMAPDSS: DISPC: errata i740 fix: force L3_1 CD to NOSLE...
2013-07-12 Sergiy KibrikOMAPDSS: DSS: Invoke dsscomp callbacks for manually...
2013-07-12 Sreenidhi Koti... OMAPDSS: DSS: Add support for simultaneous multiple...
2013-07-12 Arthur PhilpottOMAPDSS: DSS: Added Callback functionality to DSS
2013-07-11 Praneeth Bajjuridefconfig: android: regulator: ti-avs-class0: enable...
2013-07-11 Praneeth Bajjuridefconfig: android: disable low level debugging
2013-07-11 Praneeth Bajjuridefconfig: android: have seperate platform configurations
2013-07-11 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-11 Praneeth Bajjuriomap2plus_defconfig: regulator: ti-avs-class0: enable...
2013-07-11 Praneeth BajjuriARM: DRA7: board-generic: Modify the machine name
2013-06-21 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-21 Daniel MackASoC: davinci: fix sample rotation
2013-06-21 Marek BeliskoASoC: McASP: Fix receive clock polarity in DAIFMT_NB_NF...
2013-06-21 Marek BeliskoASoC: McASP: Add pins output direction for rx clocks...
2013-06-21 Michal BachratyASoC: davinci-mcasp: Add Support BCLK-to-LRCLK ratio...
2013-06-21 Michal BachratyASoC: davinci-pcm, davinci-mcasp: Clean up active_seria...
2013-06-21 Yegor YefremovASoC: davinci-mcasp: don't overwrite DIT settings
2013-06-21 Yegor YefremovASoC: davinci-mcasp: don't configure AFSX direction...
2013-06-21 Daniel MackASoC: davinci-mcasp: clean up davinci_hw_common_param()
2013-06-21 Michal BachratyASoC: davinci-mcasp: Add support for multichannel playback
2013-06-21 Michal BachratyASoC: McASP: Fix data rotation for playback. Enables...
2013-06-14 Praneeth Bajjuriandroid: defconfig: Enable early printk for low level...
2013-06-14 Praneeth Bajjuriandroid: defconfig: update kernel cmdline
2013-06-14 Praneeth Bajjuriandroid: defconfig: Enable Android kernel features
2013-06-14 Praneeth Bajjuriandroid: defconfig: Fork out omap2plus_defconfig to...
2013-06-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-12 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-11 Peter UjfalusiARM: OMAP4+: omap2plus_defconfig: Enable audio via...
2013-06-11 Jyri SarhaASoC: OMAP4+: AESS: aess_mem: Activate AESS for memory...
2013-06-10 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-10 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-10 Jyri SarhaARM: dts: OMAP5: AESS: Fix AESS L3 Interconnect address
2013-06-10 Jyri SarhaASoC: OMAP: ABE: Pick working ABE support from LDC...
2013-06-07 Jyri SarhaTI-Integration: ARM: OMAP2+: Fix merege by restoring... ti2013.04.02
2013-06-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-05 Archit Tanejaomapdss: TFCS panel: Check for successful TLC driver...
2013-06-05 Archit Tanejaomapdss: DSS DPLLs: Ignore PLL_PWR_STATUS on DRA7
2013-06-04 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-06-04 Rajendra NayakARM: DRA7: dts: Add the sdma dt node and corresponding...
2013-05-31 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Rajendra NayakARM: dra7: dts: Add a fixed regulator node needed for...
2013-05-31 Balaji T Karm/dts: dra7: Add ldo regulator for mmc1
2013-05-31 Balaji T Karm/dts: dra7: Add mmc controller nodes and board data
2013-05-31 Sricharan RARM: DRA: hwmod: Correct the dma line names for mmc
2013-05-31 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-05-30 Archit Tanejaarch: arm: configs: Add support for DRA7 evm in omap2pl...
2013-05-30 Archit Tanejaarm: dts: dra7-evm: Add pinmux configs needed for display
2013-05-30 Archit TanejaHACK: pinctrl: pinctrl single: Make pinctrl-single...
2013-05-30 Andy GrossOMAPDSS:HDMI: Change PLL calculations
2013-05-30 Archit Tanejaomapdss: hdmi: fix deepcolor mode configuration
2013-05-30 Archit TanejaARM: dts: DRA7x: Add DMM bindings
2013-05-30 Archit Tanejaomapdrm: hack: Assign managers/channel to outputs in...
2013-05-30 Andy Grossgpu: drm: omap: Use bitmaps for placement
2013-05-30 Archit Tanejadrm/omap: Fix and improve crtc and overlay manager...
2013-05-30 Archit Tanejadrm/omap: fix modeset_init if a panel doesn't satisfy...
2013-05-30 Archit Tanejadrm/omap: Take a fb reference in omap_plane_update()
2013-05-30 Rob Clarkdrm/omap: move out of staging
2013-05-30 Archit TanejaRevert "gpu: drm: omap: Use bitmaps for placement"
2013-05-30 Archit Tanejaomapdss: hdmi: Add an i2c adapter node as a possible...
2013-05-30 Archit TanejaHACK: omapdss: HDMI hacks for DRA7x
2013-05-30 Archit Tanejaomapdss: hdmi: Add support for DRA7xx SoCs
2013-05-30 Archit TanejaHACK: omap_hwmod: enable DESHDCP clock before DSS modul...
2013-05-30 Archit Tanejaarm: dra7-evm dts: Add lcd panel support
next