android-sdk/kernel-video.git
2013-07-26 Sundar RamanMerge branch 'ion' into p-ti-android-3.8.y-video
2013-07-26 Sundar Ramangpu: ion: add support for more cache operations
2013-07-26 Sundar Ramangpu: ion: DRA7: ensure TILER 2d mappings are shared...
2013-07-26 Sundar RamanARM: dts: DRA7/OMAP5: reserve carveout buffers & fix...
2013-07-26 Sundar Ramangpu: ion: fix omap_ion_share_fd_to_buffers api
2013-07-26 Sundar Ramangpu: ion: omap: add checks for carveout addresses and...
2013-07-26 Sundar Ramangpu: ion: omap: Fix TILER secure heap base address
2013-07-26 Sundar Ramangpu: ion: omap: re-populate flags parameters into buffer
2013-07-26 Praneeth BajjuriMerge branch 'p-ti-android-3.8.y-video' of git://git...
2013-07-26 Praneeth BajjuriMerge remote-tracking branch 'origin/omaplfb' into...
2013-07-26 Sundar RamanARM: OMAP5/DRA7: hwmod: add ADDR_TYPE_RT to bb2d addres...
2013-07-25 Sundar Ramangc320: gcx: [WA] Allocate MMU page tables as non cached
2013-07-25 Alexei Shlychkovgc320: Added missing programming of MTLB base second...
2013-07-25 Sundar Ramangc320: Increase VRAM buffers to 4
2013-07-25 David Singc320: adding gcxxx support in Makefiles
2013-07-25 Sundar Ramangc320: Adapt GC320 driver for K3.8
2013-07-25 Sundar Ramandevices: Initialize GC320 as part of devices init
2013-07-25 Sundar Ramanplatform_data: Added platform data for GC320
2013-07-25 Jack Yengc320: OMAP4: Adding cache-2dmanager
2013-07-23 Misael Lopez... defconfig: android: Enable dra7-evm sound support
2013-07-23 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-23 Vishal MahaveerARM: OMAP: omap2plus_defconfig: disable USB debug flags
2013-07-22 Misael Lopez... ARM: omap2plus_defconfig: Enable dra7-evm sound support
2013-07-22 Vishal Mahaveerdefconfig: android: disable USB debug flag
2013-07-22 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-22 Misael Lopez... ARM: dts: dra7-evm: Add HDMI sound node
2013-07-22 Angela StegmaierOMAPDSS: HDMI: Fix GPA Channel Setting and Channel...
2013-07-22 Misael Lopez... OMAPDSS: OMAP5: HDMI: Audio InfoFrame DB1 field offsets
2013-07-22 Misael Lopez... ASoC: omap-hdmi-card: Remove redundant print
2013-07-22 Misael Lopez... ARM: DRA7: hwmod: Fix HDMI irq number
2013-07-22 Misael Lopez... ARM: DRA7: clocks: Fix HDMI sys_clk mux register
2013-07-22 Misael Lopez... ASoC: DRA7: dra7-evm: HACK: Set McASP DMA reqs in sDMA...
2013-07-22 Misael Lopez... ARM: dts: dra7-evm: Add sound card node
2013-07-22 Misael Lopez... ARM: dts: dra7: Add ATL node
2013-07-22 Misael Lopez... ARM: dts: dra7: Add McASP nodes
2013-07-22 Misael Lopez... ARM: dts: dra7-evm: Add audio pinctrl
2013-07-22 Misael Lopez... ASoC: DRA7: dra7-evm: Add initial support for DRA7 EVM
2013-07-22 Misael Lopez... ASoC: DRA7: atl: Add initial support for Audio Tracking...
2013-07-22 Misael Lopez... ARM: DRA7: clocks: Append _ck to atl_clkin* and ref_clkin*
2013-07-22 Rajendra NayakARM: DRA7: clock: Fix the wrong ABE PLL lock frequency
2013-07-22 Misael Lopez... ARM: DRA7: hwmod: Disable smart-idle for McASP
2013-07-22 Angela StegmaierASoC: davinci-mcasp: Add hw_rule for buffer_size when...
2013-07-22 Angela StegmaierASoC: davinci-mcasp: Add support for using McASP DATA...
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: HACK: Add MCASP_VERSION_4 support
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Add support for 1-channel
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Pass pin inactive state via DT
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Wait until TX AFIFO is not empty
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Fix receive right-rotation value
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Keep TX and RX format symmetric
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Enable TX FSG for master mode
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Remove unnecesary runtime PM calls
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Apply symmetry on sample bits
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Active slots depend on active...
2013-07-22 Misael Lopez... ASoC: davinci-mcasp: Simplify channels retrieval
2013-07-22 Misael Lopez... ASoC: omap-pcm: Initialize DMA slave config
2013-07-19 Vishal Mahaveerdefconfig: android: enable user space wake lock support
2013-07-19 Sundar RamanMerge remote-tracking branch 'remotes/gitomapzoom/p...
2013-07-19 Ruchika Kharwarandroid: defconfig: enable android usb flags
2013-07-19 Ruchika KharwarHACK: DRA7xx: usb: dwc3: set mailbox in gadget pullup.
2013-07-19 Ruchika Kharwarandroid: usb: dwc3: Ensure the OUT request sizes are...
2013-07-19 Ruchika Kharwarandroid: hack: usb: gadget: android: remove audio function
2013-07-19 Ruchika Kharwarandroid: usb: gadget: Allow kernel boot with android...
2013-07-19 Ruchika Kharwarandroid: usb: gadget: udc_core: Check for android compi...
2013-07-19 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-19 Ravi Babudra7x: dts: pinctrl: Adding drv1/2_vbus pinctrl config...
2013-07-19 Nikhil Devshatwarusb: dra7x: Enable init rate for dpll usb
2013-07-19 Ruchika Kharwardra7xx: usb: dwc: device tree entrees for 2 usb_otg_ss
2013-07-19 Ruchika KharwarHACK: usb: dwc3: dwc3 wrapper update for multiple usb...
2013-07-19 Ruchika Kharwarusb: dwc3-omap: wrapper dwc3_omap_mailbox updated ret val
2013-07-19 Ruchika Kharwarusb: phy: omap_control_usb: addition of a dummy control...
2013-07-19 Ruchika Kharwarusb: omap_control_usb: addition of a phy variation.
2013-07-19 Ruchika Kharwarusb: phy: omap_control_usb: removal of globals
2013-07-19 Ruchika Kharwarusb: phy: enable phy drivers to use the device node...
2013-07-19 Ruchika Kharwarusb: dwc3: update the maxpacket based on the maximum_speed
2013-07-19 Praneeth Bajjuriandroid: defconfig: unified defconfig for all omap...
2013-07-19 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-19 Hemant Hariyaniarm: dts: dra7xx: Add voltage-tolerance to avs_mpu...
2013-07-19 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-19 Hemant Hariyaniclk: omap5: Add CLK_SET_RATE_PARENT flag to gpu clocks
2013-07-19 Hemant Hariyaniclk: dra7xx: Add CLK_SET_RATE_PARENT flag to gpu clocks
2013-07-18 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-18 Praneeth BajjuriARM: OMAP5: board-generic: Modify the machine name
2013-07-18 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-18 Dandawate SaketOMAPDSS: DSSCOMP: Avoid DSSCOMP compilation by default.
2013-07-18 Mark Brownregulator: core: Make set_voltage_tol() try for mid...
2013-07-18 Dandawate SaketOMAPDSS: OMAPFB: Fix OMAPFB compilation break
2013-07-18 Praneeth Bajjuriandroid: defconfig: OMAPDSS: DSSCOMP: OMAPLFB: Enabling...
2013-07-17 Ruchika Kharwarandroid: defconfig: usb: Enable all usb drivers as...
2013-07-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-07-17 Ruchika Kharwaromap5: device tree: usb: Specify optional clock names...
2013-07-17 Felipe Balbiusb: phy: protect against NULL phy pointers
2013-07-17 Felipe Balbiusb: dwc3: core: make USB3 PHY optional
2013-07-17 Ruchika Kharwarusb: dwc3: adapt to use dr_mode device tree helper
2013-07-17 Felipe Balbiusb: dwc3: make maximum-speed a per-instance attribute
2013-07-17 Felipe Balbiusb: common: introduce of_usb_get_maximum_speed()
2013-07-17 Michael Grzeschikusb: add devicetree helpers for determining dr_mode...
2013-07-17 Ruchika Kharwardra7xx : usb3_phy: Updated dpll M,N values.
2013-07-17 Praneeth BajjuriMerge branch 'p-ti-android-3.8.y' of git://git.ti.com...
2013-07-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' of git://git.ti.com...
2013-07-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
next