]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2013-03-21 Praneeth BajjuriMerge branch 'android-3.8' of ti-android-kernel/kernel...
2013-03-20 Praneeth BajjuriRevert "ARM: cache-l2x0: update workaround for PL310...
2013-03-20 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-20 Greg Kroah... Linux 3.8.4 v3.8.4
2013-03-20 Greg Kroah... Revert "drm/i915: reorder setup sequence to have irqs...
2013-03-20 Greg Kroah... Revert "drm/i915: enable irqs earlier when resuming"
2013-03-20 YOSHIFUJI Hideaki6lowpan: Fix endianness issue in is_addr_link_local().
2013-03-20 Mathias Krausedcbnl: fix various netlink info leaks
2013-03-20 Mathias Krausertnl: fix info leak on RTM_GETLINK request for VF devices
2013-03-20 Mathias Krausebridge: fix mdb info leaks
2013-03-20 Hannes Frederic... ipv6: stop multicast forwarding to process interface...
2013-03-20 Cristian Bercarubridging: fix rx_handlers return code
2013-03-20 Paul Moorenetlabel: correctly list all the static label mappings
2013-03-20 Vlad Yasevichmacvlan: Set IFF_UNICAST_FLT flag to prevent unnecessar...
2013-03-20 Vlad Yasevichteam: unsyc the devices addresses when port is removed
2013-03-20 Veaceslav Falicobonding: fire NETDEV_RELEASE event only on 0 slaves
2013-03-20 Zang MingJievxlan: fix oops when delete netns containing vxlan
2013-03-20 Eric Dumazettun: add a missing nf_reset() in tun_net_xmit()
2013-03-20 Neal Cardwelltcp: fix double-counted receiver RTT when leaving recei...
2013-03-20 Lorenzo Colittinet: ipv6: Don't purge default router if accept_ra=2
2013-03-20 Cong Wangrds: limit the size allocated by rds_message_alloc()
2013-03-20 Huang, Xiongatl1c: restore buffer state
2013-03-20 Guillaume Naultl2tp: Restore socket refcount when sendmsg succeeds
2013-03-20 Guenter Roecknet/sctp: Validate parameter size for SCTP_GET_ASSOC_STATS
2013-03-20 Guo Chaoloopdev: remove an user triggerable oops
2013-03-20 Guo Chaoloopdev: fix a deadlock
2013-03-20 Guo Chaoblock: use i_size_write() in bd_set_size()
2013-03-20 Amir Vadainet/mlx4_en: Disable RFS when running in SRIOV mode
2013-03-20 Amir Vadainet/mlx4_en: Initialize RFS filters lock and list in...
2013-03-20 Johan Hovoldatmel_lcdfb: fix 16-bpp modes on older SOCs
2013-03-20 Sam Ravnborgkbuild: fix make headers_check with make 3.80
2013-03-20 Brian Norrismtd: nand: reintroduce NAND_NO_READRDY as NAND_NEED_READRDY
2013-03-20 Eric Sandeenbtrfs: use rcu_barrier() to wait for bdev puts at unmount
2013-03-20 Heiko Carstenss390/mm: fix flush_tlb_kernel_range()
2013-03-20 Martin Schwidefskys390: critical section cleanup vs. machine checks
2013-03-20 David Rientjesperf,x86: fix link failure for non-Intel configs
2013-03-20 Linus Torvaldsperf,x86: fix wrmsr_on_cpu() warning on suspend/resume
2013-03-20 Dan Carpenterselinux: use GFP_ATOMIC under spin_lock
2013-03-20 Matt PorterARM: davinci: edma: fix dmaengine induced null pointer...
2013-03-20 Aneesh Kumar K.Vpowerpc: Rename USER_ESID_BITS* to ESID_BITS*
2013-03-20 Aneesh Kumar K.Vpowerpc: Update kernel VSID range
2013-03-20 Aneesh Kumar K.Vpowerpc: Make VSID_BITS* dependency explicit
2013-03-20 Benjamin Herrenschmidtpowerpc: Fix cputable entry for 970MP rev 1.0
2013-03-20 Benjamin Herrenschmidtpowerpc: Fix STAB initialization
2013-03-20 Marcin Jurkowskiw1: fix oops when w1_search is called from netlink...
2013-03-20 Johan Hovoldw1-gpio: remove erroneous __exit and __exit_p()
2013-03-20 Axel Linhwmon: (lineage-pem) Add missing terminating entry...
2013-03-20 Guenter Roeckhwmon: (pmbus/ltc2978) Fix temperature reporting
2013-03-20 Johan HovoldARM: w1-gpio: fix erroneous gpio requests
2013-03-20 Takashi IwaiALSA: seq: Fix missing error handling in snd_seq_timer_...
2013-03-20 Stephane Eranianperf,x86: fix kernel crash with PEBS/BTS after suspend...
2013-03-20 Sebastian HesselbarthARM: kirkwood: fix to retain gbe MAC addresses for...
2013-03-20 Scott AshcroftFix 4 port and add support for 8 port 'Unknown' PCI...
2013-03-20 Jiri SlabyTTY: do not reset master's packet mode
2013-03-20 Jiri SlabyTTY: disable debugging warning
2013-03-20 Ley Foon Tantty/serial: Add support for Altera serial port
2013-03-20 Paul Bolletty: serial: fix typo "SERIAL_S3C2412"
2013-03-20 Paul Bolletty: serial: fix typo "ARCH_S5P6450"
2013-03-20 Wang YanQingserial: 8250_pci: add support for another kind of NetMo...
2013-03-20 Josh Boyerserial: 8250: Keep 8250.<xxxx> module options functiona...
2013-03-20 Sean Youngtty/8250_pnp: serial port detection regression since...
2013-03-20 Lars-Peter... ext3: Fix format string issues
2013-03-20 Kees Cooksignal: always clear sa_restorer on execve
2013-03-20 Dan Williamsqcserial: bind to DM/DIAG port on Gobi 1K devices
2013-03-20 Ian Abbottstaging: comedi: dt9812: use CR_CHAN() for channel...
2013-03-20 Malcolm Priestleystaging: vt6656: Fix oops on resume from suspend.
2013-03-20 Alan SternUSB: EHCI: don't check DMA values in QH overlays
2013-03-20 Bjørn MorkUSB: storage: fix Huawei mode switching regression
2013-03-20 Steve Conklinusb: serial: Add Rigblaster Advantage to device table
2013-03-20 Christian SchmiedlUSB: added support for Cinterion's products AH6 and...
2013-03-20 Matwey V. Kornilovusb: cp210x new Vendor/Device IDs
2013-03-20 Felipe Balbiusb: dwc3: core: don't forget to free coherent memory
2013-03-20 Maxin B. Johntools: usb: ffs-test: Fix build failure
2013-03-20 Oliver NeukumUSB: cdc-wdm: fix buffer overflow
2013-03-20 Bjørn MorkUSB: option: add Huawei E5331
2013-03-20 Amit Shahvirtio: rng: disallow multiple device registrations...
2013-03-20 Konrad Rzeszutek... xen/pciback: Don't disable a PCI device that is already...
2013-03-20 Dan Williamsqcaux: add Franklin U600
2013-03-18 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-15 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-14 Felipe BalbiMerge branch 'cpsw-3.8.y' of git.ti.com:~mugunthanvnm...
2013-03-14 Greg Kroah... Linux 3.8.3 v3.8.3
2013-03-14 David S. Miller6lowpan: Remove __init tag from lowpan_netlink_fini().
2013-03-14 Eric W. Biedermanuserns: Don't allow CLONE_NEWUSER | CLONE_FS
2013-03-14 Hauke Mehrtensw1-gpio: fix section mismatch
2013-03-14 Greg Kroah... Revert "xen/blkback: Don't trust the handle from the...
2013-03-14 Sarah SharpUSB: Fix connected device switch to Inactive state.
2013-03-14 Sarah SharpUSB: Rip out recursive call on warm port reset.
2013-03-14 Sarah SharpUSB: Prepare for refactoring by adding extra udev checks.
2013-03-14 Sarah SharpUSB: Don't use EHCI port sempahore for USB 3.0 hubs.
2013-03-14 Matthew Garrettefi: be more paranoid about available space when creati...
2013-03-14 Seiji Aguchiefivars: Disable external interrupt while holding efiva...
2013-03-14 Steven Rostedtftrace: Update the kconfig for DYNAMIC_FTRACE
2013-03-14 Michael Ellermanpowerpc: Apply early paca fixups to boot_paca and the...
2013-03-14 Jason CooperARM: kirkwood: of_serial: fix clock gating by removing...
2013-03-14 Fabio EstevamARM: mxs_defconfig: Make USB host functional again
2013-03-14 Andrew Lunngpio: mvebu: Add clk support to prevent lockup
2013-03-14 Andrew Lunnrtc: rtc-mv: Add support for clk to avoid lockups
2013-03-14 Al Virovfs: fix pipe counter breakage
2013-03-14 Mathieu DesnoyersFix: compat_rw_copy_check_uvector() misuse in aio,...
next