]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2013-04-16 Namjae Jeonmmc:fix max discard sectors limit
2013-04-16 Balaji T Karm: configs: disable unused sata configs
2013-04-16 Felipe BalbiMerge branch 'usbhost-3.8.y' of git://gitorious.ti...
2013-04-16 Felipe BalbiMerge branch 'mcspi_dma_channel_fixv4' of git://gitorio...
2013-04-16 Roger QuadrosARM: dts: omap3-beagle-xm: Add USB Host support
2013-04-16 Jon Hunterdmaengine: OMAP: Register SDMA controller with Device...
2013-04-16 Roger QuadrosARM: OMAP3: Beagle: Fix USB Host on beagle xM Ax/Bx
2013-04-16 Roger QuadrosUSB: ehci-omap: Fix stale dma_mask on repeated modprobe...
2013-04-16 Roger QuadrosARM: omap2plus_defconfig: Enable USB Video class drivers
2013-04-16 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-16 Vivek Gautamusb: dwc3: set 'mode' based on selected Kconfig choices
2013-04-16 Vivek Gautamusb: dwc3: remove dwc3 dependency on host AND gadget.
2013-04-16 Felipe BalbiMerge branch 'connectivity-linux-3.8.y-host-mode' of...
2013-04-16 Ruchika Kharwardrivers: usb: otg: palmas: enable VBUS on ID connect...
2013-04-16 Graeme Gregorydrivers: regulator: palmas: add an API to set/clear...
2013-04-15 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-15 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-15 George Cherianusb: dwc3: gadget: free trb pool only from epnum 2
2013-04-15 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-15 Andy GrossARM: OMAP: Display: Fix compile issues
2013-04-15 Tero KristoARM: DTS: OMAP5-uevm: pull-up Palmas MSECURE line
2013-04-15 Andrii.TseglytskyiARM/dts: omap5-sevm: Enable palmas on i2c1 bus
2013-04-15 Rajendra NayakMerge branch 'platform-base-3.8.y' of https://github...
2013-04-15 AnilKumar ChimataARM: OMAP2+: omap2plus_defconfig: Enable RTC support
2013-04-15 AnilKumar ChimataARM: dts: AM33XX: Enable system power off control in...
2013-04-15 AnilKumar ChimataARM: dts: AM33XX: Set pmic-shutdown-controller for...
2013-04-15 Colin Foe-Parkerrtc: OMAP: Add system pm_power_off to rtc driver
2013-04-13 Jon HunterARM: dts: OMAP2+: Identify GPIO banks that are always...
2013-04-13 Jon HunterARM: dts: OMAP4: Fix ethernet IRQ for OMAP4 boards
2013-04-13 Jon HunterARM: dts: Add OMAP3430 SDP NOR flash memory binding
2013-04-13 Jon HunterARM: dts: Add NOR flash bindings for OMAP2420 H4
2013-04-13 Jon HunterARM: dts: Update OMAP3430 SDP NAND and ONENAND properties
2013-04-13 Jon HunterARM: dts: OMAP3: Add support for OMAP3430 SDP board
2013-04-13 Jon HunterARM: dts: OMAP3: Add reg and interrupt properties for...
2013-04-13 Jon HunterARM: dts: OMAP3+: Correct gpio #interrupts-cells property
2013-04-13 Jon HunterARM: dts: Add OMAP2 gpio bindings
2013-04-13 Jon HunterARM: dts: Add GPMC node for OMAP2, OMAP4 and OMAP5
2013-04-13 Jon HunterARM: dts: OMAP2+: Add SDMA controller bindings and...
2013-04-13 Jon HunterARM: dts: OMAP2+: Add PMU nodes
2013-04-13 Jon HunterARM: OMAP2+: Prepare for device-tree PMU support
2013-04-13 Javier Martinez... ARM: dts: OMAP3: reduce GPMC mapped registers address...
2013-04-13 Florian VaussardARM: dts: OMAP3: Add GPMC controller
2013-04-12 Jon HunterMerge commit '2ed93f46' into tmp
2013-04-12 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-12 Greg Kroah... Linux 3.8.7 v3.8.7
2013-04-12 Sean YoungRevert "tty/8250_pnp: serial port detection regression...
2013-04-12 Tim Gardnerrt2x00: rt2x00pci_regbusy_read() - only print register...
2013-04-12 Bing Zhaomwifiex: complete last internal scan
2013-04-12 Wei Yongjuncan: gw: use kmem_cache_free() instead of kfree()
2013-04-12 Trond MyklebustNFSv4: Doh! Typo in the fix to nfs41_walk_client_list
2013-04-12 Alex Williamsonvfio-pci: Fix possible integer overflow
2013-04-12 hayeswangr8169: fix auto speed down issue
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on Packard...
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on eMachines...
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on eMachines...
2013-04-12 Thomas AbrahamARM: EXYNOS: Fix crash on soft reset on EXYNOS5440
2013-04-12 Jonghwan Choicpufreq: exynos: Get booting freq value in exynos_cpufr...
2013-04-12 Maxim Mikityanskiymsi-wmi: Fix memory leak
2013-04-12 Richard Guy... thermal: return an error on failure to register thermal...
2013-04-12 Bjorn HelgaasRevert "PCI/ACPI: Request _OSC control before scanning...
2013-04-12 Jan Beulichx86: Fix rebuild with EFI_STUB enabled
2013-04-12 Lauri Kasanendrm/i915: Fix build failure
2013-04-12 Trond MyklebustNFSv4/4.1: Fix bugs in nfs4[01]_walk_client_list
2013-04-12 Trond MyklebustNFSv4: Fix a memory leak in nfs4_discover_server_trunking
2013-04-12 Chuck LeverSUNRPC: Remove extra xprt_put()
2013-04-12 Arnd Bergmannblock: avoid using uninitialized value in from queue_va...
2013-04-12 Christopher... drm/mgag200: Index 24 in extended CRTC registers is...
2013-04-12 Jussi Kivilinnacrypto: gcm - fix assumption that assoc has one segment
2013-04-12 Linus Walleijcrypto: ux500 - add missing comma
2013-04-12 Linus Torvaldsspinlocks and preemption points need to be at least...
2013-04-12 Robert Tivyremoteproc: fix FW_CONFIG typo
2013-04-12 Sjur Brændelandremoteproc: fix error path of handle_vdev
2013-04-12 Dmitry Tarnyaginremoteproc/ste: fix memory leak on shutdown
2013-04-12 Li Feihwspinlock: fix __hwspin_lock_request error path
2013-04-12 Paul Moorex86: remove the x32 syscall bitmask from syscall_get_nr()
2013-04-12 Johannes Bergmac80211: fix remain-on-channel cancel crash
2013-04-12 Stone Piaomwifiex: limit channel number not to overflow memory
2013-04-12 Michael Wolfpowerpc: pSeries_lpar_hpte_remove fails from Adjunct...
2013-04-12 Jan Kiszkaftrace: Consistently restore trace function on sysctl...
2013-04-12 Youquan Songata_piix: Fix DVD not dectected at some Haswell platforms
2013-04-12 Rafael J. WysockiPCI/PM: Disable runtime PM of PCIe ports
2013-04-12 Rafael J. WysockiPCI/ACPI: Always resume devices on ACPI wakeup notifica...
2013-04-12 Jay Estabrookalpha: Add irongate_io to PCI bus resources
2013-04-12 David DaneyMIPS: Unbreak function tracer for 64-bit kernel.
2013-04-12 David Woodhouselibata: fix DMA to stack in reading devslp_timing param...
2013-04-12 Shan Hailibata: Set max sector to 65535 for Slimtype DVD A...
2013-04-12 Shan Hailibata: Use integer return value for atapi_command_pack...
2013-04-12 Jakub Kicinskiixgbe: fix registration order of driver and DCA nofitic...
2013-04-12 Yinghai LuEISA/PCI: Fix bus res reference
2013-04-12 Yinghai LuEISA/PCI: Init EISA early, before PNP
2013-04-12 Jan Stancekmm: prevent mmap_cache race in find_vma()
2013-04-12 Johan HovoldRevert "drivers/rtc/rtc-at91rm9200.c: use a variable...
2013-04-12 Ilija Hadzicdrm: correctly restore mappings if drm_open fails
2013-04-12 Adam Jacksondrm/i915: Be sure to turn hsync/vsync back on at crt...
2013-04-12 Maarten Lankhorstdrm/nouveau: fix handling empty channel list in ioctl's
2013-04-12 David HenningssonALSA: hda - fix typo in proc output
2013-04-12 Rainer KoenigALSA: hda - Enabling Realtek ALC 671 codec
2013-04-12 Mengdong LinALSA: hda - bug fix on return value when getting HDMI...
2013-04-12 Jan Karareiserfs: Fix warning and inode leak when deleting...
2013-04-12 Artem BityutskiyUBIFS: make space fixup work in the remount case
next