android-sdk/kernel-video.git
2013-07-25 Sundar Ramanplatform_data: Added platform data for GC320
2013-07-25 Jack Yengc320: OMAP4: Adding cache-2dmanager
2013-07-12 Hemant HariyaniOMAPDSS: OMAPLFB: (HACK) Use VRAM buffers instead of...
2013-07-12 Gowtham TammanaOMAPDSS: OMAPLFB: VRAM buffers for second FB.
2013-07-12 Lajos Molnargpu: OMAP2: generic Android display configuration setup
2013-07-12 Sunita NadampalliOMAPDSS: DSSCOMP: OMAPLFB: Enabling dual FB configurati...
2013-07-12 Sundar Ramangpu: android-display: DO NOT MERGE: android display...
2013-07-12 Volodymyr Mieshkovgc320: OMAP4:GCXXX: Fixing build warnings
2013-07-12 Dandawate SaketOMAPDSS: OMAPLFB: Fix compilation issue for tiler path
2013-07-12 Gustavo Diaz... gpu: omap_hwc: Adds a flag to hint omaplfb a blit FB...
2013-07-12 Tony Lofthousegpu: omap_hwc: Describe the api agreement with omaplfb
2013-07-12 Tony Lofthousegc320: Add header for dsscomp and optional bltsville...
2013-07-12 David Singc320: Initial Open Color format Definitions (OCD).
2013-07-12 David Singc320: OMAP4: adding Vivante Corp 2/3D gcxxx driver...
2013-07-12 David Singc320: OMAP4: adding BLTsville header files
2013-07-12 David Singc320: Initial BLTsville API definition.
2013-07-12 Tony Lofthousegpu: sgx_omaplfb: Create omaplfb platform device file...
2013-07-12 Hemant HariyaniOMAPDSS: OMAPLFB: (HACK) Disable console locking/unlocking
2013-07-12 Dandawate SaketOMAPDSS: OMAPLFB: Enable OMAPLFB for compilation
2013-07-12 Sundar RamanOMAPDSS: OMAPLFB: adapt to K3.8 ION
2013-07-12 Sundar RamanOMAPDSS: OMAPLFB: remove dependency on vrfb
2013-07-12 Sergiy KibrikOMAPDSS: OMAPLFB: remove early_suspend handling
2013-07-12 Sergiy KibrikOMAPDSS: OMAPLFB: skip init in case of invalid framebuffer
2013-07-12 Jack YenOMAPDSS: OMAPLFB: add rotation check to pass the correc...
2013-07-12 Dandawate SaketOMAPDSS: OMAPLFB: Dont foward compositions to DSSCOMP...
2013-07-12 Hemant HariyaniOMAPDSS: OMAPLFB: Add omaplfb to the kernel tree
2013-07-12 Sreenidhi Koti... OMAPDSS: DSSCOMP: Update bit-field info for BGRA32...
2013-07-12 Sunita NadampalliOMAPDSS: DSSCOMP: update overlay enabled along with...
2013-07-12 Hemant HariyaniOMAPDSS: DSSCOMP: Null pointer check for mgr, output
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: register early callback at suspend
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: enable alpha blending at suspend
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: fix channel selection in gralloc_queue
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: do not unpin blocks when splitting...
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: do not clone from disabled layer
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: split tiler1d slots for multi-display
2013-07-12 Sergiy KibrikOMAPDSS: DSSCOMP: allow separate comp to tv
2013-07-12 Sreenidhi Koti... OMAPDSS: DSSCOMP: Add force_1d client support for dispc
2013-07-12 Rodrigo ObregonOMAPDSS: DSSCOMP: Export symbol tiler_pa_free
2013-07-12 Arthur PhilpottOMAPDSS: DSSCOMP: Enable compatibility mode
2013-07-12 Dan MurphyOMAPDSS: DSSCOMP: Fix sparse warnings in gralloc
2013-07-12 Sreenidhi Koti... OMAPDSS: DSSCOMP: Add MFLAG support in DSSCOMP
2013-07-12 Varadarajan... OMAPDSS: DSSCOMP: WA: dsscomp header changes for WB...
2013-07-12 Artem RudenkoOMAPDSS:DSSCOMP: Ignore display resolution for WB sourc...
2013-07-12 Dan MurphyOMAPDSS: DSSCOMP: Resolve compiler errors/warnings...
2013-07-12 Muralidhar... OMAPDSS: DSSCOMP: Handle inactive state in composition...
2013-07-12 Dandawate SaketOMAPDSS : DSSCOMP : Avoid pushing content if no panel...
2013-07-12 Sreenidhi Koti... OMAPDSS: DSSCOMP: Switch to multiple overlay apply...
2013-07-12 Muralidhar... OMAPDSS: DSSCOMP: Remove HDMI_ENABLE flag from dsscomp
2013-07-12 Tony LofthouseOMAPDSS: DSSCOMP: move device to omap plat to configure...
2013-07-12 Sreenidhi Koti... OMAPDSS: DSSCOMP: Enable & Disable function support...
2013-07-12 Dandawate SaketOMAPDSS: DSSCOMP: Configuration changes
2013-07-12 Lajos MolnarOMAPDSS: DSSCOMP: New composition module
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Enable OMAPFB in the kernel
2013-07-12 Sreenidhi Koti... OMAPDSS: OMAPFB: Update bit-field info for BGRA32 color...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Initialize all devices for default...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Decouple DRM and FB
2013-07-12 Hemant HariyaniOMAPDSS: OMAPFB: (HACK) Double buffer for swap chain
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Fix fb initialization
2013-07-12 Sergiy KibrikOMAPDSS: OMAPFB: return error when can't enable vsync
2013-07-12 Sergiy KibrikOMAPDSS: OMAPFB: assign DSS managers to all framebuffers
2013-07-12 Sreenidhi KotiOMAPDSS: OMAPFB: Add BGRA32 support in FB Driver
2013-07-12 Muralidhar... OMAPDSS: OMAPFB: Select correct VSYNC IRQ based on...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Do not suspend HDMI driver in early...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Dont error if default display is ON
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Add support for default display scaling.
2013-07-12 Erik GillingOMAPDSS: OMAPFB: Asynchronous vsync notification
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Use omapdss_display_get_dimensions()
2013-07-12 Mark TylerOMAPDSS: OMAPFB: Change default color format to ARGB32
2013-07-12 Lajos MolnarOMAPDSS: OMAPFB: Switch HDMI timings & EDID handling...
2013-07-12 Rodrigo ObregonOMAPDSS: OMAPFB: export functions for PVR driver
2013-07-12 Lajos MolnarOMAPDSS: OMAPFB: Export omapfb_mode_to_dss_mode.
2013-07-12 Arthur PhilpottARCH: OMAP: FB: Omapfb_set_platform_data move
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Add support for VRAM size read
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Add support to set VRAM dynamically
2013-07-12 Eric Laurentvideo: fbmon: fixed E-EDID SVD entry parsing
2013-07-12 Erik Gillingvideo: fbmon: add HDMI detection to fbmod edid parsing
2013-07-12 Lajos Molnarvideo: fbmon: Add support for CEA pixel ratios.
2013-07-12 Erik Gillingvideo: fbmon: add remaining modes to CEA mode database
2013-07-12 Dandawate SaketION: Add ion support for DRA7
2013-07-12 Dandawate Saketgpu: ion: Fix compilation warnings
2013-07-12 Dandawate Saketgpu: ion: Enable ion for compilation
2013-07-12 Dandawate Saketgpu: ion: Fix compilation error for ion
2013-07-12 Dandawate Saketgpu: ion: Decouple DMM from DRM driver
2013-07-12 Andy Grossgpu: ion: Decouple DMM from DRM driver
2013-07-12 Dandawate Saketgpu: ion: Tiler functionality added
2013-07-12 Arthur Philpottgpu: ion: Removed multiple occurence of sita from Makefile
2013-07-12 Dandawate Saketgpu: ion: Tiler functionality added
2013-07-12 Dandawate Saketgpu: ion: Configuration changes
2013-07-12 Sundar Ramangpu: ion: Fixes for ion_alloc_tiler
2013-07-12 Sundar Ramanion: gpu: cleanup: remove unnecessary tracking of sg_table
2013-07-12 Sundar Ramangpu: ion: Fix linking issue after enabling ion
2013-07-12 Dandawate Saketgpu: ion: Migration to device tree
2013-07-12 David Schleefgpu: ion: omap: Rename OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 David Schleefgpu: ion: omap: Add OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 Sundar Ramangpu: ion: omap: add apis to register and export ion...
2013-07-12 Rogelio Garciagpu: ion: export needed functions for PVR SGX
2013-07-12 Rebecca Schultz... gpu: ion: Add omap support to ion
2013-07-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-12 Devaraj RangasamyOMAPDSS: DISPC: Force L3_2 CD to NOSLEEP when dispc...
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Fix for mask query in manager blank api
next