]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2013-04-18 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-18 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-17 Dan MurphyMerge tag 'v3.8.8' of http://git.kernel.org/pub/scm...
2013-04-17 Greg Kroah... Linux 3.8.8 v3.8.8
2013-04-17 Sebastian Andrzej... tty: don't deadlock while flushing workqueue
2013-04-17 Boris Ostrovskyx86, mm: Patch out arch_flush_lazy_mmu_mode() when...
2013-04-17 Samu Kalliox86, mm, paravirt: Fix vmalloc_fault oops during lazy...
2013-04-17 Thomas Gleixnersched_clock: Prevent 64bit inatomicity on 32bit systems
2013-04-17 Steven Rostedt... ftrace: Move ftrace_filter_lseek out of CONFIG_DYNAMIC_...
2013-04-17 Dave Airlieudl: handle EDID failure properly.
2013-04-17 Namhyung Kimtracing: Fix possible NULL pointer dereferences
2013-04-17 Dave Hansenx86-32: Fix possible incomplete TLB invalidate with...
2013-04-17 Haojian Zhuanggpio: fix wrong checking condition for gpio range
2013-04-17 Linus Torvaldskobject: fix kset_find_obj() race with concurrent last...
2013-04-17 Suleiman Souhlalvfs: Revert spurious fix to spinning prevention in...
2013-04-17 Nicholas Bellingertarget: Fix incorrect fallthrough of ALUA Standby/Offli...
2013-04-17 Sachin Prabhucifs: Allow passwords which begin with a delimitor
2013-04-17 Lukasz DorauSCSI: libsas: fix handling vacant phy in sas_set_ex_phy()
2013-04-17 Wei YongjunGFS2: return error if malloc failed in gfs2_rs_alloc()
2013-04-17 Steven WhitehouseGFS2: Fix unlock of fcntl locks during withdrawn state
2013-04-17 Stanislav Kinsburskyipc: set msg back to -EAGAIN if copy wasn't performed
2013-04-17 John W. LinvilleRevert "brcmsmac: support 4313iPA"
2013-04-17 Huacai ChenPM / reboot: call syscore_shutdown() after disable_nonb...
2013-04-17 Peter Ujfalusidmaengine: omap-dma: Start DMA without delay for cyclic...
2013-04-17 Markus PargmannARM: imx35 Bugfix admux clock
2013-04-17 Nigel RobertsARM: Kirkwood: Fix typo in the definition of ix2-200...
2013-04-17 Namhyung Kimtracing: Fix double free when function profile init...
2013-04-17 Alban BedelASoC: wm8903: Fix the bypass to HP/LINEOUT when no...
2013-04-17 Mark BrownASoC: wm5102: Correct lookup of arizona struct in SYSCL...
2013-04-17 Joonyoung ShimASoC: core: Fix to check return value of snd_soc_update...
2013-04-17 Eldad ZackALSA: usb-audio: fix endianness bug in snd_nativeinstru...
2013-04-16 Praneeth BajjuriARM: OMAP: android_omap_defconfig: Sync omap2plus_defconfig
2013-04-16 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-16 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-16 Nishanth Menondrm.h: Fix DRM compilation with bare-metal toolchain
2013-04-16 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-16 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-16 Archit TanejaRevert "ARM: OMAP4+: omap2plus_defconfig: Enable audio...
2013-04-16 Felipe BalbiMerge branch 'omap5-sata-mmc-3.8-mkfsext4-fix' of git...
2013-04-16 Namjae Jeonmmc:fix max discard sectors limit
2013-04-16 Balaji T Karm: configs: disable unused sata configs
2013-04-16 Felipe BalbiMerge branch 'usbhost-3.8.y' of git://gitorious.ti...
2013-04-16 Felipe BalbiMerge branch 'mcspi_dma_channel_fixv4' of git://gitorio...
2013-04-16 Roger QuadrosARM: dts: omap3-beagle-xm: Add USB Host support
2013-04-16 Jon Hunterdmaengine: OMAP: Register SDMA controller with Device...
2013-04-16 Roger QuadrosARM: OMAP3: Beagle: Fix USB Host on beagle xM Ax/Bx
2013-04-16 Roger QuadrosUSB: ehci-omap: Fix stale dma_mask on repeated modprobe...
2013-04-16 Roger QuadrosARM: omap2plus_defconfig: Enable USB Video class drivers
2013-04-16 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-16 Vivek Gautamusb: dwc3: set 'mode' based on selected Kconfig choices
2013-04-16 Vivek Gautamusb: dwc3: remove dwc3 dependency on host AND gadget.
2013-04-16 Felipe BalbiMerge branch 'connectivity-linux-3.8.y-host-mode' of...
2013-04-16 Ruchika Kharwardrivers: usb: otg: palmas: enable VBUS on ID connect...
2013-04-16 Graeme Gregorydrivers: regulator: palmas: add an API to set/clear...
2013-04-15 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-15 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-15 George Cherianusb: dwc3: gadget: free trb pool only from epnum 2
2013-04-15 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-15 Andy GrossARM: OMAP: Display: Fix compile issues
2013-04-15 Tero KristoARM: DTS: OMAP5-uevm: pull-up Palmas MSECURE line
2013-04-15 Andrii.TseglytskyiARM/dts: omap5-sevm: Enable palmas on i2c1 bus
2013-04-15 Rajendra NayakMerge branch 'platform-base-3.8.y' of https://github...
2013-04-15 AnilKumar ChimataARM: OMAP2+: omap2plus_defconfig: Enable RTC support
2013-04-15 AnilKumar ChimataARM: dts: AM33XX: Enable system power off control in...
2013-04-15 AnilKumar ChimataARM: dts: AM33XX: Set pmic-shutdown-controller for...
2013-04-15 Colin Foe-Parkerrtc: OMAP: Add system pm_power_off to rtc driver
2013-04-13 Jon HunterARM: dts: OMAP2+: Identify GPIO banks that are always...
2013-04-13 Jon HunterARM: dts: OMAP4: Fix ethernet IRQ for OMAP4 boards
2013-04-13 Jon HunterARM: dts: Add OMAP3430 SDP NOR flash memory binding
2013-04-13 Jon HunterARM: dts: Add NOR flash bindings for OMAP2420 H4
2013-04-13 Jon HunterARM: dts: Update OMAP3430 SDP NAND and ONENAND properties
2013-04-13 Jon HunterARM: dts: OMAP3: Add support for OMAP3430 SDP board
2013-04-13 Jon HunterARM: dts: OMAP3: Add reg and interrupt properties for...
2013-04-13 Jon HunterARM: dts: OMAP3+: Correct gpio #interrupts-cells property
2013-04-13 Jon HunterARM: dts: Add OMAP2 gpio bindings
2013-04-13 Jon HunterARM: dts: Add GPMC node for OMAP2, OMAP4 and OMAP5
2013-04-13 Jon HunterARM: dts: OMAP2+: Add SDMA controller bindings and...
2013-04-13 Jon HunterARM: dts: OMAP2+: Add PMU nodes
2013-04-13 Jon HunterARM: OMAP2+: Prepare for device-tree PMU support
2013-04-13 Javier Martinez... ARM: dts: OMAP3: reduce GPMC mapped registers address...
2013-04-13 Florian VaussardARM: dts: OMAP3: Add GPMC controller
2013-04-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-12 Praneeth BajjuriRevert "arm: OMAP2+: defconfig: reconfigure according...
2013-04-12 Jon HunterMerge commit '2ed93f46' into tmp
2013-04-12 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-12 Greg Kroah... Linux 3.8.7 v3.8.7
2013-04-12 Sean YoungRevert "tty/8250_pnp: serial port detection regression...
2013-04-12 Tim Gardnerrt2x00: rt2x00pci_regbusy_read() - only print register...
2013-04-12 Bing Zhaomwifiex: complete last internal scan
2013-04-12 Wei Yongjuncan: gw: use kmem_cache_free() instead of kfree()
2013-04-12 Trond MyklebustNFSv4: Doh! Typo in the fix to nfs41_walk_client_list
2013-04-12 Alex Williamsonvfio-pci: Fix possible integer overflow
2013-04-12 hayeswangr8169: fix auto speed down issue
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on Packard...
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on eMachines...
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on eMachines...
2013-04-12 Thomas AbrahamARM: EXYNOS: Fix crash on soft reset on EXYNOS5440
2013-04-12 Jonghwan Choicpufreq: exynos: Get booting freq value in exynos_cpufr...
2013-04-12 Maxim Mikityanskiymsi-wmi: Fix memory leak
2013-04-12 Richard Guy... thermal: return an error on failure to register thermal...
next