]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2013-01-21 Dave AirlieMerge branch 'drm-intel-fixes' of git://people.freedesk...
2013-01-21 Dave AirlieMerge branch 'drm-fixes-3.8' of git://people.freedeskto...
2013-01-17 Alex DeucherRevert "drm/radeon: do not move bo to different placeme...
2013-01-17 Jani Nikuladrm/i915: fix FORCEWAKE posting reads
2013-01-16 Chris Wilsondrm/i915: Invalidate the relocation presumed_offsets...
2013-01-16 Jani Nikuladrm/i915/eDP: do not write power sequence registers...
2013-01-15 Jerome Glissedrm/radeon: improve semaphore debugging on lockup
2013-01-15 Marek Olšákdrm/radeon: allow FP16 color clear registers on r500
2013-01-15 Alex Deucherdrm/radeon: clear reset flags if engines are idle
2013-01-15 Chris Wilsondrm/i915: Record DERRMR, FORCEWAKE and RING_CTL in...
2013-01-13 Hans de Goedeudldrmfb: udl_get_edid: drop unneeded i--
2013-01-13 Hans de Goedeudldrmfb: udl_get_edid: usb_control_msg buffer must...
2013-01-13 Hans de Goedeudldrmfb: Fix EDID not working with monitors with EDID...
2013-01-13 Dave AirlieMerge branch 'drm-fixes-3.8' of git://people.freedeskto...
2013-01-13 Dave AirlieMerge branch 'drm-nouveau-fixes' of git://anongit.freed...
2013-01-13 Aleksi Torhamodrm/nvc0/fb: fix crash when different mutex is used...
2013-01-13 Aleksi Torhamodrm/nouveau/clock: fix support for more than 2 monitors...
2013-01-13 Marcin Slusarzdrm/nv50/disp: fix selection of bios script for analog...
2013-01-13 Marcin Slusarzdrm/nv17-50: restore fence buffer on resume
2013-01-13 Marcin Slusarzdrm/nouveau: fix blank LVDS screen regression on pre...
2013-01-13 Marcin Slusarzdrm/nouveau: fix nouveau_client allocation failure...
2013-01-13 Marcin Slusarzdrm/nouveau: don't return freed object from nouveau_han...
2013-01-13 Marcin Slusarzdrm/nouveau/vm: fix memory corruption when pgt allocati...
2013-01-13 Marcin Slusarzdrm/nouveau: add locking around instobj list operations
2013-01-13 Ben Skeggsdrm/nouveau: do not forcibly power on lvds panels
2013-01-13 Ben Skeggsdrm/nouveau/devinit: ensure legacy vga control is enabl...
2013-01-10 Jerome Glisseradeon/kms: fix dma relocation checking
2013-01-10 Jerome Glisseradeon/kms: force rn50 chip to always report connected...
2013-01-10 Ilija Hadzicdrm/radeon: fix error path in kpage allocation
2013-01-10 Ilija Hadzicdrm/radeon: fix a bogus kfree
2013-01-10 Ilija Hadzicdrm/radeon: fix NULL pointer dereference in UMS mode
2013-01-10 Dave AirlieMerge branch 'drm-intel-fixes' of git://people.freedesk...
2013-01-10 Linus TorvaldsMerge branch 'for_linus' of git://cavan.codon.org.uk...
2013-01-10 Linus TorvaldsMerge git://git.kernel.org/pub/scm/virt/kvm/kvm
2013-01-10 Linus TorvaldsMerge tag 'trace-3.8-rc2-regression-fix' of git://git...
2013-01-10 Daniel Vetterdrm/i915: Revert shrinker changes from "Track unbound...
2013-01-10 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-10 Linus TorvaldsLinux 3.8-rc3 v3.8-rc3
2013-01-10 Steven Rostedttracing: Fix regression of trace_options file setting
2013-01-09 Linus TorvaldsMerge branch 'fixes' of git://git.linaro.org/people...
2013-01-09 Linus TorvaldsMerge tag 'edac_fixes_for_3.8' of git://git.kernel...
2013-01-09 Linus Torvaldsmm: reinstante dropped pmd_trans_splitting() check
2013-01-09 Marc Dionnecred: Remove tgcred pointer from struct cred
2013-01-09 Chris Wilsondrm/i915: Use pixel size for computing linear offsets...
2013-01-09 Linus TorvaldsMerge tag 'fixes' of git://git.kernel.org/pub/scm/linux...
2013-01-09 Linus TorvaldsMerge branch 'drm-fixes' of git://people.freedesktop...
2013-01-08 Olof JohanssonMerge tag 'omap-for-v3.8-rc2/fixes-signed-v2' of git...
2013-01-08 Olof JohanssonMerge branch 'v3.8-samsung-fixes-2' of git://git.kernel...
2013-01-08 Chris Wilsondrm/i915: Add DEBUG messages to all intel_create_user_f...
2013-01-08 Olof JohanssonMerge tag 'mxs-fixes-3.8' of git://git.linaro.org/peopl...
2013-01-08 Olof JohanssonMerge tag 'imx-fixes-3.8' of git://git.linaro.org/peopl...
2013-01-08 Linus TorvaldsMerge tag 'sound-3.8' of git://git.kernel.org/pub/scm...
2013-01-08 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2013-01-08 Marcelo TosattiKVM: x86: use dynamic percpu allocations for shared...
2013-01-08 Chris Wilsondrm/i915: The sprite scaler on Ironlake also support...
2013-01-08 Chris Wilsondrm: Only evict the blocks required to create the reque...
2013-01-08 Heiko Carstenss390/pci: define read*_relaxed functions
2013-01-08 Heiko Carstenss390/topology: export cpu_topology
2013-01-08 Heiko Carstenss390/pm: export pm_power_off
2013-01-08 Heiko Carstenss390/pci: define isa_dma_bridge_buggy
2013-01-08 Heiko Carstenss390/3215: partially revert tty close handling fix
2013-01-08 Heiko Carstenss390/irq: count cpu restart events
2013-01-08 Heiko Carstenss390/irq: remove split irq fields from /proc/stat
2013-01-08 Heiko Carstenss390/irq: enable irq sum accounting for /proc/stat...
2013-01-08 Heiko Carstenss390/syscalls: wire up finit_module syscall
2013-01-08 Heiko Carstenss390/pci: remove dead code
2013-01-08 Heiko Carstenss390/smp: fix section mismatch for smp_add_present_cpu()
2013-01-08 Michael Holzheus390/debug: Fix s390dbf lockdep problem in debug_(un...
2013-01-08 Daniel Vetterdrm/ttm: fix fence locking in ttm_buffer_object_transfer
2013-01-08 Olof JohanssonMerge tag 'mvebu_fixes_for_v3.8' of git://git.infradead...
2013-01-08 Olof JohanssonARM: clps711x: Fix bad merge of clockevents setup
2013-01-08 Olof JohanssonMerge tag 'nomadik-fixes-for-arm-soc' of git://git...
2013-01-08 Rob HerringARM: highbank: save and restore L2 cache and GIC on...
2013-01-08 Rob HerringARM: highbank: add a power request clear
2013-01-08 Rob HerringARM: highbank: fix secondary boot and hotplug
2013-01-08 Rob HerringARM: highbank: fix typos with hignbank in power request...
2013-01-08 Rob HerringARM: dts: fix highbank cpu mpidr values
2013-01-08 Rob HerringARM: dts: add device_type prop to cpu nodes on Calxeda...
2013-01-08 Dave AirlieMerge branch 'drm-fixes-3.8' of git://people.freedeskto...
2013-01-08 Seung-Woo Kimdrm/prime: drop reference on imported dma-buf come...
2013-01-08 Ian Campbellxen/netfront: improve truesize tracking
2013-01-08 Dave AirlieMerge branch 'exynos-drm-fixes' of git://git.kernel...
2013-01-08 David S. MillerMerge branch 'master' of git://1984.lsi.us.es/nf
2013-01-08 Marek VasutARM: mx5: Fix MX53 flexcan2 clock
2013-01-08 Linus TorvaldsMerge tag 'pm+acpi-for-3.8-rc3' of git://git.kernel...
2013-01-07 Linus TorvaldsMerge branch 'for-next' of git://git.samba.org/sfrench...
2013-01-07 Pantelis AntoniouARM: OMAP2+: am33xx-hwmod: Fix wrongly terminated am33x...
2013-01-07 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-07 Matthew Garrettasus-laptop: Fix potential invalid pointer dereference
2013-01-07 Matthew GarrettUpdate MAINTAINERS entry
2013-01-07 Ben Hutchingsasus-laptop: Do not call HWRS on init
2013-01-07 Mattia Dongilisony-laptop: fix SNC buffer calls when SN06 returns...
2013-01-07 Seth Forsheesamsung-laptop: Add quirk for broken acpi_video backlig...
2013-01-07 Sergey Senozhatskyacer-wmi: add Aspire 5741G touchpad toggle key
2013-01-07 Lee, Chun-Yiacer-wmi: change to emit touchpad on off key
2013-01-07 Lee, Chun-Yiacer-wmi: fix obj is NULL but dereferenced
2013-01-07 Lee, Chun-YiMAINTAINERS: change the mail address of acer-wmi/msi...
2013-01-07 Alex Eldersctp: fix Kconfig bug in default cookie hmac selection
2013-01-07 Linus TorvaldsMerge tag 'ext4_for_linus' of git://git.kernel.org...
2013-01-07 Lans ZhangEDAC: Cleanup device deregistering path
next