android-sdk/kernel-video.git
2014-08-21 Praneeth Bajjuriti_config_fragments/audio_display: sdk: Enable OMAPDRM... p-ti-linux-3.14.y p-ti-linux-3.14.y-mm
2014-08-21 Subramaniam... config_fragments: android: omap: fix boot options
2014-08-21 Subramaniam... ARM: DRA7X: Fix DT_MACHINE_START name for DRA7X platforms
2014-08-20 Praneeth BajjuriMerge branch 'linux-linaro-lsk-v3.14-android' of git...
2014-08-20 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2014-08-20 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-20 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/usb'...
2014-08-20 Robin Murphyusb: Fix H20AHB driver for big-endian
2014-08-18 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-18 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/configs...
2014-08-18 Mark Brownconfigs: Enable fanotify
2014-08-14 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-14 Dan MurphyMerge tag 'v3.14.17' of git./linux/kernel/git/stable...
2014-08-14 Greg Kroah... Linux 3.14.17 v3.14.17
2014-08-14 Dave Chinnerxfs: log vector rounding leaks log space
2014-08-14 Andrey Utkinarch/sparc/math-emu/math_32.c: drop stray break operator
2014-08-14 Sowmini Varadhansparc64: ldc_connect() should not return EINVAL when...
2014-08-14 Christopher... sunsab: Fix detection of BREAK on sunsab serial console
2014-08-14 Christopher... bbc-i2c: Fix BBC I2C envctrl on SunBlade 2000
2014-08-14 David S. Millersparc64: Guard against flushing openfirmware mappings.
2014-08-14 David S. Millersparc64: Do not insert non-valid PTEs into the TSB...
2014-08-14 David S. Millersparc64: Add membar to Niagara2 memcpy code.
2014-08-14 David S. Millersparc64: Fix huge TSB mapping on pre-UltraSPARC-III...
2014-08-14 David S. Millersparc64: Don't bark so loudly about 32-bit tasks genera...
2014-08-14 David S. Millersparc64: Give more detailed information in {pgd,pmd...
2014-08-14 David S. Millersparc64: Add basic validations to {pud,pmd}_bad().
2014-08-14 David S. Millersparc64: Use 'ILOG2_4MB' instead of constant '22'.
2014-08-14 David S. Millersparc64: Fix range check in kern_addr_valid().
2014-08-14 David S. Millersparc64: Fix top-level fault handling bugs.
2014-08-14 David S. Millersparc64: Handle 32-bit tasks properly in compute_effect...
2014-08-14 David S. Millersparc64: Don't use _PAGE_PRESENT in pte_modify() mask.
2014-08-14 David S. Millersparc64: Fix hex values in comment above pte_modify().
2014-08-14 David S. Millersparc64: Fix bugs in get_user_pages_fast() wrt. THP.
2014-08-14 David S. Millersparc64: Fix huge PMD invalidation.
2014-08-14 David S. Millersparc64: Fix executable bit testing in set_pmd_at(...
2014-08-14 Kirill Tkhaisparc64: Make itc_sync_lock raw
2014-08-14 David S. Millersparc64: Fix argument sign extension for compat_sys_fut...
2014-08-14 Eric Dumazetsctp: fix possible seqlock seadlock in sctp_packet_tran...
2014-08-14 Sven Eckelmannbatman-adv: Fix out-of-order fragmentation support
2014-08-14 Sasha Leviniovec: make sure the caller actually wants anything...
2014-08-14 Vlad Yasevichnet: Correctly set segment mac_len in skb_segment().
2014-08-14 Vlad Yasevichmacvlan: Initialize vlan_features to turn on offload...
2014-08-14 Daniel Borkmannnet: sctp: inherit auth_capable on INIT collisions
2014-08-14 Ivan Vecerabna: fix performance regression
2014-08-14 Christoph Paaschtcp: Fix integer-overflow in TCP vegas
2014-08-14 Christoph Paaschtcp: Fix integer-overflows in TCP veno
2014-08-14 Dmitry Popovip_tunnel(ipv4): fix tunnels with "local any remote...
2014-08-14 Florian Fainellinet: phy: re-apply PHY fixups during phy_register_device
2014-08-14 Andrey Ryabininnet: sendmsg: fix NULL pointer dereference
2014-08-14 Eric Dumazetip: make IP identifiers less predictable
2014-08-14 Eric Dumazetinetpeer: get rid of ip_id_count
2014-08-14 Dmitry Kravkovbnx2x: fix crash during TSO tunneling
2014-08-14 Tobias Brunnerxfrm: Fix installation of AH IPsec SAs
2014-08-13 Dan MurphyMerge branch 'connectivity-ti-linux-3.14.y' of git...
2014-08-13 Nishanth Menonserial: omap-serial : Fix pinctrl sleep conflict with...
2014-08-13 Nishanth MenonARM: dts: am57xx-beagle-x15: Add Palmas power button
2014-08-13 Felipe BalbiARM: dts: am57xx-beagle-x15: Add dual ethernet
2014-08-12 Dan MurphyMerge branch 'connectivity-ti-linux-3.14.y' of git...
2014-08-12 Dan MurphyMerge branch 'pm-ti-linux-3.14.y' of git://git.ti.com...
2014-08-12 Nishanth MenonARM: dts: am57xx-beagle-x15: Map regulators to voltage...
2014-08-12 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/libfdt...
2014-08-12 Mark Salterlib: add fdt_empty_tree.c
2014-08-12 Rob Herringof/fdt: Convert FDT functions to use libfdt
2014-08-12 Rob Herringof/fdt: update of_get_flat_dt_prop in prep for libfdt
2014-08-12 Rob Herringof/fdt: remove unused of_scan_flat_dt_by_path
2014-08-12 Xiubo Liof: Fix the section mismatch warnings.
2014-08-12 Josh Cartwrightof: only scan for reserved mem when fdt present
2014-08-12 Marek Szyprowskidrivers: of: add support for custom reserved memory...
2014-08-12 Marek Szyprowskidrivers: of: add initialization code for dynamic reserv...
2014-08-12 Marek Szyprowskidrivers: of: add initialization code for static reserve...
2014-08-11 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/arm64...
2014-08-11 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-11 Catalin Marinasarm64: Fix barriers used for page table modifications
2014-08-11 Steve Capperarm64: mm: Optimise tlb flush logic where we have ...
2014-08-11 Marc Zyngierarm64: KVM: define HYP and Stage-2 translation page...
2014-08-11 Dave Andersonarm64: Fix for the arm64 kern_addr_valid() function
2014-08-11 Catalin Marinasarm64: Clean up the default pgprot setting
2014-08-11 Mark Salterarm64: Add function to create identity mappings
2014-08-11 Matthew Leacharm64: head: create a new function for setting the...
2014-08-11 Stefano Stabelliniarm64: introduce virt_to_pfn
2014-08-11 Catalin MarinasRevert "arm64: Introduce execute-only page access permi...
2014-08-11 Mark Brownarm64: Fix up earlier backport
2014-08-11 Mark Brownarm64: Clean up the default pgprot setting
2014-08-11 Mark Salterarm64: add early_ioremap support
2014-08-11 Mark Saltermm: create generic early_ioremap() support
2014-08-11 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/arm64...
2014-08-11 Vinayak Kalearm64: dts: Add more serial port nodes in APM X-Gene...
2014-08-11 Loc Hoarm64: add APM X-Gene SoC RTC DTS entry
2014-08-11 Catalin Marinasarm64: Mark the Applied Micro X-Gene SATA controller...
2014-08-11 Loc Hoarm64: Add APM X-Gene SoC AHCI SATA host controller...
2014-08-11 Loc Hoarm64: Add APM X-Gene SoC 15Gbps Multi-purpose PHY...
2014-08-11 Loc Hoarm64: Add APM X-Gene SoC 15Gbps Multi-purpose PHY...
2014-08-11 Will Deaconarm64: barriers: make use of barrier options with expli...
2014-08-11 Will Deaconarm64: xchg: prevent warning if return value is unused
2014-08-11 Bjorn Helgaasarm64: Make atomic64_t() return "long", not "long long"
2014-08-11 Catalin Marinasarm64: Introduce execute-only page access permissions
2014-08-11 Catalin Marinasarm64: Remove pgprot_dmacoherent()
2014-08-11 Steve Capperarm64: mm: Route pmd thp functions through pte equivalents
2014-08-11 Catalin Marinasarm64: Do not synchronise I and D caches for special...
2014-08-11 Catalin Marinasarm64: Make DMA coherent and strongly ordered mappings...
next