android-sdk/kernel-video.git
2014-05-01 Rakesh MovvaMerge branch 'vip' into p-ti-linux-3.8.y-video p-ti-linux-3.8.y-video
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vip: Different list_head for dequeue list vip
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vip: Populate sequence number for frame
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vip: Handle short frames irqs
2014-05-01 Nikhil Devshatwararm: dts: dra7xx: Add gpio properties for fpdlink camera
2014-05-01 Nikhil Devshatwari2c: fpdlink: Parse and set gpios in probe
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vip: Populate field ID for interlaced...
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vpdma: Use write desciptor bit in dtd
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vpdma: Add enum for max width height
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vip: Dequeue only once while dropping
2014-05-01 Nikhil Devshatwarv4l: ti-vps: vip: Improve buffer dropping logic
2014-04-10 srinivas pulukuruMerge branch 'hdmi-linux' into p-ti-linux-3.8.y-video
2014-04-10 Archit Tanejaomapdss: dra7x hdmi: optimize hdmi PLL calculations hdmi-linux
2014-04-10 Harinarayan... TEMP: v4l: ti-vpe: unmap vpdma buffers in vpe_release
2014-04-10 Harinarayan... v4l: ti-vpe: Free vpdma buffers in vpe_release
2014-04-10 Nikhil Devshatwarv4l: ti-vps: vpe: Populate capability for multiplanar...
2014-04-10 Nikhil Devshatwarv4l: ti-vps: vpe: Return NULL for invalid buffer type
2014-04-09 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-04-09 Sundar RamanMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2014-04-09 Nikhil Devshatwarv4l: ti-vps: vip: Set max width height as capture size
2014-04-09 Nikhil Devshatwari2c: tvp5158: Register subdevice only when analog camer...
2014-03-28 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-28 Nikhil Devshatwari2c: ov1063x: Fix probe failure for cam5,6
2014-03-28 Nikhil Devshatwarv4l: ti-vps: vip: Fix multiple video device registration
2014-03-26 Harinarayan... v4l: ti-vpe: Increasing max buffer height and width
2014-03-26 Somnath MukherjeeUAPI: Increasing the FRAME size to 128.
2014-03-26 Harinarayan... v4l: ti-vpe: Using data_offset of v4l2_plane structure...
2014-03-26 Archit Tanejav4l: ti-vpe: Add support for SEQ_TB buffers
2014-03-26 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-26 Nikhil Devshatwarv4l: ti-vps: vip: Add optional ioctls for ctrl and std
2014-03-26 Nikhil Devshatwarv4l: ti-vps: vip: Remove delay in buf_prepare qop
2014-03-22 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-22 Nikhil Devshatwararm: dts: dra7xx: Keep LVDS cam2 disabled by default
2014-03-21 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-21 Nikhil Devshatwari2c: ov1063x: set vin2_s0 gpio only for LVDS cam2
2014-03-21 Sundar Ramanti-ec: Fix up the buffering logic
2014-03-21 Sundar Ramanv4l: ti-vps: vip: Use an array to communicate dma bufs
2014-03-21 Sundar Ramanv4l: ti-vps: vip: fix multiple vip_open issue
2014-03-21 Sundar RamanRevert "v4l: ti-vps: vip: Use a more safer api for...
2014-03-21 Vishal Mahaveerarm: dts: dra7xx: Add voltage-tolerance to avs_dspeve...
2014-03-21 Nishanth Menonregulator: ti-avs-class0: consider voltage tolerance...
2014-03-21 Ravi Babueth: dra7x: DT: add device tree data for cpsw emac1
2014-03-18 Praneeth BajjuriMerge "thermal: re-work poweroff strategy when critical...
2014-03-18 Subramaniam... thermal: re-work poweroff strategy when critical temp...
2014-03-18 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' of git://git...
2014-03-18 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-18 Sundar Ramanv4l: ti-vps: vip: Use a more safer api for releasing...
2014-03-18 Sundar Ramanv4l: ti-vps: vip: Register the video device only if...
2014-03-18 Schuyler Pattonnet: cpsw: fix cpdma rx descriptor leak on down interface
2014-03-18 Ravi Babuusb: extcon: fix: invoke kthread after extcon dev regis...
2014-03-17 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' of git://git...
2014-03-16 Sundar RamanMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-16 Sundar Ramanv4l: ti-vps: vip: switch verbose log from error to...
2014-03-14 Sriramakrishnan A Gti81xx: enable multiple retries for SATA link reset.
2014-03-14 Ravi Babuusb: dra7x: omap2plus defconfig update to enable dwc3...
2014-03-14 Ravi Babuusb: dwc3: DT: configure usb1 to peripheral-mode and...
2014-03-14 Ravi Babuusb: dwc3: omap5-DT: set dr_mode to otg for DRD omap5...
2014-03-14 Ravi Babuusb: dwc3: dra7x-DT: set dr_mode to otg for DRD dra7xx...
2014-03-14 Ravi Babuextcon: usb: adding extcon support for dynamic usb...
2014-03-14 Ravi Babuusb: dwc3: dwc3-omap: Adding extcon support for dynamic...
2014-03-14 Ravi Babugpio: pcf857x: call the gpio user handler iff gpio_to_i...
2014-03-14 Ravi Babuusb: dra7x: DT: adding DT support for dynamic usb-id...
2014-03-14 Ravi Babuextcon: Add an API to get extcon device from dt node
2014-03-14 Ravi Babuextcon: extcon-gpio-usbvid: Generic USB VBUS/ID detecti...
2014-03-14 Ravi Babuusb: dwc3: dra7xx: control drvvbus for usb1/2 using...
2014-03-14 Ravi Babuusb: dwc3: core: Adding support for dwc3 DRD support
2014-03-14 Ravi Babuusb: dwc3: debugfs: dual role switch through debugfs...
2014-03-14 Ravi Babuusb: dwc3: omap5: adding device tree support to otg...
2014-03-14 Ravi Babuusb: dwc3: dra7x: adding device tree support to otg...
2014-03-14 Ravi Babuusb: dwc3: dwc3-omap: handle pm_runtime_enable/get_sync...
2014-03-14 Ravi Babuusb: dwc3: drd: adding usb-id handler to support drd
2014-03-14 Ravi Babuusb: dwc3: omap: make the dwc3 wrapper interrupt shared
2014-03-14 Ravi Babuusb:dwc3:otg: Add the initial otg driver fro dwc3.
2014-03-14 Ravi Babuusb: dwc3: gadget: generate completion events for every...
2014-03-14 Ravi Babuusb: dwc3: device: added device suspend callback support
2014-03-14 Ravi Babuusb: dwc3: gadget: Add start_peripheral and stop_peripheral
2014-03-14 Ravi BabuThis adds OTG support to the xhci driver, specifically...
2014-03-14 Ravi Babuusb: xhci: fix up deallocation code
2014-03-14 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y/audio-for-next' of git...
2014-03-14 Harinarayan... ASoC: tlv320aic3x: Output on both (L&R) channels for...
2014-03-14 Misael Lopez... ASoC: DRA7: dra7-evm: Add sample rate constraints
2014-03-14 Misael Lopez... ASoC: DRA7: dra7-evm: Warn if DAI sel gpio is not present
2014-03-14 Praneeth Bajjuriarm: dts: dra7-evm: fix boot failure
2014-03-13 Ravikumar Kattekolaarm: dts: dra7xx: The SD/MMC card detect gpio has been...
2014-03-13 Guennadi LiakhovetskiDT: export of_get_next_parent() for use by modules...
2014-03-12 Vishal MahaveerMerge branch 'p-ti-linux-3.8.y-video' of git://git...
2014-03-12 Arthur PhilpottMerge branch 'vip' into p-ti-linux-3.8.y-video
2014-03-11 Arthur Philpottti-ec: Adds the vip_s_fmt_vid_cap API
2014-03-11 Arthur Philpottv4l: ti-vps: vip: Export vip_s_fmt_vid_cap API
2014-03-11 Nikhil Devshatwari2c: fpdlink: camera: Add fpdlink camera driver
2014-03-11 Nikhil Devshatwarv4l: ti-vps: vip: Add support for RGB capture
2014-03-11 Nikhil Devshatwarv4l: ti-vps: vpdma: Set background color
2014-03-11 Nikhil Devshatwararm: dts: dra7xx: Add d16-d23 for vin1a
2014-03-11 Sathishkumar Sarm: dts: dra7xx: Device tree node for tvp5158
2014-03-11 Sathishkumar Si2c: ov1063x: Free gpios after use
2014-03-11 Sathishkumar Si2c: tvp5158: Analog camera Driver Support
2014-03-11 Nikhil Devshatwarv4l: ti-vps: vip: Configure parser for chosen sensor
2014-03-11 Nikhil Devshatwarv4l: ti-vps: vip: Functions for setting parser props
2014-03-11 Nikhil Devshatwarv4l: ti-vps: vip: Parse sensor endpoints in probe
2014-03-11 Nikhil Devshatwararm: dts: dra7xx: Endpoint nodes for vip and i2c
next