android-sdk/kernel-video.git
2014-09-03 Hemant Hariyaniion: dummy: Increase carveout size to 8M ti-linux-3.14.y-drm
2014-09-03 Hemant Hariyaniion: dummy: Export dummy device
2014-09-03 Hemant Hariyanidrm/omap: Allow importing of externally allocated dmabuf
2014-09-03 Hemant Hariyaniconfig_fragments: android: omap: Add config options...
2014-09-03 Hemant Hariyaniarm: config: omap: Enable CONFIG_PREEMPT in omap2plus_d...
2014-09-03 Hemant Hariyani(FIXUP) dra7: hwmod: Fix gpu iclk
2014-09-03 Hemant Hariyani(FIXUP) arm/dts: dra7: Add gpu supply
2014-08-04 Hemant Hariyaniarm: dra7xx: Add gpu hwmod
2014-08-04 Hemant Hariyaniarm/dts: dra7: Add gpu supply
2014-08-04 Hemant Hariyaniarm: dts: dra7xx: Add gpu data
2014-07-23 Subramaniam... config_fragments: audio_display: enable DRM, FB and...
2014-07-23 Subramaniam... config_fragments: android: omap: fix boot options
2014-07-23 Subramaniam... ARM: DRA7X: Fix DT_MACHINE_START name for DRA7X platforms
2014-07-23 Subramaniam... ARM: dts: dra7: fix gpmc irq number
2014-07-22 Praneeth BajjuriMerge branch 'dss_final' of git://git.ti.com/~a0393947...
2014-07-22 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2014-07-22 Dan MurphyMerge branch 'connectivity-ti-linux-3.14.y' of git...
2014-07-22 Dan MurphyMerge branch 'platform-ti-linux-3.14.y' of git://git...
2014-07-22 Peter UjfalusiARM: DTS: am437x-gp-evm: Rename fixed regulator vmmcsd_...
2014-07-22 Peter UjfalusiARM: DTS: am43xx-epos-evm: Add regulator for VBAT and...
2014-07-21 Dan MurphyMerge branch 'ti-linux-3.14.y-wlcore' of git.ti.com...
2014-07-21 Christoph FritzARM: OMAP2+: gpmc: fix gpmc_hwecc_bch_capable()
2014-07-21 Ezequiel Garciamtd: Account for BBT blocks when a partition is being...
2014-07-21 Ezequiel Garciamtd: Introduce mtd_block_isreserved()
2014-07-21 Ezequiel Garciamtd: Add sysfs attributes to expose the ECC stats fields
2014-07-21 Guido MartínezARM: OMAP2+: Make GPMC skip disabled devices
2014-07-21 Rostislav LisovyARM: omap2+: gpmc-nand: Use dynamic platform_device_alloc()
2014-07-21 Brian NorrisUBI: fastmap: do not miss bit-flips
2014-07-21 Ted Juanmtd: nand: omap: fix omap_calculate_ecc_bch() for-loop...
2014-07-21 Ted Juanmtd: devices: elm: fix elm_context_save() and elm_conte...
2014-07-21 Minal ShahARM: dts: dra7: add support for parallel NAND flash
2014-07-20 Eyal Reizeram335x-evm: dtbs wl18xx handle suspend/resume padconf...
2014-07-20 Alexey PelykhOMAP/serial: Fix division by zero exception on 3M+...
2014-07-19 Dan MurphyMerge branch 'platform-ti-linux-3.14.y' of git://git...
2014-07-19 Nishanth Menonregulator: palmas: Fix SMPS list for 0V
2014-07-18 Dan MurphyMerge branch 'audio-display-ti-linux-3.14.y' of git...
2014-07-18 Dan MurphyMerge branch 'pm-ti-linux-3.14.y' of git://git.ti.com...
2014-07-18 Dan MurphyMerge branch 'connectivity-ti-linux-3.14.y' of git...
2014-07-18 Dan MurphyMerge tag 'v3.14.13' of git./linux/kernel/git/stable...
2014-07-18 George Cheriannet: can: c_can_platform: Use devm_ioremap instead...
2014-07-18 Mugunthan V Narm: dts: am437x-gp: Add dcan support
2014-07-18 Afzal Mohammedarm: dts: am4372: Add dcan nodes
2014-07-17 Greg Kroah... Linux 3.14.13 v3.14.13
2014-07-17 Lan TianyuACPI / battery: Retry to get battery information if...
2014-07-17 Roland Dreierx86, ioremap: Speed up check for RAM pages
2014-07-17 Guenter Roeckpowerpc: Disable RELOCATABLE for COMPILE_TEST with...
2014-07-17 Chen Gangdrivers/rtc/rtc-puv3.c: use dev_dbg() instead of dev_de...
2014-07-17 Chen Gangdrivers/rtc/rtc-puv3.c: remove "&dev->" for typo issue
2014-07-17 Steven Rostedt... ring-buffer: Check if buffer exists before polling
2014-07-17 Joonsoo KimDMA, CMA: fix possible memory leak
2014-07-17 Ville Syrjälädrm/i915: Don't clobber the GTT when it's within stolen...
2014-07-17 Christian Königdrm/radeon: stop poisoning the GART TLB
2014-07-17 Alex Deucherdrm/radeon: fix typo in golden register setup on evergreen
2014-07-17 Alex Deucherdrm/radeon: fix typo in ci_stop_dpm()
2014-07-17 Alexandre Demersdrm/radeon/dpm: Reenabling SS on Cayman
2014-07-17 Theodore Ts'oext4: fix a potential deadlock in __ext4_es_shrink()
2014-07-17 Eric Sandeenext4: disable synchronous transaction batching if max_b...
2014-07-17 Theodore Ts'oext4: clarify ext4_error message in ext4_mb_generate_bu...
2014-07-17 Theodore Ts'oext4: clarify error count warning messages
2014-07-17 Theodore Ts'oext4: fix unjournalled bg descriptor while initializing...
2014-07-17 Alex WilliamsonPCI: Fix unaligned access in AF transaction pending...
2014-07-17 Vincent Minetintel_pstate: Set CPU number before accessing MSRs
2014-07-17 Dirk Brandewieintel_pstate: Update documentation of {max,min}_perf_pc...
2014-07-17 Dirk Brandewieintel_pstate: don't touch turbo bit if turbo disabled...
2014-07-17 Dirk Brandewieintel_pstate: Fix setting VID
2014-07-17 Mikulas Patockadm: allocate a special workqueue for deferred device...
2014-07-17 Joe Thornberdm io: fix a race condition in the wake up code for...
2014-07-17 K. Y. SrinivasanDrivers: hv: vmbus: Fix a bug in the channel callback...
2014-07-17 Stephen Boydclk: qcom: HDMI source sel is 3 not 2
2014-07-17 Krzysztof Kozlowskiclk: s2mps11: Fix double free corruption during driver...
2014-07-17 Thomas Gleixnerclk: spear3xx: Use proper control register offset
2014-07-17 Roger Quadrosphy: core: Fix error path in phy_create()
2014-07-17 Colin Crossarm64: implement TASK_SIZE_OF
2014-07-17 Cristian Stoicacrypto: caam - fix memleak in caam_jr module
2014-07-17 Jussi Kivilinnacrypto: sha512_ssse3 - fix byte count to bit count...
2014-07-17 Prabhakar Ladcpufreq: Makefile: fix compilation for davinci platform
2014-07-17 Joel Stanleypowerpc/perf: Clear MMCR2 when enabling PMU
2014-07-17 Joel Stanleypowerpc/perf: Add PPMU_ARCH_207S define
2014-07-17 Anton Blanchardpowerpc/perf: Never program book3s PMCs with values...
2014-07-17 Lv ZhengACPI / EC: Fix race condition in ec_transaction_completed()
2014-07-17 Lv ZhengACPI / EC: Remove duplicated ec_wait_ibf0() waiter
2014-07-17 Lv ZhengACPI / EC: Add asynchronous command byte write support
2014-07-17 Lv ZhengACPI / EC: Avoid race condition related to advance_tran...
2014-07-17 Andy WhitcroftACPI / resources: only reject zero length resources...
2014-07-17 Lan TianyuRevert "ACPI / AC: Remove AC's proc directory."
2014-07-17 Axel Linhwmon: (adm1021) Fix cache problem when writing tempera...
2014-07-17 Axel Linhwmon: (adm1029) Ensure the fan_div cache is updated...
2014-07-17 Guenter Roeckhwmon: (adm1031) Fix writes to limit registers
2014-07-17 Guenter Roeckhwmon: (emc2103) Clamp limits instead of bailing out
2014-07-17 Axel Linhwmon: (amc6821) Fix permissions for temp2_input
2014-07-17 Aaron Luthermal: hwmon: Make the check for critical temp valid...
2014-07-17 Guenter Roecki8k: Fix non-SMP operation
2014-07-17 Yasuaki Ishimatsuworkqueue: zero cpumask of wq_numa_possible_cpumask...
2014-07-17 Gu Zhengcpuset,mempolicy: fix sleeping function called from...
2014-07-17 Maxime Bizonworkqueue: fix dev_set_uevent_suppress() imbalance
2014-07-17 Helge Dellerparisc,metag: Do not hardcode maximum userspace stack...
2014-07-17 Helge Dellerparisc: fix fanotify_mark() syscall on 32bit compat...
2014-07-17 Helge Dellerparisc: add serial ports of C8000/1GHz machine to hardw...
2014-07-17 Jan Kardelliio: ti_am335x_adc: Fix: Use same step id at FIFOs...
2014-07-17 Michal SojkaUSB: serial: ftdi_sio: Add Infineon Triboard
next