android-sdk/kernel-video.git
2014-09-10 Hemant HariyaniRevert "ti_config_fragments/android_omap: sdk: Enable... ti-linux-3.14.y-drm-wip-v1
2014-09-10 Hemant Hariyaniti_config_fragments: audio_display: Enable OMAP DSS...
2014-09-10 Hemant Hariyaniion: dummy: Increase carveout size to 8M
2014-09-10 Hemant Hariyaniion: dummy: Export dummy device
2014-09-10 Hemant Hariyanidrm/omap: Allow importing of externally allocated dmabuf
2014-09-10 Hemant Hariyaniconfig_fragments: android: omap: Add config options...
2014-09-10 Hemant Hariyaniarm: config: omap: Enable CONFIG_PREEMPT in omap2plus_d...
2014-09-10 Hemant Hariyaniarm: dra7xx: Add gpu hwmod
2014-09-10 Hemant Hariyaniarm/dts: dra7: Add gpu supply
2014-09-10 Hemant Hariyaniarm: dts: dra7xx: Add gpu data
2014-09-09 Sunita Nadampalliti_config_fragments/android_omap: sdk: Enable remotepro...
2014-09-09 Sunita Nadampalliti_config_fragments/android_omap: sdk: Enable OMAPDRM...
2014-09-09 Praneeth Bajjuriti_config_fragments: audio_display: fix base config...
2014-09-05 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2014-09-02 Subramaniam... Merge branch 'linux-linaro-lsk-v3.14-android' of git...
2014-08-29 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-29 Mark BrownMerge tag 'v3.14.17' into linux-linaro-lsk-v3.14
2014-08-29 Alex ShiMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-29 Alex ShiMerge branch 'v3.14/topic/earlycon' into linux-linaro...
2014-08-29 Alex ShiMerge branch 'v3.14/topic/arm64-misc' into linux-linaro...
2014-08-29 Rob Herringtty/serial: fix 8250 early console option passing to...
2014-08-29 Rob Herringtty/serial: add back missing setup_early_serial8250_console
2014-08-29 Rob Herringtty/serial: convert 8250 to generic earlycon
2014-08-28 Alex ShiRevert "arm64: KVM: define HYP and Stage-2 translation...
2014-08-22 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/gator...
2014-08-22 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-22 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/mailbox...
2014-08-22 Mark Brownmailbox: Fix unneeded backport
2014-08-22 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-22 Jon Medhurstgator: Add config for building the module in-tree
2014-08-22 Jon Medhurstgator: Version 5.19
2014-08-22 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/mailbox...
2014-08-22 Jassi Brardt: mailbox: add generic bindings
2014-08-22 Jassi Brardoc: add documentation for mailbox framework
2014-08-22 Jassi Brarmailbox: Introduce framework for mailbox
2014-08-21 Praneeth Bajjuriti_config_fragments/audio_display: sdk: Enable OMAPDRM... p-ti-linux-3.14.y p-ti-linux-3.14.y-mm
2014-08-21 Subramaniam... config_fragments: android: omap: fix boot options
2014-08-21 Subramaniam... ARM: DRA7X: Fix DT_MACHINE_START name for DRA7X platforms
2014-08-20 Praneeth BajjuriMerge branch 'linux-linaro-lsk-v3.14-android' of git...
2014-08-20 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2014-08-20 Suman Annamailbox: rename pl320-ipc specific mailbox.h
2014-08-20 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-20 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/usb'...
2014-08-20 Robin Murphyusb: Fix H20AHB driver for big-endian
2014-08-18 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-18 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/configs...
2014-08-18 Mark Brownconfigs: Enable fanotify
2014-08-14 Mark BrownMerge branch 'linux-linaro-lsk-v3.14' into linux-linaro...
2014-08-14 Dan MurphyMerge tag 'v3.14.17' of git./linux/kernel/git/stable...
2014-08-14 Greg Kroah... Linux 3.14.17 v3.14.17
2014-08-14 Dave Chinnerxfs: log vector rounding leaks log space
2014-08-14 Andrey Utkinarch/sparc/math-emu/math_32.c: drop stray break operator
2014-08-14 Sowmini Varadhansparc64: ldc_connect() should not return EINVAL when...
2014-08-14 Christopher... sunsab: Fix detection of BREAK on sunsab serial console
2014-08-14 Christopher... bbc-i2c: Fix BBC I2C envctrl on SunBlade 2000
2014-08-14 David S. Millersparc64: Guard against flushing openfirmware mappings.
2014-08-14 David S. Millersparc64: Do not insert non-valid PTEs into the TSB...
2014-08-14 David S. Millersparc64: Add membar to Niagara2 memcpy code.
2014-08-14 David S. Millersparc64: Fix huge TSB mapping on pre-UltraSPARC-III...
2014-08-14 David S. Millersparc64: Don't bark so loudly about 32-bit tasks genera...
2014-08-14 David S. Millersparc64: Give more detailed information in {pgd,pmd...
2014-08-14 David S. Millersparc64: Add basic validations to {pud,pmd}_bad().
2014-08-14 David S. Millersparc64: Use 'ILOG2_4MB' instead of constant '22'.
2014-08-14 David S. Millersparc64: Fix range check in kern_addr_valid().
2014-08-14 David S. Millersparc64: Fix top-level fault handling bugs.
2014-08-14 David S. Millersparc64: Handle 32-bit tasks properly in compute_effect...
2014-08-14 David S. Millersparc64: Don't use _PAGE_PRESENT in pte_modify() mask.
2014-08-14 David S. Millersparc64: Fix hex values in comment above pte_modify().
2014-08-14 David S. Millersparc64: Fix bugs in get_user_pages_fast() wrt. THP.
2014-08-14 David S. Millersparc64: Fix huge PMD invalidation.
2014-08-14 David S. Millersparc64: Fix executable bit testing in set_pmd_at(...
2014-08-14 Kirill Tkhaisparc64: Make itc_sync_lock raw
2014-08-14 David S. Millersparc64: Fix argument sign extension for compat_sys_fut...
2014-08-14 Eric Dumazetsctp: fix possible seqlock seadlock in sctp_packet_tran...
2014-08-14 Sven Eckelmannbatman-adv: Fix out-of-order fragmentation support
2014-08-14 Sasha Leviniovec: make sure the caller actually wants anything...
2014-08-14 Vlad Yasevichnet: Correctly set segment mac_len in skb_segment().
2014-08-14 Vlad Yasevichmacvlan: Initialize vlan_features to turn on offload...
2014-08-14 Daniel Borkmannnet: sctp: inherit auth_capable on INIT collisions
2014-08-14 Ivan Vecerabna: fix performance regression
2014-08-14 Christoph Paaschtcp: Fix integer-overflow in TCP vegas
2014-08-14 Christoph Paaschtcp: Fix integer-overflows in TCP veno
2014-08-14 Dmitry Popovip_tunnel(ipv4): fix tunnels with "local any remote...
2014-08-14 Florian Fainellinet: phy: re-apply PHY fixups during phy_register_device
2014-08-14 Andrey Ryabininnet: sendmsg: fix NULL pointer dereference
2014-08-14 Eric Dumazetip: make IP identifiers less predictable
2014-08-14 Eric Dumazetinetpeer: get rid of ip_id_count
2014-08-14 Dmitry Kravkovbnx2x: fix crash during TSO tunneling
2014-08-14 Tobias Brunnerxfrm: Fix installation of AH IPsec SAs
2014-08-13 Dan MurphyMerge branch 'connectivity-ti-linux-3.14.y' of git...
2014-08-13 Nishanth Menonserial: omap-serial : Fix pinctrl sleep conflict with...
2014-08-13 Nishanth MenonARM: dts: am57xx-beagle-x15: Add Palmas power button
2014-08-13 Felipe BalbiARM: dts: am57xx-beagle-x15: Add dual ethernet
2014-08-12 Dan MurphyMerge branch 'connectivity-ti-linux-3.14.y' of git...
2014-08-12 Dan MurphyMerge branch 'pm-ti-linux-3.14.y' of git://git.ti.com...
2014-08-12 Nishanth MenonARM: dts: am57xx-beagle-x15: Map regulators to voltage...
2014-08-12 Mark BrownMerge remote-tracking branch 'lsk/v3.14/topic/libfdt...
2014-08-12 Mark Salterlib: add fdt_empty_tree.c
2014-08-12 Rob Herringof/fdt: Convert FDT functions to use libfdt
2014-08-12 Rob Herringof/fdt: update of_get_flat_dt_prop in prep for libfdt
next