android-sdk/kernel-video.git
2015-12-11 Anand BalagopalakrishnanARM: dts: dra72: enable dss node glsdk-7.03.00.03
2015-12-05 Tomi Valkeinendrm/omap: fix leak & crash in omap_gem_op_sync()
2015-12-05 Tomi Valkeinendrm/omap: fix kfree call when freeing omap_obj
2015-12-05 Tomi Valkeinendrm/omap: call waiter->notify from non-atomic context
2015-12-05 Tomi Valkeinendrm/omap: flush crtcs only when needed
2015-12-04 Marcus CookseyOMAPDSS: Introduced tlc59108 compatibility label for...
2015-12-04 Marcus CookseyOMAPDSS: Add FPDLink Serdes and FDLink panel display...
2015-12-03 Marcus CookseyRevert "OMAPDSS: i886: FPDLink PLL unlocks with certain...
2015-12-03 Oleksandr Tyshchenkomedia: ti-vpe: vpdma: Use u32 for the DMA address in...
2015-12-03 Nikhil Devshatwarmedia: ti-vpe: vpe: Fix kernel crash with allocation...
2015-11-30 Ravikumar Kattekoladra7: dt: update regulator constraints for main VDDs
2015-11-25 Praneeth BajjuriMerge branch 'p-ti-linux-3.14.y-common-new-panel' into...
2015-11-25 Marcus CookseyPLATFORM: removed vout1_pin config from DT
2015-11-25 Felipe Balbiusb: dwc3: host: pass BROKEN_PE flag for known broken...
2015-11-25 Felipe Balbiusb: host: xhci-plat: enable BROKEN_PE quirk if platfor...
2015-11-25 Felipe Balbiusb: host: xhci: add broken pe quirk flag to pdata
2015-11-25 Felipe Balbiusb: dwc3: core: define macros for newest revisions
2015-11-25 Felipe Balbiusb: host: xhci: dont' clear previously enabled quirks
2015-11-25 Marcus CookseyCONFIG: Add config for TLC59108 and TC3587XXBG
2015-11-25 Marcus CookseyINPUT: Add DT Entries to enable EDT-FT5x06 TSC
2015-11-25 Marcus CookseyOMAPDSS: Add DT Entries to enable TLC59108 BL Controller
2015-11-25 Marcus CookseyBACKLIGHT: Add Driver for TLC59108 Backlight Driver
2015-11-25 Marcus CookseyOMAPDSS: Add DT Entries to enable 10 inch OSD Display
2015-11-25 Marcus CookseyOMAPDSS: New driver for the OSD 10" Display
2015-11-24 Sakari Ailusof: EXPORT_SYMBOL_GPL of_property_read_u64_array
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Heiko Stuebnerof: add functions to count number of elements in a...
2015-11-24 Marcus CookseyInput: Merged 4.1 OF helper functions
2015-11-24 Pantelis Antoniouof: Introduce device tree node flag helpers.
2015-11-24 Rafael J. WysockiDriver core: Unified interface for firmware node properties
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Andy Shevchenkodevice property: fix potential NULL pointer dereference
2015-11-24 Rafael J. Wysockidevice property: Introduce firmware node type for platf...
2015-11-24 Rafael J. Wysockidriver core: Implement device property accessors throug...
2015-11-24 Rafael J. Wysockidriver core: property: Update fwnode_property_read_stri...
2015-11-24 Florin PapaDriver core: Fix missing whitespace in function argument
2015-11-24 Adrian Hunterdriver core: Add comments about returning array counts
2015-11-24 Rafael J. WysockiDriver core: Unified interface for firmware node properties
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Rafael J. Wysockidevice property: Introduce firmware node type for platf...
2015-11-24 Rafael J. Wysockidevice property: Make it possible to use secondary...
2015-11-24 Rafael J. Wysockidriver core / ACPI: Represent ACPI companions using...
2015-11-24 Rafael J. Wysockidevice property: Introduce firmware node type for platf...
2015-11-24 Rafael J. Wysockidriver core / ACPI: Represent ACPI companions using...
2015-11-24 Rafael J. WysockiDriver core: Unified interface for firmware node properties
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: of_touchscreen - fix setting max values on X...
2015-11-24 Dmitry TorokhovInput: of_touchscreen - always issue warning if axis...
2015-11-24 Dmitry TorokhovInput: improve parsing OF parameters for touchscreens
2015-11-24 Maxime RipardInput: of_touchscreen - register multitouch axes
2015-11-24 Maxime RipardInput: of_touchscreen - rework the DT parsing function
2015-11-24 Sebastian ReichelInput: add common DT binding for touchscreens
2015-11-24 Marcus CookseyInput: Enable new driver for edt-ft5x06
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: improve parsing OF parameters for touchscreens
2015-11-24 Sebastian ReichelInput: add common DT binding for touchscreens
2015-11-24 Franklin S... Input: edt-ft5x06 - Work around FT5506 firmware bug
2015-11-24 Franklin S... Input: edt-ft5x06 - Add support for 10 touch points...
2015-11-24 Franklin S... Input: edt-ft5x06 - Add support for variable amount...
2015-11-24 Franklin S... Input: edt-ft5x06 - Use max support points to determine...
2015-11-24 Franklin S... Input: edt-ft5x06 - do not call desc_to_gpio for invali...
2015-11-24 Franklin S... Input: edt-ft5x06 - Add compatible field for FT5506
2015-11-24 Franklin S... Input: edt-ft5x06 - Switch to newer gpio framework
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: improve parsing OF parameters for touchscreens
2015-11-24 Maxime RipardInput: edt-ft5x06 - remove EV_SYN event report
2015-11-24 Maxime RipardInput: edt-ft5x06 - allow to setting the maximum axes...
2015-11-24 Asaf VertzInput: edt-ft5x06 - fixed a macro coding style issue
2015-11-24 Jingoo HanInput: touchscreen - use __maybe_unused instead of...
2015-11-24 Rasmus Villemoesinput: edt-ft5x06: replace strnicmp with strncasecmp
2015-11-24 Maks NaumovInput: edt-ft5x06 - remove superfluous assignment
2015-11-24 Fabian FrederickInput: edt-ft5x06 - remove unnecessary null test
2015-11-24 Nikhil Devshatwararm: dts: dra72: Remove pinmux from kernel
2015-11-24 Nikhil Devshatwararm: dts: dra72: Add MMC padmux and delay entries
2015-11-20 Marcus CookseyOMAPDSS: i886: FPDLink PLL unlocks with certain soc...
2015-11-19 Felipe Balbiusb: dwc3: gadget: reinitialize endpoints on suspend
2015-11-19 Felipe Balbiusb: dwc3: gadget: don't leave locks held
2015-11-19 Subbaraya Sundeep... usb: dwc3: gadget: Fix incorrect DEPCMD and DGCMD statu...
2015-11-19 Nikhil Devshatwarmedia: ti-vpe: vpe: Fix line stride for output motion...
2015-11-12 Felipe Balbiusb: xhci: i896: add quirk flag for broken PED bits
2015-11-11 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-11-10 LCPD Auto MergerMerge tag 'v3.14.57' of git./linux/kernel/git/stable...
2015-11-09 Greg Kroah... Linux 3.14.57
2015-11-09 Dan Carpentervhost/scsi: potential memory corruption
2015-11-09 Greg Kroah... xen: fix backport of previous kexec patch
2015-11-09 Soeren Grunewaldserial: 8250_pci: Add support for 12 port Exar boards
2015-11-09 Soeren Grunewaldserial: 8250_pci: Add support for 16 port Exar boards
2015-11-09 Roman Gushchinmd/raid5: fix locking in handle_stripe_clean_event()
2015-11-09 Doron TsurIB/cm: Fix rb-tree duplicate free and use-after-free
2015-11-09 Dāvis Mosānsmvsas: Fix NULL pointer dereference in mvs_slot_task_free
2015-11-09 NeilBrownRevert "md: allow a partially recovered device to be...
2015-11-09 Jes Sorensenmd/raid10: submit_bio_wait() returns 0 on success
2015-11-09 Jes Sorensenmd/raid1: submit_bio_wait() returns 0 on success
2015-11-09 Herbert Xucrypto: api - Only abort operations on fatal signal
2015-11-09 Peter Zijlstramodule: Fix locking in symbol_put_addr()
2015-11-09 Cathy Averyxen-blkfront: check for null drvdata in blkback_changed...
next