]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2006-05-11 Linus TorvaldsLinux v2.6.17-rc4 v2.6.17-rc4
2006-05-11 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-arm
2006-05-11 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-serial
2006-05-11 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-05-11 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/jejb...
2006-05-11 Jens Axboe[BLOCK] limit request_fn recursion
2006-05-11 Patrick McHardy[NET_SCHED]: HFSC: fix thinko in hfsc_adjust_levels()
2006-05-11 Linus Torvaldsptrace_attach: fix possible deadlock schenario with...
2006-05-10 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2006-05-10 Michael S.... IB/mthca: FMR ioremap fix
2006-05-10 Linus TorvaldsMerge branch 'upstream' of master.kernel.org:/pub/scm...
2006-05-10 James Cameronsis900: phy for FoxCon motherboard
2006-05-10 Francois Romieudl2k: use DMA_48BIT_MASK constant
2006-05-10 Herbert Valerio... phy: mdiobus_register(): initialize all phy_map entries
2006-05-10 Stephen Hemmingersky2: ifdown kills irq mask
2006-05-10 Harald Welte[Cardman 40x0] Fix udev device creation
2006-05-10 Alexey Kuznetsov[IPV6]: skb leakage in inet6_csk_xmit
2006-05-10 Stephen Hemminger[BRIDGE]: Do sysfs registration inside rtnl.
2006-05-10 Stephen Hemminger[NET]: Do sysfs registration as part of register_netdevice.
2006-05-10 mdr@sgi.com[SCSI] mptfc: race between mptfc_register_dev and mptfc...
2006-05-10 Jesper Juhl[TG3]: Fix possible NULL deref in tg3_run_loopback().
2006-05-10 Roland DreierIPoIB: Free child interfaces properly
2006-05-09 Herbert Xu[NET] linkwatch: Handle jiffies wrap-around
2006-05-09 Christoph Hellwig[IRDA]: Switching to a workqueue for the SIR work
2006-05-09 David Brownell[IRDA]: smsc-ircc: Minimal hotplug support.
2006-05-09 Adrian Bunk[IRDA]: Removing unused EXPORT_SYMBOLs
2006-05-09 Samuel Ortiz[IRDA]: New maintainer.
2006-05-09 Alan Stern[NET]: Make netdev_chain a raw notifier.
2006-05-09 Wei Yongjun[IPV4]: ip_options_fragment() has no effect on fragment...
2006-05-09 Stefan Rompf[NET]: Add missing operstates documentation.
2006-05-09 Pavel Machek[ARM] 3508/1: Update collie defconfig
2006-05-09 Russell King[ARM] Fix thread struct allocator for SMP case
2006-05-09 Roland DreierIB/mthca: Fix race in reference counting
2006-05-09 Roland DreierIB/srp: Fix tracking of pending requests during error...
2006-05-09 Ralph CampbellIB: Fix display of 4-bit port counters in sysfs
2006-05-09 Linus TorvaldsMerge branch 'upstream' of git://git.kernel.org/pub...
2006-05-09 Marcelo Tosatti[PATCH] ppc32/8xx: Fix r3 trashing due to 8MB TLB page...
2006-05-09 Paul Mackerraspowerpc/32: Define an is_kernel_addr() to fix ARCH...
2006-05-09 Linus TorvaldsMerge git://oss.sgi.com:8090/xfs-2.6
2006-05-08 Stephen HemmingerMerge branch 'upstream-fixes' of git://git.kernel.org...
2006-05-08 Jens Osterkampspidernet: enable support for bcm5461 ethernet phy
2006-05-08 Jens Osterkampspidernet: introduce new setting
2006-05-08 Sergei ShtylyovFix RTL8019AS init for Toshiba RBTX49xx boards
2006-05-08 Herbert Valerio... au1000_eth.c: use ether_crc() from <linux/crc32.h>
2006-05-08 Stephen Hemmingersky2: version 1.3
2006-05-08 Stephen HemmingerAdd more support for the Yukon Ultra chip found in...
2006-05-08 Stephen Hemmingersky2: synchronize irq on remove
2006-05-08 Stephen Hemmingersky2: dont write status ring
2006-05-08 Stephen Hemmingersky2: edge triggered workaround enhancement
2006-05-08 Stephen Hemmingersky2: use mask instead of modulo operation
2006-05-08 Stephen Hemmingersky2: tx ring index mask fix
2006-05-08 Stephen Hemmingersky2: status irq hang fix
2006-05-08 Stephen Hemmingersky2: backout NAPI reschedule
2006-05-08 Linus TorvaldsRevert "kbuild: fix modpost segfault for 64bit mipsel...
2006-05-08 Russell King[ARM] Update mach-types
2006-05-08 Russell King[ARM] Update versatile_defconfig
2006-05-08 Andi Kleen[PATCH] x86_64: Move ondemand timer into own work queue
2006-05-08 Andi Kleen[PATCH] x86_64: Avoid EBDA area in early boot allocator
2006-05-08 Corey Minyard[PATCH] x86_64: add nmi_exit to die_nmi
2006-05-08 Corey Minyard[PATCH] x86_64: fix die_lock nesting
2006-05-08 Andi Kleen[PATCH] x86_64: Check for too many northbridges in...
2006-05-08 Kimball Murray[PATCH] x86_64: avoid IRQ0 ioapic pin collision
2006-05-08 Linus TorvaldsMerge branch 'release' of git://git.kernel.org/pub...
2006-05-08 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-05-08 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2006-05-08 Trond Myklebust[PATCH] fs/locks.c: Fix lease_init
2006-05-08 Nathan Scott[XFS] Fix a possible metadata buffer (AGFL) refcount...
2006-05-08 Nathan Scott[XFS] Fix a project quota space accounting leak on...
2006-05-08 Nathan Scott[XFS] Fix a possible forced shutdown due to mishandling...
2006-05-08 Jan Beulichkbuild: Do not overwrite makefile as anohter user
2006-05-08 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-arm
2006-05-07 Bellido Nicolas[ARM] 3507/1: Replace map_desc.physical with map_desc...
2006-05-07 Bellido Nicolas[ARM] 3506/1: aaec2000: debug-macro.S needs hardware.h
2006-05-07 Bellido Nicolas[ARM] 3505/1: aaec2000: entry-macro.S needs asm/arch...
2006-05-07 Bellido Nicolas[ARM] 3504/1: Fix clcd includes for aaec2000
2006-05-07 Bellido Nicolas[ARM] 3503/1: Fix map_desc structure for aaec2000
2006-05-07 Sascha Hauer[ARM] 3501/1: i.MX: fix lowlevel debug macros
2006-05-07 Linus TorvaldsFix ptrace_attach()/ptrace_traceme()/de_thread() race
2006-05-07 Randy Dunlap[IRDA] irda-usb: use NULL instead of 0
2006-05-07 Hua Zhong[IPV4]: Remove likely in ip_rcv_finish()
2006-05-07 Stephen Hemminger[NET]: Create netdev attribute_groups with class_device_add
2006-05-07 Stephen Hemminger[CLASS DEVICE]: add attribute_group creation
2006-05-06 Russell King[ARM] rtc-sa1100: fix compiler warnings and error cleanup
2006-05-06 Russell King[ARM] Allow SA1100 RTC alarm to be configured for wakeup
2006-05-06 John Heffner[TCP]: Fix snd_cwnd adjustments in tcp_highspeed.c
2006-05-06 Ralf Baechle[NETROM/ROSE]: Kill module init version kernel log...
2006-05-06 Herbert Xu[DCCP]: Fix sock_orphan dead lock
2006-05-06 Stephen Hemminger[BRIDGE]: keep track of received multicast packets
2006-05-06 Sridhar Samudrala[SCTP]: Fix state table entries for chunks received...
2006-05-06 Sridhar Samudrala[SCTP]: Fix panic's when receiving fragmented SCTP...
2006-05-06 Vladislav Yasevich[SCTP]: Prevent possible infinite recursion with multip...
2006-05-06 Neil Horman[SCTP]: Allow spillover of receive buffer to avoid...
2006-05-05 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-mmc
2006-05-05 Nicolas Pitre[ARM] 3495/1: EABI: undefine removed syscalls, but...
2006-05-05 Nicolas Pitre[ARM] 3500/1: fix PXA27x DMA allocation priority
2006-05-05 George G. Davis[ARM] 3499/1: Fix VFP FPSCR corruption for double excep...
2006-05-05 David Woodhouse[PATCH] bcm43xx: Fix access to non-existent PHY registers
2006-05-05 Michael Buesch[PATCH] bcm43xx: Fix array overrun in bcm43xx_geo_init
2006-05-05 Stefano Brivio[PATCH] bcm43xx: check for valid MAC address in SPROM
2006-05-05 Jean Delvare[PATCH] ieee80211: Fix A band channel count (resent)
next