]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2006-07-15 Linus TorvaldsLinux 2.6.18-rc2 v2.6.18-rc2
2006-07-15 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2006-07-15 Jeff Dike[PATCH] UML - fix utsname build breakage
2006-07-15 Linus TorvaldsDon't allow chmod() on the /proc/<pid>/ files
2006-07-15 Linus TorvaldsMark /proc MS_NOSUID and MS_NOEXEC
2006-07-15 Dave Jones[PATCH] sch_htb compile fix.
2006-07-15 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/herbe...
2006-07-15 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-07-15 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-07-15 Steven Rostedt[PATCH] remove set_wmb - arch removal
2006-07-15 Steven Rostedt[PATCH] remove set_wmb - doc update
2006-07-15 Shailabh Nagar[PATCH] Remove down_write() from taskstats code invoked...
2006-07-15 Shailabh Nagar[PATCH] per-task delay accounting taskstats interface...
2006-07-15 Shailabh Nagar[PATCH] per-task delay accounting: avoid send without...
2006-07-15 Shailabh Nagar[PATCH] per task delay accounting taskstats interface...
2006-07-15 Shailabh Nagar[PATCH] delay accounting taskstats interface send tgid...
2006-07-15 Shailabh Nagar[PATCH] per-task-delay-accounting: /proc export of...
2006-07-15 Shailabh Nagar[PATCH] per-task-delay-accounting: documentation
2006-07-15 Shailabh Nagar[PATCH] per-task-delay-accounting: delay accounting...
2006-07-15 Shailabh Nagar[PATCH] per-task-delay-accounting: taskstats interface
2006-07-15 Balbir Singh[PATCH] per-task-delay-accounting: utilities for genetl...
2006-07-15 Chandra Seetharaman[PATCH] per-task-delay-accounting: cpu delay collection...
2006-07-15 Shailabh Nagar[PATCH] per-task-delay-accounting: sync block I/O and...
2006-07-15 Shailabh Nagar[PATCH] per-task-delay-accounting: setup
2006-07-15 Shailabh Nagar[PATCH] list_is_last utility
2006-07-15 Mike Rapoport[PATCH] mbxfb: Add framebuffer driver for the Intel...
2006-07-15 Eric Paris[PATCH] Fix security check for joint context= and fscon...
2006-07-15 Adrian Bunk[PATCH] let the the lockdep options depend on DEBUG_KERNEL
2006-07-15 Kylene Jo Hall[PATCH] tpm_tis: use resource_size_t
2006-07-15 Kylene Jo Hall[PATCH] tpm: Add force device probe option
2006-07-15 Kylene Jo Hall[PATCH] tpm: interrupt clear fix
2006-07-15 Al Viro[PATCH] symlink nesting level change
2006-07-15 Randy Dunlap[PATCH] actual mailing list in MAINTAINERS
2006-07-15 Randy Dunlap[PATCH] TPM: fix failure path leak
2006-07-15 Ingo Molnar[PATCH] lockdep: core, fix rq-lock handling on __ARCH_W...
2006-07-15 Jim Cromie[PATCH] gpio: rename exported vtables to better match...
2006-07-15 Jim Cromie[PATCH] gpio: cosmetics: remove needless newlines
2006-07-15 Jim Cromie[PATCH] gpio: drop vtable members .gpio_set_high .gpio_...
2006-07-15 Rolf Eike Beer[PATCH] Remove pci_dac_set_dma_mask() from Documentatio...
2006-07-15 Rolf Eike Beer[PATCH] add function documentation for register_chrdev()
2006-07-15 Roland Dreier[PATCH] Convert idr's internal locking to _irqsave...
2006-07-15 Jeff Mahoney[PATCH] reiserfs: fix handling of device names with...
2006-07-15 Chris Boot[PATCH] net48xx LED cleanups
2006-07-15 OGAWA Hirofumi[PATCH] Fix sighand->siglock usage in kernel/acct.c
2006-07-15 john stultz[PATCH] improve timekeeping resume robustness
2006-07-15 Jim Cromie[PATCH] scx200_gpio: use 1 cdev for N minors, not N...
2006-07-15 Jim Cromie[PATCH] scx200_gpio: 1 cdev for N minors: cleanup,...
2006-07-15 Adrian Bunk[PATCH] unexport open_softirq
2006-07-15 Adrian Bunk[PATCH] drivers/block/cpqarray.c: remove an unused...
2006-07-15 Luca Tettamanti[PATCH] Add try_to_freeze() to rt-test kthreads
2006-07-15 Arjan van de Ven[PATCH] lockdep: annotate the BLKPG_DEL_PARTITION ioctl
2006-07-15 Herbert Valerio... [PATCH] RTC subsystem, Add ISL1208 support
2006-07-15 Nathan Scott[PATCH] ramdisk blocksize Kconfig entry
2006-07-15 Nathan Scott[PATCH] Update ramdisk documentation
2006-07-15 Luke Yang[PATCH] nommu: export two symbols for drivers to use
2006-07-15 David Woodhouse[PATCH] hdrinstall: remove asm/io.h from user visibility
2006-07-15 David Woodhouse[PATCH] hdrinstall: remove asm/atomic.h from user visib...
2006-07-15 David Woodhouse[PATCH] hdrinstall: remove asm/irq.h from user visibility
2006-07-15 Andrew Morton[PATCH] del_timer_sync(): add cpu_relax()
2006-07-15 Adrian Bunk[PATCH] remove kernel/kthread.c:kthread_stop_sem()
2006-07-15 Andreas Gruenbacher[PATCH] null-terminate over-long /proc/kallsyms symbols
2006-07-15 Jeff Dike[PATCH] uml: header formatting cleanups
2006-07-15 Jeff Dike[PATCH] uml: tidy biarch gcc support
2006-07-15 Jeff Dike[PATCH] uml: tidy longjmp macro
2006-07-15 Vadim Lobanov[PATCH] i386: remove redundant might_sleep() in user...
2006-07-15 Eric W. Biederman[PATCH] i386 kexec: allow the kexec on panic support...
2006-07-15 Catalin Marinas[PATCH] Fix a memory leak in the i386 setup code
2006-07-15 Chuck Ebbert[PATCH] i386: handle_BUG(): don't print garbage if...
2006-07-15 Anil Keshavamurthy[PATCH] ia64: race flushing icache in COW path
2006-07-15 Jan Kiszka[PATCH] mm: fix oom roll-back of __vmalloc_area_node
2006-07-15 Michael S.... [PATCH] IB/core: use correct gfp_mask in sa_query
2006-07-15 Michael S.... [PATCH] fmr pool: remove unnecessary pointer dereference
2006-07-15 Ira Weiny[PATCH] IB/cm: set private data length for reject messages
2006-07-15 Vu Pham[PATCH] srp: fix fmr error handling
2006-07-15 Michael S.... [PATCH] IB/addr: gid structure alignment fix
2006-07-15 Michael S.... [PATCH] IB/cm: drop REQ when out of memory
2006-07-15 Michael S.... [PATCH] IB/mthca: comment fix
2006-07-15 Jack Morgenstein[PATCH] IB/mthca: fix static rate returned by mthca_ah_...
2006-07-15 Kirill Korotaev[PATCH] struct file leakage
2006-07-15 Linus TorvaldsRelax /proc fix a bit
2006-07-15 Michal Ludvig[CRYPTO] padlock: Fix alignment after aes_ctx rearrange
2006-07-15 Marc Zyngier[SPARC64] Fix PSYCHO PCI controler init.
2006-07-15 David S. Miller[SPARC64] psycho: Fix pbm->name handling in pbm_registe...
2006-07-15 David S. Miller[SERIAL] sunsab: Fix significant typo in sab_probe()
2006-07-15 David S. Miller[SERIAL] sunsu: Report keyboard and mouse ports in...
2006-07-15 David S. Miller[SPARC64]: Make sure IRQs are disabled properly during...
2006-07-14 Linus TorvaldsFix nasty /proc vulnerability
2006-07-14 Stephen Hemminger[VLAN]: __vlan_hwaccel_rx can use the faster ether_comp...
2006-07-14 Stephen Hemminger[PKT_SCHED] HTB: initialize upper bound properly
2006-07-14 Stephen Hemminger[IPV4]: Clear skb cb on IP input
2006-07-14 Herbert Xu[NET]: Update frag_list in pskb_trim
2006-07-13 Linus TorvaldsMerge branch 'upstream' of git://ftp.linux-mips.org...
2006-07-13 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2006-07-13 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-mmc
2006-07-13 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-serial
2006-07-13 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-arm
2006-07-13 Ingo Molnar[PATCH] revert slab.c locking change
2006-07-13 Atsushi Nemoto[MIPS] sparsemem: fix crash in show_mem
2006-07-13 Yoichi Yuasa[MIPS] vr41xx: Update workpad setup function
2006-07-13 Yoichi Yuasa[MIPS] vr41xx: Update e55 setup function
next