]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2006-07-30 Linus TorvaldsLinux v2.6.18-rc3 v2.6.18-rc3
2006-07-30 Linus TorvaldsMerge master.kernel.org:/home/rmk/linux-2.6-arm
2006-07-30 Andi Kleen[PATCH] MM: Remove rogue readahead printk
2006-07-30 Andi Kleen[PATCH] i386: Fix up backtrace fallback patch
2006-07-30 Andi Kleen[PATCH] x86_64: Fix swiotlb=force
2006-07-30 Andi Kleen[PATCH] x86_64: Revert k8-bus.c northbridge access...
2006-07-30 Jon Mason[PATCH] x86_64: Calgary IOMMU - Multi-Node NULL pointer...
2006-07-30 Muli Ben-Yehuda[PATCH] x86_64: Calgary IOMMU - fix off by one error
2006-07-30 Andi Kleen[PATCH] x86_64: On Intel systems when CPU has C3 don...
2006-07-30 Andi Kleen[PATCH] x86_64: Update defconfig
2006-07-29 Catalin Marinas[ARM] 3734/1: Fix the unused variable warning in __ioun...
2006-07-29 George G. Davis[ARM] 3737/1: Export ARM copy/clear_user_page symbols
2006-07-29 Lennert Buytenhek[ARM] 3736/1: xscale: don't mis-report 80219 as an...
2006-07-29 Linus TorvaldsMerge branch 'upstream-linus' of master.kernel.org...
2006-07-29 Jeff GarzikMerge branch 'master' into upstream-fixes
2006-07-29 Jeff GarzikMerge branch 'upstream' of git://electric-eye.fr.zoreil...
2006-07-29 Stephen Hemminger[PATCH] skge: chip clock rate typo
2006-07-29 Brice Goglin[PATCH] myri10ge - Always do a dummy RDMA after loading...
2006-07-29 Jeff GarzikMerge branch 'upstream-fixes' of git://git.kernel.org...
2006-07-29 Ingo Molnar[PATCH] pi-futex: robust-futex exit
2006-07-29 Ingo Molnar[PATCH] pi-futex: robust-futex exit crash fix
2006-07-29 Andi Kleen[PATCH] i386: Do backtrace fallback too
2006-07-29 Andi Kleen[PATCH] x86_64: Document backtracer selection options
2006-07-29 Andi Kleen[PATCH] x86_64: Dump leftover backtrace entries when...
2006-07-29 bibo mao[PATCH] x86_64: Enlarge debug stack for nested kprobes
2006-07-29 Andi Kleen[PATCH] x86_64: Don't clobber r8-r11 in int 0x80 handler
2006-07-29 Andi Kleen[PATCH] i386/x86-64: Add user_mode checks to profile_pc...
2006-07-29 Linus TorvaldsMerge branch 'for-linus' of git://git390.osdl.marist...
2006-07-29 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-07-29 Linus TorvaldsMerge git://oss.sgi.com:8090/nathans/xfs-rc-2.6
2006-07-29 Linus TorvaldsMerge branch 'for-linus' of git://brick.kernel.dk/data...
2006-07-29 Chuck Ebbert[PATCH] i386: switch_to(): misplaced parentheses
2006-07-28 Alexey Dobriyan[SUNLANCE]: fix compilation on sparc-UP
2006-07-28 Nathan Scott[XFS] Ensure bulkstat from an invalid inode number...
2006-07-28 Nathan Scott[XFS] Fix a barrier related forced shutdown on mounts...
2006-07-28 Nathan Scott[XFS] Fix remount vs no/barrier options by ensuring...
2006-07-28 Christoph Hellwig[XFS] All xfs_disk_dquot_t values are (as the name...
2006-07-28 Jens Axboe[PATCH] scsi: kill overeager "not-ready" messages
2006-07-28 Jens Axboe[PATCH] it821x: fix ide dma setup bug
2006-07-28 Jens Axboe[PATCH] ide: if the id fields looks screwy, disable DMA
2006-07-28 Jens Axboe[PATCH] ide: option to disable cache flushes for buggy...
2006-07-28 Bob Breuer[SPARC]: Defer clock_probe to fs_initcall()
2006-07-28 David S. Miller[SPARC64]: Fix typo in pgprot_noncached().
2006-07-27 David S. Miller[SPARC64]: Fix quad-float multiply emulation.
2006-07-27 Chuck Ebbert[PATCH] ieee80211: TKIP requires CRC32
2006-07-27 Dan Williams[PATCH] orinoco: fix setting transmit key only
2006-07-27 Daniel Drake[PATCH] softmac: do shared key auth in workqueue
2006-07-27 Robert Schulze[PATCH] airo: should select crypto_aes
2006-07-27 Pavel Machek[PATCH] zd1201: workaround interference problem
2006-07-27 Martin Schwidefsky[S390] update default configuration
2006-07-27 Cornelia Huck[S390] duplicate ccw devices in ccwgroup.
2006-07-27 Peter Oberparleiter[S390] permanent subchannel busy conditions may cause...
2006-07-26 Ben Dooks[ARM] 3733/2: S3C24XX: Remove old IDE registers in...
2006-07-26 Ben Dooks[ARM] 3732/1: S3C24XX: tidy syntax in osiris and anubis...
2006-07-26 Russell King[ARM] Fix SMP booting
2006-07-26 Christoph Hellwig[PATCH] fix compile regression for a few scsi drivers
2006-07-26 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-07-26 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2006-07-26 Arjan van de Ven[PATCH] Reorganize the cpufreq cpu hotplug locking...
2006-07-26 Tetsuo Handa[IPV4/IPV6]: Setting 0 for unused port field in RAW...
2006-07-25 Alexey Kuznetsov[IPV4] ipmr: ip multicast route bug fix.
2006-07-25 Michael Chan[TG3]: Update version and reldate
2006-07-25 Michael Chan[TG3]: Handle tg3_init_rings() failures
2006-07-25 Michael Chan[TG3]: Add tg3_restart_hw()
2006-07-25 Jens Axboe[PATCH] cfq-iosched: don't use a hard jiffies value...
2006-07-25 Milton Miller[PATCH] blktrace: fix read-ahead bit
2006-07-25 Jens Axboe[PATCH] cciss: fix stall with softirq handling and CFQ
2006-07-25 Guillaume Chazarain[IPV4]: Clear the whole IPCB, this clears also IPCB...
2006-07-25 Guillaume Chazarain[IPV6]: Clean skb cb on IPv6 input.
2006-07-25 Patrick McHardy[NETFILTER]: Demote xt_sctp to EXPERIMENTAL
2006-07-25 Patrick McHardy[NETFILTER]: bridge netfilter: add deferred output...
2006-07-25 Phil Oester[NETFILTER]: xt_pkttype: fix mismatches on locally...
2006-07-25 Patrick McHardy[NETFILTER]: SNMP NAT: fix byteorder confusion
2006-07-25 Adrian Bunk[NETFILTER]: conntrack: fix SYSCTL=n compile
2006-07-25 Patrick McHardy[NETFILTER]: nf_queue: handle NF_STOP and unknown verdi...
2006-07-25 Patrick McHardy[NETFILTER]: H.323 helper: fix possible NULL-ptr derefe...
2006-07-25 David S. Miller[SCSI] esp: Fix build.
2006-07-25 David S. Miller[SPARC]: Fix SA_STATIC_ALLOC value.
2006-07-25 David S. Miller[SPARC64]: Explicitly print return PC when the kernel...
2006-07-24 Christoph Hellwig[NET]: Correct dev_alloc_skb kerneldoc
2006-07-24 Christoph Hellwig[NET]: Remove CONFIG_HAVE_ARCH_DEV_ALLOC_SKB
2006-07-24 Stefan Rompf[VLAN]: Fix link state propagation
2006-07-24 David S. Miller[IPV6] xfrm6_tunnel: Delete debugging code.
2006-07-24 Martin Michlmayr[ARM] 3731/1: Allow IRQ definitions of IQ80331 and...
2006-07-24 Marcel Holtmann[Bluetooth] Enable SCO support for Broadcom HID proxy...
2006-07-24 Marcel Holtmann[Bluetooth] Add quirk for another broken RTX Telecom...
2006-07-24 Marcel Holtmann[Bluetooth] Correct SCO buffer size for Belkin devices
2006-07-24 Marcel Holtmann[Bluetooth] Correct SCO buffer size for another Broadco...
2006-07-24 Marcel Holtmann[Bluetooth] Correct RFCOMM channel MTU for broken imple...
2006-07-24 Guillaume Chazarain[PKT_SCHED]: Fix regression in PSCHED_TADD{,2}.
2006-07-24 Ian McDonald[DCCP]: Fix default sequence window size
2006-07-24 Roland DreierIB/mthca: Initialize max_cmds before debug code prints it
2006-07-24 Michael S.... IB/ipoib: Fix packet loss after hardware address update
2006-07-24 Or GerlitzIB/ipoib: Fix oops with ipoib_debug_mcast set
2006-07-24 Sean HeftyIB/mad: Validate MADs for spec compliance
2006-07-24 Ralph CampbellIB/ipath: ipath_skip_sge() can break if num_sge > 1
2006-07-24 Ralph CampbellIB/ipath: Fix ib_ipath driver to work with SRP
2006-07-24 Ralph CampbellIB/ipath: Fix a data corruption
2006-07-24 Dotan BarakIB/mthca: Fix SRQ limit event range check
2006-07-24 Jeff GarzikMerge branch 'master' into upstream-fixes
next