]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2007-03-07 Linus TorvaldsLinux 2.6.21-rc3 v2.6.21-rc3
2007-03-07 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2007-03-07 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2007-03-07 Linus TorvaldsMerge branch 'for-linus' of git://git390.osdl.marist...
2007-03-07 Linus TorvaldsMerge branch 'upstream-linus' of master.kernel.org...
2007-03-07 Linus TorvaldsRevert "[PATCH] LOG2: Alter get_order() so that it...
2007-03-07 Greg Ungerer[PATCH] m68knommu: remove local_bh_count
2007-03-07 Greg Ungerer[PATCH] m68knommu: use irq_handler_t and rtc_time in...
2007-03-07 Greg Ungerer[PATCH] m68knommu: GPIO line defines for the ColdFire...
2007-03-07 Greg Ungerer[PATCH] m68knommu: fix work queues in mcfserial.c driver
2007-03-07 Greg Ungerer[PATCH] m68knommu: set GPIO lines for serial ports...
2007-03-07 Greg Ungerer[PATCH] m68knommu: use irq_handler_t and remove regs...
2007-03-07 Greg Ungerer[PATCH] m68knommu: use irq_handler_t for passing handle...
2007-03-07 Greg Ungerer[PATCH] m68knommu: use irq_handler_t for passing handle...
2007-03-07 Linus TorvaldsMerge branch 'release' of git://git.kernel.org/pub...
2007-03-07 Linus TorvaldsMerge branch 'upstream' of git://ftp.linux-mips.org...
2007-03-07 Mark Gross[PATCH] minor updat to tlclk Kconfig entry
2007-03-07 Marcel Holtmann[PATCH] Fix buffer overflow in Omnikey CardMan 4040...
2007-03-07 Hugh Dickins[PATCH] suspend regression: sysfs deadlock
2007-03-07 Linus TorvaldsMerge branch 'for-linus' of master.kernel.org:/pub...
2007-03-07 Linus TorvaldsMerge branch 'linus' of master.kernel.org:/pub/scm...
2007-03-07 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2007-03-07 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2007-03-07 Linus TorvaldsMerge branch 'upstream-linus' of master.kernel.org...
2007-03-07 Ralf Baechle[MIPS] IP27: Build fix
2007-03-07 Ralf Baechle[MIPS] Wire up ioprio_set and ioprio_get.
2007-03-07 Dave Johnson[MIPS] Fix __raw_read_trylock() to allow multiple readers
2007-03-07 Ralf Baechle[MIPS] Export __copy_user_inatomic.
2007-03-07 Ralf Baechle[MIPS] R2 bitops compile fix for gcc < 4.0.
2007-03-07 Atsushi Nemoto[MIPS] TX39: Remove redundant tx39_blast_icache() calls
2007-03-07 Yoichi Yuasa[MIPS] Cobalt: Fix early printk
2007-03-07 Ralf Baechle[MIPS] SMTC: De-obscure Malta hooks.
2007-03-07 Ralf Baechle[MIPS] SMTC: Add fordward declarations for mm_struct...
2007-03-07 Ralf Baechle[MIPS] SMTC: <asm/mips_mt.h> must include <linux/cpumask.h>
2007-03-07 Ralf Baechle[MIPS] SMTC: <asm/smtc_ipi.h> must include <linux/spinl...
2007-03-07 Ralf Baechle[MIPS] Atlas, Malta: Fix build warning.
2007-03-06 Magnus Damm[IA64] kexec: Use EFI_LOADER_DATA for ELF core header
2007-03-06 Nick Piggin[IA64] permon use-after-free fix
2007-03-06 Alexandr Andreev[IA64] sync compat getdents
2007-03-06 Lee Schermerhorn[IA64] always build arch/ia64/lib/xor.o
2007-03-06 schwab@suse.de[IA64] Remove stack hard limit on ia64
2007-03-06 Horms[IA64] point saved_max_pfn to the max_pfn of the entire...
2007-03-06 Gerrit Renker[DCCP]: Set RTO for newly created child socket
2007-03-06 Gerrit Renker[DCCP]: Correctly split CCID half connections
2007-03-06 Johannes Berg[NET]: Fix compat_sock_common_getsockopt typo.
2007-03-06 Tony LuckRevert "[IA64] swiotlb abstraction (e.g. for Xen)"
2007-03-06 David S. Miller[NET]: Revert incorrect accept queue backlog changes.
2007-03-06 Rafael J. Wysocki[PATCH] kconfig: Update swsusp description
2007-03-06 Greg Banks[PATCH] knfsd: provide sunrpc pool_mode module option
2007-03-06 NeilBrown[PATCH] knfsd: fix recently introduced problem with...
2007-03-06 NeilBrown[PATCH] knfsd: remove CONFIG_IPV6 ifdefs from sunrpc...
2007-03-06 NeilBrown[PATCH] knfsd: use recv_msg to get peer address for...
2007-03-06 Jeff Dike[PATCH] uml: comment the initialization of a global
2007-03-06 Jeff Dike[PATCH] uml: add a debugging message
2007-03-06 Jeff Dike[PATCH] uml: fix formatting violations in signal delive...
2007-03-06 Jeff Dike[PATCH] linux/audit.h needs linux/types.h
2007-03-06 Dimitri Gorokhovik[PATCH] initramfs should not depend on CONFIG_BLOCK
2007-03-06 Mike Miller... [PATCH] cciss: add struct pci_driver shutdown support...
2007-03-06 Mike Miller... [PATCH] cciss: fix for 2TB support
2007-03-06 Josh Triplett[PATCH] Publish rcutorture module parameters via sysfs...
2007-03-06 Alexey Dobriyan[PATCH] geode-aes: use unsigned long for spin_lock_irqsave
2007-03-06 Dave Kleikamp[PATCH] fs: nobh_truncate_page() fix
2007-03-06 Daniel Walker[PATCH] fix vsyscall settimeofday
2007-03-06 Peter Zijlstra[PATCH] mqueue: nested locking annotation
2007-03-06 Adrian Bunk[PATCH] remove arch/i386/kernel/tsc.c:custom_sched_clock
2007-03-06 Thomas Gleixner[PATCH] highres: do not run the TIMER_SOFTIRQ after...
2007-03-06 Andres Salomon[PATCH] hrtimers: hrtimer_clock_base description typo
2007-03-06 Andres Salomon[PATCH] hrtimers: fix HRTIMER_CB_IRQSAFE_NO_SOFTIRQ...
2007-03-06 Andres Salomon[PATCH] i386: make x86_64 tsc header require i386 rathe...
2007-03-06 Thomas Gleixner[PATCH] Scheduled removal of SA_xxx interrupt flags...
2007-03-06 Mark Lord[PATCH] Fix 2.6.21 rfcomm lockups
2007-03-06 James Simmons[PATCH] fbdev: fix kconfig error if FB_DDC=n
2007-03-06 Randy Dunlap[PATCH] atyfb: fix kconfig error part 2
2007-03-06 Dave Jones[PATCH] nvidiafb backlight: Fix implicit declaration...
2007-03-06 Andrew Morton[PATCH] fix build with CONFIG_NO_IDLE_HZ=n
2007-03-06 Thomas Gleixner[PATCH] Save/restore periodic tick information over...
2007-03-06 Jaroslav Kysela[ALSA] version 1.0.14rc3
2007-03-06 Pierre Ossmansdhci: release irq during suspend
2007-03-06 Mark Lordsdhci: make isr tolerant of read errors
2007-03-06 Pierre Ossmanmmc: require explicit support for high-speed
2007-03-06 Pierre Ossmanncpfs: make sure server connection survives a kill
2007-03-06 Andrew Mortonsis900 warning fixes
2007-03-06 Dale Farnsworthmv643xx_eth: Place explicit port number in mv643xx_eth_...
2007-03-06 Don Frypcnet32: Fix PCnet32 performance bug on non-coherent...
2007-03-06 Prarit Bhargava__devinit & __devexit cleanups for de2104x driver
2007-03-06 Dmitriy Monakhov3c59x: Handle pci_enable_device() failure while resuming
2007-03-06 Maxim Levitskydmfe: Fix link detection
2007-03-06 Maxim Levitskydmfe: fix two bugs
2007-03-06 Maxim Levitskydmfe: trivial/spelling fixes
2007-03-06 Andrew Mortonrevert "drivers/net/tulip/dmfe: support basic carrier...
2007-03-06 Li Yangucc_geth: returns NETDEV_TX_BUSY when BD ring is full
2007-03-06 Li Yangucc_geth: Fix BD processing
2007-03-06 Sergei Shtylyovnatsemi: netpoll fixes
2007-03-06 Jay Vosburghbonding: Improve IGMP join processing
2007-03-06 Jay Vosburghbonding: only receive ARPs for us
2007-03-06 Jay Vosburghbonding: fix double dev_add_pack
2007-03-06 Takashi Iwai[ALSA] cmipci - Allow to disable integrated FM port
2007-03-06 Tobin Davis[ALSA] hda-codec - Fix logic error in headphone mute...
2007-03-06 Takashi Iwai[ALSA] hda-codec - Add missing Mic Boost for AD1986A...
2007-03-06 Takashi Iwai[ALSA] ac97 - Add Thinkpad X31 and R40 to AD1981x blacklist
next