]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2007-09-11 Linus TorvaldsLinux 2.6.23-rc6 v2.6.23-rc6
2007-09-11 Linus TorvaldsMerge branch 'upstream-linus' of master.kernel.org...
2007-09-11 Tejun Heolibata clear horkage on ata_dev_init()
2007-09-11 Joseph Chan[libata, IDE] add new VIA bridge to VIA PATA drivers
2007-09-11 Jeff DikeUML: Fix ELF_CORE_COPY_REGS build botch
2007-09-11 Daniel Walkeri386: fix a hang on stuck nmi watchdog
2007-09-11 Andi Kleenx86_64: Remove CLFLUSH in text_poke()
2007-09-11 Stephane Eraniani386: Fix perfctr watchdog on core duo
2007-09-11 Neil Brownknfsd: Validate filehandle type in fsid_source
2007-09-11 Neil Brownknfsd: Fixed problem with NFS exporting directories...
2007-09-11 Roland McGrathFix spurious syscall tracing after PTRACE_DETACH +...
2007-09-11 Jeff Nordenpata_it821x: fix lost interrupt with atapi devices
2007-09-11 Laurent RiffardFix broken pata_via cable detection
2007-09-10 Linus TorvaldsMerge branch 'upstream' of git://ftp.linux-mips.org...
2007-09-10 Linus TorvaldsMerge branch 'i2c-for-linus' of git://jdelvare.pck...
2007-09-10 Linus TorvaldsMerge branch 'release' of git://lm-sensors.org/kernel...
2007-09-10 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2007-09-10 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2007-09-10 Linus TorvaldsMerge branch 'for-linus' of git://www.linux-m32r.org...
2007-09-10 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2007-09-10 Linus TorvaldsMerge branch 'for-linus' of git://oss.sgi.com:8090...
2007-09-10 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2007-09-10 Yoichi Yuasa[MIPS] Ocelot: remove remaining bits
2007-09-10 Thiemo Seufer[MIPS] TLB: Fix instruction bitmasks
2007-09-10 Maxime Bizon[MIPS] R10000: Fix wrong test in dma-default.c
2007-09-10 Ralf Baechle[MIPS] Provide empty irq_enable_hazard definition for...
2007-09-10 Ralf Baechle[MIPS] Sibyte: Remove broken dependency on EXPERIMENTAL...
2007-09-10 Ralf Baechle[MIPS] Kconfig: whitespace cleanup.
2007-09-10 Ralf Baechle[MIPS] PCI: Set need_domain_info if controller domain...
2007-09-10 Ralf Baechle[MIPS] BCM1480: Fix computation of interrupt mask addre...
2007-09-10 Kyungmin Park[MIPS] i8259: Add disable method.
2007-09-10 Alan Cox[MIPS] tty: add the new ioctls and definitions.
2007-09-10 Joachim Fenkes[POWERPC] ibmebus: Prevent bus_id collisions
2007-09-10 Geert Uytterhoeven[POWERPC] cell/PS3: Ignore storage devices that are...
2007-09-10 Jeremy Kerr[POWERPC] cell/PS3: Always set master run control bit...
2007-09-10 Masato Noguchi[POWERPC] cell/PS3: Fix a bug that causes the PS3 to...
2007-09-10 Herbert Xu[CRYPTO] blkcipher: Fix inverted test in blkcipher_get_spot
2007-09-09 David Brownelli2c-algo-bit: Read block data bugfix
2007-09-09 Jean Delvarei2c-pxa: Fix adapter number
2007-09-09 David Brownelli2c-gpio: Fix adapter number
2007-09-09 Jean Delvarehwmon: End of I/O region off-by-one
2007-09-09 Herbert Xu[CRYPTO] blkcipher: Fix handling of kmalloc page straddling
2007-09-07 Stefan Richterfirewire: fw-ohci: ignore failure of pci_set_power_stat...
2007-09-06 Hirokazu Takatam32r: Rename STI/CLI macros
2007-09-06 Hirokazu Takatam32r: build fix of entry.S
2007-09-05 Peter Zijlstrasched: fix ideal_runtime calculations for reniced tasks
2007-09-05 Peter Zijlstrasched: improve prev_sum_exec_runtime setting
2007-09-05 Peter Zijlstrasched: simplify __check_preempt_curr_fair()
2007-09-05 Ingo Molnarsched: fix xtensa build warning
2007-09-05 Ingo Molnarsched: debug: fix sum_exec_runtime clearing
2007-09-05 Ingo Molnarsched: debug: fix cfs_rq->wait_runtime accounting
2007-09-05 Ingo Molnarsched: fix niced_granularity() shift
2007-09-05 Suresh Siddhasched: fix MC/HT scheduler optimization, without breaki...
2007-09-05 Eric Sandeen[XFS] fix nasty quota hashtable allocation bug
2007-09-05 Christoph Hellwig[XFS] fix sparse shadowed variable warnings
2007-09-05 Christoph Hellwig[XFS] fix ASSERT and ASSERT_ALWAYS
2007-09-05 Christoph Hellwig[XFS] Fix sparse warning in kmem_shake_allow
2007-09-05 Christoph Hellwig[XFS] Fix sparse NULL vs 0 warnings
2007-09-05 David Chinner[XFS] Set filestreams object timeout to something sane.
2007-09-05 Christian Ehrhardt[x86 setup] Work around bug in Xen HVM
2007-09-04 Linus TorvaldsMerge master.kernel.org:/pub/scm/linux/kernel/git/davem...
2007-09-04 Linus TorvaldsMerge branch 'for_linus' of git://git.linux-nfs.org...
2007-09-04 Linus TorvaldsMerge branch 'release' of git://git.kernel.org/pub...
2007-09-04 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2007-09-04 Linus TorvaldsMerge git://git.infradead.org/~dwmw2/mtd-2.6.23
2007-09-03 Hirokazu Takatam32r: Separate syscall table from entry.S
2007-09-03 Hirokazu Takatam32r: Cosmetic updates of arch/m32r/kernel/entry.S
2007-09-03 Hirokazu Takatam32r: Exit ei_handler directly for no IRQ case or IPI...
2007-09-03 Hirokazu Takatam32r: Simplify ei_handler code
2007-09-03 Hirokazu Takatam32r: Define symbols to unify platform-dependent ICU...
2007-09-03 Hirokazu Takatam32r: Move dot.gdbinit files
2007-09-03 Hirokazu Takatam32r: Rearrange platform-dependent codes
2007-09-03 Hirokazu Takatam32r: Add defconfig file for the usrv platform.
2007-09-03 Hirokazu Takatam32r: Update defconfig files for 2.6.23-rc1
2007-09-03 Hirokazu Takatam32r: Move defconfig files to arch/m32r/configs/
2007-09-02 David Howells[MTD] Initialise s_flags in get_sb_mtd_aux()
2007-09-02 Jason Lunz[JFFS2] fix write deadlock regression
2007-09-01 Trond MyklebustNFS: Fix a write request leak in nfs_invalidate_page()
2007-09-01 Chuck LeverNFS: change NFS mount error return when hostname/pathna...
2007-09-01 Chuck LeverNFS: Off-by-one length error in string handling
2007-09-01 Chuck LeverNFS: Return a real error code from mount(2)
2007-09-01 Chuck LeverNFS: mount option parser chokes on proto=
2007-09-01 Trond MyklebustNFSv4: Ensure that we pass the correct dentry to nfs4_i...
2007-09-01 Trond MyklebustNFSv4: Fix a typo in _nfs4_do_open_reclaim
2007-09-01 Trond MyklebustNFS: Fix use of cancel_delayed_work_sync in nfs_release...
2007-09-01 Ondrej ZaryFix sata_via write errors on PATA drive connected to...
2007-09-01 Jeff Garzik[libata] ata_piix: properly terminate DMI system list
2007-09-01 Peter Chubb[IA64] Cleanup HPSIM code (was: Re: Enable early consol...
2007-09-01 Peter Chubb[IA64] Enable early console for Ski simulator
2007-09-01 Prarit Bhargava[IA64] Stop bogus NMI & softlockup warnings in ia64...
2007-09-01 John Keller[IA64] SN: Add support for CPU disable
2007-09-01 Jesper Juhl[IA64] Remove unnecessary cast of allocation return...
2007-09-01 Roman Zippelkconfig: oldconfig shall not set symbols if it does...
2007-09-01 Linus TorvaldsLinux 2.6.23-rc5 v2.6.23-rc5
2007-09-01 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2007-09-01 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2007-09-01 Trond MyklebustNFS: Fix the mount regression
2007-09-01 Linus Torvaldsx86: be even more careful about checking the stack...
2007-09-01 Linus TorvaldsDo not use the ia64 clocksource on non-ia64 architectures
2007-09-01 Linus TorvaldsMerge branch 'upstream-linus' of master.kernel.org...
next