]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2008-07-13 Linus TorvaldsLinux 2.6.26 v2.6.26
2008-07-13 Li Zefandevcgroup: fix permission check when adding entry to...
2008-07-13 Li Zefandevcgroup: always show positive major/minor num
2008-07-13 Jiri PirkoDocumentation/HOWTO: correct wrong kernel bugzilla...
2008-07-13 Linus TorvaldsMerge branch 'sched-fixes-for-linus' of git://git.kerne...
2008-07-13 Dmitry Adamushkocpusets, hotplug, scheduler: fix scheduler domain breakage
2008-07-12 Linus TorvaldsMerge branch 'x86-fixes-for-linus' of git://git.kernel...
2008-07-12 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2008-07-12 Jeff Laytoncifs: fix wksidarr declaration to be big-endian friendly
2008-07-12 Jeff Laytoncifs: fix inode leak in cifs_get_inode_info_unix
2008-07-12 David Howellsfrv: fix irqs_disabled() to return an int, not an unsig...
2008-07-12 Robert RichterOProfile kernel maintainership changes
2008-07-12 Jon Smirlrtc-pcf8563: add chip id
2008-07-12 Alessandro... rtc-fm3130: fix chip naming
2008-07-12 Andres Salomonov7670: clean up ov7670_read semantics
2008-07-12 Eric W. Biedermanserial8250: sanity check nr_uarts on all paths.
2008-07-12 Jaya Kumarfbdev: bugfix for multiprocess defio
2008-07-12 Darren Jenkinsdrivers/isdn/i4l/isdn_common.c fix small resource leak
2008-07-12 Darren Jenkinsdrivers/char/pcmcia/ipwireless/hardware.c fix resource...
2008-07-12 James Bottomley[SCSI] bsg: fix oops on remove
2008-07-12 James Bottomley[SCSI] fusion: default MSI to disabled for SPI and...
2008-07-12 Michael Karcherx86: fix ldt limit for 64 bit
2008-07-12 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2008-07-11 Mark Rustad[PATCH] IPMI: return correct value from ipmi_write
2008-07-11 Brian King[SCSI] ipr: Fix HDIO_GET_IDENTITY oops for SATA devices
2008-07-11 Linus TorvaldsMerge branch 'upstream-linus' of git://git.kernel.org...
2008-07-11 Dave ChinnerFix reference counting race on log buffers
2008-07-11 Zhang Ruilibata-acpi: don't call sleeping function from invalid...
2008-07-11 Kai KrakowAdded Targa Visionary 1000 IDE adapter to pata_sis.c
2008-07-11 Tejun Heolibata-acpi: filter out DIPM enable
2008-07-11 Paul Gortmakerrtc: fix reported IRQ rate for when HPET is enabled
2008-07-11 Uwe Kleine... Fix name of Russell King in various comments
2008-07-11 Eugene Suroveginrapidio: fix device reference counting
2008-07-11 Marcin Obaratpm: add Intel TPM TIS device HID
2008-07-11 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2008-07-10 Max Krasnyanskytun: Persistent devices can get stuck in xoff state
2008-07-10 Steffen Klassertxfrm: Add a XFRM_STATE_AF_UNSPEC flag to xfrm_usersa_info
2008-07-10 Denis V. Lunevipv6: missed namespace context in ipv6_rthdr_rcv
2008-07-10 Denis V. Lunevnetlabel: netlink_unicast calls kfree_skb on error...
2008-07-10 Ben Hutchingsipv4: fib_trie: Fix lookup error return
2008-07-10 Milton Millertcp: correct kcalloc usage
2008-07-10 Stephen Hemmingerip: sysctl documentation cleanup
2008-07-10 J. Bruce FieldsDocumentation: clarify tcp_{r,w}mem sysctl docs
2008-07-10 Dmitry Adamushkoslub: Fix use-after-preempt of per-CPU data structure
2008-07-10 Hugh Dickinsexec: fix stack excutability without PT_GNU_STACK
2008-07-10 Linus TorvaldsMerge branch 'upstream-linus' of git://git.kernel.org...
2008-07-10 Linus TorvaldsMerge branch 'sched-fixes-for-linus' of git://git.kerne...
2008-07-10 Linus Torvaldssched: fix cpu hotplug, cleanup
2008-07-10 Linus TorvaldsMerge branch 'x86-fixes-for-linus' of git://git.kernel...
2008-07-10 Nick PigginFix PREEMPT_RCU without HOTPLUG_CPU
2008-07-10 Steven Rostedtftrace: Documentation
2008-07-10 Daniel Guilakarch/x86/kernel/.gitignore: Added vmlinux.lds to .gitig...
2008-07-10 Daniel Guilakkernel/kprobes.c: Made kprobe_blacklist static.
2008-07-10 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2008-07-10 Linus TorvaldsMerge branch 'for-2.6.26' of git://neil.brown.name/md
2008-07-10 Mark Fashehocfs2: Fix flags in ocfs2_file_lock
2008-07-10 Herbert Xucrypto: chainiv - Invoke completion function
2008-07-10 Venkatesh Pallipadix86: fix /dev/mem compatibility under PAT
2008-07-10 Dmitry Adamushkosched: fix cpu hotplug
2008-07-10 Dan Williamsmd: ensure all blocks are uptodate or locked when syncing
2008-07-09 David S. MillerMerge branch 'master' of git://git.kernel.org/pub/scm...
2008-07-09 David Howellsnetfilter: nf_nat_snmp_basic: fix a range check in...
2008-07-09 Patrick McHardynetfilter: nf_conntrack_tcp: fix endless loop
2008-07-09 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2008-07-09 Ihar Hrachyshkalibertas: fix memory alignment problems on the blackfin
2008-07-09 Luis Carlos... zd1211rw: stop beacons on remove_interface
2008-07-09 Ivo van Doornrt2x00: Disable synchronization during initialization
2008-07-09 Mattias Nisslerrc80211_pid: Fix fast_start parameter handling
2008-07-09 Linus TorvaldsMerge branch 'upstream-linus' of git://git.kernel.org...
2008-07-09 Vitaly Bordugpowerpc: Add missing reference to coherent_dma_mask
2008-07-09 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2008-07-09 Daniel Guilakkernel/printk.c: Made printk_recursion_bug_msg static.
2008-07-08 Vlad Yasevichsctp: Add documentation for sctp sysctl variable
2008-07-08 Andrey Vaginipv6: fix race between ipv6_del_addr and DAD timer
2008-07-08 Steve WiseRDMA/cxgb3: Fix regression caused by class_device ...
2008-07-08 Takashi IwaiFix broken fix for fsl-diu-db
2008-07-08 Linus TorvaldsMerge branch 'hotfixes' of git://git.linux-nfs.org...
2008-07-08 Linus TorvaldsMerge branch 'upstream' of git://ftp.linux-mips.org...
2008-07-08 Jeff Mahoneyreiserfs: discard prealloc in reiserfs_delete_inode
2008-07-08 Trond MyklebustSUNRPC: Fix an rpcbind breakage for the case of IPv6...
2008-07-08 Trond MyklebustSUNRPC: Fix a double-free in rpcbind
2008-07-08 Trond MyklebustNFS: Fix readdir cache invalidation
2008-07-08 Thomas Bogendoerfer[MIPS] Fix 32bit kernels on R4k with 128 byte cache...
2008-07-08 Shane McDonald[MIPS] Atlas, decstation: Fix section mismatches trigge...
2008-07-08 Linus TorvaldsMerge git://git.kernel.org/pub/scm/linux/kernel/git...
2008-07-08 Bartlomiej... it8213: fix return value in it8213_init_one()
2008-07-08 Sergei Shtylyovpalm_bk3710: fix IDECLK period calculation
2008-07-08 Bartlomiej... ide: add __ide_default_irq() inline helper
2008-07-08 Linus TorvaldsMerge branch 'for-linus' of git://git390.osdl.marist...
2008-07-08 David GibsonCorrect hash flushing from huge_ptep_set_wrprotect()
2008-07-08 James Bottomley[SCSI] mptspi: fix oops in mptspi_dv_renegotiate_work()
2008-07-08 Julius Volzirda: Fix netlink error path return value
2008-07-08 Ville Syrjalairda: New device ID for nsc-ircc
2008-07-08 Wang Chenirda: via-ircc proper dma freeing
2008-07-08 Nick Piggin[S390] protect _PAGE_SPECIAL bit against mprotect
2008-07-08 Vlad Yasevichsctp: Mark the tsn as received after all allocations...
2008-07-08 Darren Jenkinscrypto: tcrypt - Fix memory leak in test_cipher
2008-07-07 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2008-07-07 Vladimir Koutnymac80211: don't report selected IBSS when not found
2008-07-07 Michael Bueschssb-pcicore: Fix IRQ-vector init on embedded devices
next