]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/shortlog
android-sdk/kernel-video.git
2014-05-31 Greg Kroah... Linux 3.14.5 v3.14.5
2014-05-31 Eric Dumazetnet-gro: reset skb->truesize in napi_reuse_skb()
2014-05-31 Li RongQingipv4: initialise the itag variable in __mkroute_input
2014-05-31 Eric Dumazetipv6: gro: fix CHECKSUM_COMPLETE support
2014-05-31 Cong Wangnet_sched: fix an oops in tcindex filter
2014-05-31 Steffen Klassertip_tunnel: Initialize the fallback device properly
2014-05-31 Antonio Quartullibatman-adv: fix local TT check for outgoing arp request...
2014-05-31 Antonio Quartullibatman-adv: increase orig refcount when storing ref...
2014-05-31 Antonio Quartullibatman-adv: fix reference counting imbalance while...
2014-05-31 Marek Lindnerbatman-adv: fix indirect hard_iface NULL dereference
2014-05-31 Eric Dumazetnet: gro: make sure skb->cb[] initial content has not...
2014-05-31 Nikolay Aleksandrovbonding: fix out of range parameters for bond_intmax_tbl
2014-05-31 Guenter Roecknet: phy: Don't call phy_resume if phy_init_hw failed
2014-05-31 Cong Wangrtnetlink: wait for unregistering devices in rtnl_link_...
2014-05-31 Hannes Frederic... ipv6: fix calculation of option len in ip6_append_data
2014-05-31 Hannes Frederic... net: avoid dependency of net_get_random_once on nop...
2014-05-31 Heiko Carstensnet: filter: s390: fix JIT address randomization
2014-05-31 Alexei Starovoitovnet: filter: x86: fix JIT address randomization
2014-05-31 Simon Wunderlichbatman-adv: fix removing neigh_ifinfo
2014-05-31 Simon Wunderlichbatman-adv: always run purge_orig_neighbors
2014-05-31 Simon Wunderlichbatman-adv: fix neigh reference imbalance
2014-05-31 Simon Wunderlichbatman-adv: fix neigh_ifinfo imbalance
2014-05-31 Duan Jiongneigh: set nud_state to NUD_INCOMPLETE when probing...
2014-05-31 Susant Sahaniip6_tunnel: fix potential NULL pointer dereference
2014-05-31 Nikolay Aleksandrovsfc: fix calling of free_irq with already free vector
2014-05-31 Peter Christensenmacvlan: Don't propagate IFF_ALLMULTI changes on down...
2014-05-31 Bjørn Morknet: cdc_mbim: handle unaccelerated VLAN tagged frames
2014-05-31 Sergey Popovichipv4: fib_semantics: increment fib_info_cnt after fib_i...
2014-05-31 Florian Westphalnet: ipv6: send pkttoobig immediately if orig frag...
2014-05-31 Florian Westphalnet: ipv4: ip_forward: fix inverted local_df test
2014-05-31 Bjørn Morknet: cdc_mbim: __vlan_find_dev_deep need rcu_read_lock
2014-05-31 Timo Teräsipv4: ip_tunnels: disable cache for nbma gre tunnels
2014-05-31 Ying Caiip_tunnel: Set network header properly for IP_ECN_decap...
2014-05-31 Eyal Perrynet/mlx4_core: Don't issue PCIe speed/width checks...
2014-05-31 Bjørn Morknet: cdc_ncm: fix buffer overflow
2014-05-31 Andy Kingvsock: Make transport the proto owner
2014-05-31 John Fastabendnet: sched: lock imbalance in hhf qdisc
2014-05-31 Liu Yutcp_cubic: fix the range of delayed_ack
2014-05-31 Vlad YasevichRevert "macvlan : fix checksums error when we are in...
2014-05-31 Vlad Yasevichmactap: Fix checksum errors for non-gso packets in...
2014-05-31 Karl Heissnet: sctp: Don't transition to PF state when transport...
2014-05-31 Oliver Hartkoppslip: fix spinlock variant
2014-05-31 Bjørn Morknet: qmi_wwan: add a number of Dell devices
2014-05-31 Bjørn Morknet: qmi_wwan: add a number of CMOTech devices
2014-05-31 Bjørn Morknet: qmi_wwan: add Alcatel L800MA
2014-05-31 Bjørn Morknet: qmi_wwan: add Olivetti Olicard 500
2014-05-31 Bjørn Morknet: qmi_wwan: add Sierra Wireless MC7305/MC7355
2014-05-31 Bjørn Morknet: qmi_wwan: add Sierra Wireless MC73xx
2014-05-31 Bjørn Morknet: qmi_wwan: add Sierra Wireless EM7355
2014-05-31 Xufeng Zhangsctp: reset flowi4_oif parameter on route lookup
2014-05-31 Toshiaki Makitabridge: Handle IFLA_ADDRESS correctly when creating...
2014-05-31 Kumar Sundararajanipv6: fib: fix fib dump restart
2014-05-31 David Gibsonrtnetlink: Only supply IFLA_VF_PORTS information when...
2014-05-31 David Gibsonrtnetlink: Warn when interface's information won't...
2014-05-31 Andrew Lutomirskinet: Fix ns_capable check in sock_diag_put_filterinfo
2014-05-31 Vlad Yasevichnet: sctp: cache auth_enable per endpoint
2014-05-31 Ivan Veceratg3: update rx_jumbo_pending ring param only when jumbo...
2014-05-31 Vlad Yasevichmacvlan: Fix lockdep warnings with stacked macvlan...
2014-05-31 Vlad Yasevichvlan: Fix lockdep warning with stacked vlan devices.
2014-05-31 Vlad Yasevichnet: Allow for more then a single subclass for netif_ad...
2014-05-31 Vlad Yasevichnet: Find the nesting level of a given device by type.
2014-05-31 dingtianhongvlan: Fix lockdep warning when vlan dev handle notification
2014-05-31 Nicolas Dichtelip6_gre: don't allow to remove the fb_tunnel_dev
2014-05-31 Vlad Yasevichnet: Start with correct mac_len in skb_network_protocol
2014-05-31 Daniel BorkmannRevert "net: sctp: Fix a_rwnd/rwnd management to reflec...
2014-05-31 Mathias Krausefilter: prevent nla extensions to peek beyond the end...
2014-05-31 Julian Anastasovipv4: return valid RTA_IIF on ip route get
2014-05-31 Wang, Xiaomingnet: ipv4: current group_info should be put after using.
2014-05-31 Nicolas Dichtelvti: don't allow to add the same tunnel twice
2014-05-31 Nicolas Dichtelgre: don't allow to add the same tunnel twice
2014-05-31 Eric Dumazetipv6: Limit mtu to 65575 bytes
2014-05-31 Toshiaki Makitabridge: Fix double free and memory leak around br_allow...
2014-05-31 Thomas Richterbonding: Remove debug_fs files when module init fails
2014-05-31 Florian Westphalnet: core: don't account for udp header size when compu...
2014-05-31 Dmitry Petukhovl2tp: take PMTU from tunnel UDP socket
2014-05-31 Daniel Borkmannnet: sctp: test if association is dead in sctp_wake_up_...
2014-05-31 Daniel Borkmannnet: sctp: wake up all assocs if sndbuf policy is per...
2014-05-31 Steven Rostedtdrm/i915: Do not dereference pointers from ring buffer...
2014-05-31 Jani Nikuladrm/i915/tv: fix gen4 composite s-video tv-out
2014-05-31 Alex Deucherdrm/radeon: fix typo in spectre_golden_registers
2014-05-31 Alex Deucherdrm/radeon: fix endian swap on hawaii clear state buffe...
2014-05-31 Alex Deucherdrm/radeon: call drm_edid_to_eld when we update the...
2014-05-31 Christian Königdrm/radeon: clear needs_reset flag if IB test fails
2014-05-31 Maarten Lankhorstdrm/qxl: unset a pointer in sync_obj_unref
2014-05-31 Thomas Hellstromdrm/vmwgfx: Make sure user-space can't DMA across buffe...
2014-05-31 Thomas Hellstromdrm/vmwgfx: Fix query buffer locking order violation
2014-05-31 Christopher... drm/vmwgfx: correct fb_fix_screeninfo.line_length
2014-05-31 Eliad Pellerwl18xx: align event mailbox with current fw
2014-05-31 Thomas Bächlerfs: Don't return 0 from get_anon_bdev
2014-05-31 Chris Masonmlx4_en: don't use napi_synchronize inside mlx4_en_netpoll
2014-05-31 Tony Lindgrenserial: omap: Fix missing pm_runtime_resume handling...
2014-05-31 Bjørn Morkusb: option: add and update a number of CMOTech devices
2014-05-31 Bjørn Morkusb: option: add Alcatel L800MA
2014-05-31 Bjørn Morkusb: option: add Olivetti Olicard 500
2014-05-31 Bjørn Morkusb: qcserial: add Sierra Wireless MC7305/MC7355
2014-05-31 Bjørn Morkusb: qcserial: add Sierra Wireless MC73xx
2014-05-31 Bjørn Morkusb: qcserial: add Sierra Wireless EM7355
2014-05-31 Johan HovoldUSB: io_ti: fix firmware download on big-endian machines
2014-05-31 Johan HovoldUSB: serial: fix sysfs-attribute removal deadlock
2014-05-31 Johan HovoldRevert "USB: serial: add usbid for dell wwan card to...
next