1 #
2 # Copyright (C) 2013 The Android Open Source Project
3 #
4 # Licensed under the Apache License, Version 2.0 (the "License");
5 # you may not use this file except in compliance with the License.
6 # You may obtain a copy of the License at
7 #
8 # http://www.apache.org/licenses/LICENSE-2.0
9 #
10 # Unless required by applicable law or agreed to in writing, software
11 # distributed under the License is distributed on an "AS IS" BASIS,
12 # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 # See the License for the specific language governing permissions and
14 # limitations under the License.
15 #
17 ifneq ($(BUILD_TINY_ANDROID), true)
19 LOCAL_PATH := $(call my-dir)
21 # -----------------------------------------------------------------------------
22 # Benchmarks.
23 # -----------------------------------------------------------------------------
25 benchmark_c_flags = \
26 -O2 \
27 -Wall -Wextra \
28 -Werror \
29 -fno-builtin \
30 -std=gnu++11 \
32 benchmark_src_files = \
33 benchmark_main.cpp \
34 math_benchmark.cpp \
35 property_benchmark.cpp \
36 pthread_benchmark.cpp \
37 semaphore_benchmark.cpp \
38 stdio_benchmark.cpp \
39 string_benchmark.cpp \
40 time_benchmark.cpp \
41 unistd_benchmark.cpp \
43 # Build benchmarks for the device (with bionic's .so). Run with:
44 # adb shell bionic-benchmarks
45 include $(CLEAR_VARS)
46 LOCAL_MODULE := bionic-benchmarks
47 LOCAL_MODULE_STEM_32 := bionic-benchmarks32
48 LOCAL_MODULE_STEM_64 := bionic-benchmarks64
49 LOCAL_MULTILIB := both
50 LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
51 LOCAL_CFLAGS += $(benchmark_c_flags)
52 LOCAL_C_INCLUDES += external/stlport/stlport bionic/ bionic/libstdc++/include
53 LOCAL_SHARED_LIBRARIES += libstlport
54 LOCAL_SRC_FILES := $(benchmark_src_files)
55 include $(BUILD_EXECUTABLE)
57 ifeq ($(HOST_OS)-$(HOST_ARCH),linux-x86)
58 ifeq ($(TARGET_ARCH),x86)
59 LINKER = linker
60 NATIVE_SUFFIX=32
61 else
62 LINKER = linker64
63 NATIVE_SUFFIX=64
64 endif
66 bionic-benchmarks-run-on-host: bionic-benchmarks $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh
67 if [ ! -d /system -o ! -d /system/bin ]; then \
68 echo "Attempting to create /system/bin"; \
69 sudo mkdir -p -m 0777 /system/bin; \
70 fi
71 mkdir -p $(TARGET_OUT_DATA)/local/tmp
72 cp $(TARGET_OUT_EXECUTABLES)/$(LINKER) /system/bin
73 cp $(TARGET_OUT_EXECUTABLES)/sh /system/bin
74 ANDROID_DATA=$(TARGET_OUT_DATA) \
75 ANDROID_ROOT=$(TARGET_OUT) \
76 LD_LIBRARY_PATH=$(TARGET_OUT_SHARED_LIBRARIES) \
77 $(TARGET_OUT_EXECUTABLES)/bionic-benchmarks$(NATIVE_SUFFIX) $(BIONIC_BENCHMARKS_FLAGS)
78 endif # linux-x86
80 endif # !BUILD_TINY_ANDROID