am f27cc051: am 806f3bd7: Upgrade to tzdata2013i.
[android-sdk/platform-bionic.git] / benchmarks / time_benchmark.cpp
1 /*
2  * Copyright (C) 2013 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #include "benchmark.h"
19 #include <time.h>
21 #if defined(__BIONIC__)
23 // Used by the horrible android.text.format.Time class, which is used by Calendar. http://b/8270865.
24 extern "C" void localtime_tz(const time_t* const timep, struct tm* tmp, const char* tz);
26 static void BM_time_localtime_tz(int iters) {
27   StartBenchmarkTiming();
29   time_t now(time(NULL));
30   tm broken_down_time;
31   for (int i = 0; i < iters; ++i) {
32     localtime_tz(&now, &broken_down_time, "Europe/Berlin");
33   }
35   StopBenchmarkTiming();
36 }
37 BENCHMARK(BM_time_localtime_tz);
38 #endif