Merge "support _POSIX_REALTIME_SIGNALS"
[android-sdk/platform-bionic.git] / build / run-on-host.mk
1 #
2 # Copyright (C) 2014 The Android Open Source Project
3 #
4 # Licensed under the Apache License, Version 2.0 (the "License");
5 # you may not use this file except in compliance with the License.
6 # You may obtain a copy of the License at
7 #
8 #      http://www.apache.org/licenses/LICENSE-2.0
9 #
10 # Unless required by applicable law or agreed to in writing, software
11 # distributed under the License is distributed on an "AS IS" BASIS,
12 # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 # See the License for the specific language governing permissions and
14 # limitations under the License.
15 #
17 # Include once
18 ifneq ($(bionic_run_on_host_mk_included),true)
19 bionic_run_on_host_mk_included:=true
21 ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86))
22 LINKER = linker64
23 else
24 LINKER = linker
25 endif
27 ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
28 # gtest needs ANDROID_DATA/local/tmp for death test output.
29 # Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
30 # bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT.
31 bionic-prepare-run-on-host: $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT)/etc/hosts $(TARGET_OUT_EXECUTABLES)/sh
32         if [ ! -d /system ]; then \
33           echo "Attempting to create /system"; \
34           sudo mkdir -p -m 0777 /system; \
35         fi
36         mkdir -p $(TARGET_OUT_DATA)/local/tmp
37         ln -fs `realpath $(TARGET_OUT)/bin` /system/
38         ln -fs `realpath $(TARGET_OUT)/etc` /system/
39         ln -fs `realpath $(TARGET_OUT)/lib` /system/
40         if [ -d "$(TARGET_OUT)/lib64" ]; then \
41           ln -fs `realpath $(TARGET_OUT)/lib64` /system/; \
42         fi
43 endif
44 endif