1 _LIBC_ARCH_COMMON_SRC_FILES := \
2 arch-arm/bionic/abort_arm.S \
3 arch-arm/bionic/atomics_arm.c \
4 arch-arm/bionic/__bionic_clone.S \
5 arch-arm/bionic/eabi.c \
6 arch-arm/bionic/_exit_with_stack_teardown.S \
7 arch-arm/bionic/futex_arm.S \
8 arch-arm/bionic/__get_sp.S \
9 arch-arm/bionic/libgcc_compat.c \
10 arch-arm/bionic/memcmp16.S \
11 arch-arm/bionic/memcmp.S \
12 arch-arm/bionic/_setjmp.S \
13 arch-arm/bionic/setjmp.S \
14 arch-arm/bionic/sigsetjmp.S \
15 arch-arm/bionic/syscall.S \
17 # These are used by the static and dynamic versions of the libc
18 # respectively.
19 _LIBC_ARCH_STATIC_SRC_FILES := \
20 arch-arm/bionic/exidx_static.c \
21 bionic/dl_iterate_phdr_static.c \
23 _LIBC_ARCH_DYNAMIC_SRC_FILES := \
24 arch-arm/bionic/exidx_dynamic.c \
26 # Remove the C++ fortify function implementations for which there is an
27 # arm assembler version.
28 _LIBC_FORTIFY_FILES_TO_REMOVE := \
29 bionic/__memcpy_chk.cpp \
30 bionic/__memset_chk.cpp \
31 bionic/__strcpy_chk.cpp \
32 bionic/__strcat_chk.cpp \
34 libc_common_src_files := \
35 $(filter-out $(_LIBC_FORTIFY_FILES_TO_REMOVE),$(libc_common_src_files))
37 ifeq ($(strip $(wildcard bionic/libc/arch-arm/$(TARGET_CPU_VARIANT)/$(TARGET_CPU_VARIANT).mk)),)
38 $(error "TARGET_CPU_VARIANT not set or set to an unknown value. Possible values are cortex-a7, cortex-a8, cortex-a9, cortex-a15, krait. Use generic for devices that do not have a CPU similar to any of the supported cpu variants.")
39 endif
41 _LIBC_ARCH_ADDITIONAL_DEPENDENCIES := \
42 $(LOCAL_PATH)/arch-arm/$(TARGET_CPU_VARIANT)/$(TARGET_CPU_VARIANT).mk
43 include $(LOCAL_PATH)/arch-arm/$(TARGET_CPU_VARIANT)/$(TARGET_CPU_VARIANT).mk