]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/arch-mips/bionic/crtbegin.c
Merge "syslog needs a valid socket path for _PATH_LOG"
[android-sdk/platform-bionic.git] / libc / arch-mips / bionic / crtbegin.c
1 /*
2  * Copyright (C) 2013 The Android Open Source Project
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *  * Redistributions of source code must retain the above copyright
9  *    notice, this list of conditions and the following disclaimer.
10  *  * Redistributions in binary form must reproduce the above copyright
11  *    notice, this list of conditions and the following disclaimer in
12  *    the documentation and/or other materials provided with the
13  *    distribution.
14  *
15  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18  * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19  * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20  * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21  * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22  * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23  * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24  * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25  * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26  * SUCH DAMAGE.
27  */
29 #include "../../bionic/libc_init_common.h"
30 #include <stddef.h>
31 #include <stdint.h>
33 __attribute__ ((section (".preinit_array")))
34 void (*__PREINIT_ARRAY__)(void) = (void (*)(void)) -1;
36 __attribute__ ((section (".init_array")))
37 void (*__INIT_ARRAY__)(void) = (void (*)(void)) -1;
39 __attribute__ ((section (".fini_array")))
40 void (*__FINI_ARRAY__)(void) = (void (*)(void)) -1;
43 __LIBC_HIDDEN__  void do_mips_start(void *raw_args) {
44   structors_array_t array;
45   array.preinit_array = &__PREINIT_ARRAY__;
46   array.init_array = &__INIT_ARRAY__;
47   array.fini_array = &__FINI_ARRAY__;
49   __libc_init(raw_args, NULL, &main, &array);
50 }
52 /*
53  * This function prepares the return address with a branch-and-link
54  * instruction (bal) and then uses a .cpload to compute the Global
55  * Offset Table (GOT) pointer ($gp). The $gp is then used to load
56  * the address of _do_start() into $t9 just before calling it.
57  * Terminating the stack with a NULL return address.
58  */
59 __asm__ (
60 "       .set push                   \n"
61 "                                   \n"
62 "       .text                       \n"
63 "       .align  4                   \n"
64 "       .type __start,@function     \n"
65 "       .globl __start              \n"
66 "       .globl  _start              \n"
67 "                                   \n"
68 "       .ent    __start             \n"
69 "__start:                           \n"
70 " _start:                           \n"
71 "       .frame   $sp,32,$ra         \n"
72 "       .mask   0x80000000,-4       \n"
73 "                                   \n"
74 "       .set noreorder              \n"
75 "       bal     1f                  \n"
76 "       nop                         \n"
77 "1:                                 \n"
78 "       .cpload $ra                 \n"
79 "       .set reorder                \n"
80 "                                   \n"
81 "       move    $a0, $sp            \n"
82 "       addiu   $sp, $sp, (-32)     \n"
83 "       sw      $0, 28($sp)         \n"
84 "       la      $t9, do_mips_start  \n"
85 "       jalr    $t9                 \n"
86 "                                   \n"
87 "2:     b       2b                  \n"
88 "       .end    __start             \n"
89 "                                   \n"
90 "       .set pop                    \n"
91 );
93 #include "__dso_handle.h"
94 #include "atexit.h"