]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/arch-mips/include/machine/elf_machdep.h
Ensure <fcntl.h> defines the S_* constants from <sys/stat.h>.
[android-sdk/platform-bionic.git] / libc / arch-mips / include / machine / elf_machdep.h
1 /*      $NetBSD: elf_machdep.h,v 1.15 2011/03/15 07:39:22 matt Exp $    */
3 #ifndef _MIPS_ELF_MACHDEP_H_
4 #define  _MIPS_ELF_MACHDEP_H_
6 #ifdef _LP64
7 #define ARCH_ELFSIZE            64      /* MD native binary size */
8 #else
9 #define ARCH_ELFSIZE            32      /* MD native binary size */
10 #endif
12 #if ELFSIZE == 32
13 #define ELF32_MACHDEP_ID_CASES                                          \
14                 case EM_MIPS:                                           \
15                         break;
17 #define ELF32_MACHDEP_ID        EM_MIPS
18 #elif ELFSIZE == 64
19 #define ELF64_MACHDEP_ID_CASES                                          \
20                 case EM_MIPS:                                           \
21                         break;
23 #define ELF64_MACHDEP_ID        EM_MIPS
24 #endif
26 /* mips relocs.  */
28 #define R_MIPS_NONE             0
29 #define R_MIPS_16               1
30 #define R_MIPS_32               2
31 #define R_MIPS_REL32            3
32 #define R_MIPS_REL              R_MIPS_REL32
33 #define R_MIPS_26               4
34 #define R_MIPS_HI16             5       /* high 16 bits of symbol value */
35 #define R_MIPS_LO16             6       /* low 16 bits of symbol value */
36 #define R_MIPS_GPREL16          7       /* GP-relative reference  */
37 #define R_MIPS_LITERAL          8       /* Reference to literal section  */
38 #define R_MIPS_GOT16            9       /* Reference to global offset table */
39 #define R_MIPS_GOT              R_MIPS_GOT16
40 #define R_MIPS_PC16             10      /* 16 bit PC relative reference */
41 #define R_MIPS_CALL16           11      /* 16 bit call thru glbl offset tbl */
42 #define R_MIPS_CALL             R_MIPS_CALL16
43 #define R_MIPS_GPREL32          12
45 /* 13, 14, 15 are not defined at this point. */
46 #define R_MIPS_UNUSED1          13
47 #define R_MIPS_UNUSED2          14
48 #define R_MIPS_UNUSED3          15
50 /*
51  * The remaining relocs are apparently part of the 64-bit Irix ELF ABI.
52  */
53 #define R_MIPS_SHIFT5           16
54 #define R_MIPS_SHIFT6           17
56 #define R_MIPS_64               18
57 #define R_MIPS_GOT_DISP         19
58 #define R_MIPS_GOT_PAGE         20
59 #define R_MIPS_GOT_OFST         21
60 #define R_MIPS_GOT_HI16         22
61 #define R_MIPS_GOT_LO16         23
62 #define R_MIPS_SUB              24
63 #define R_MIPS_INSERT_A         25
64 #define R_MIPS_INSERT_B         26
65 #define R_MIPS_DELETE           27
66 #define R_MIPS_HIGHER           28
67 #define R_MIPS_HIGHEST          29
68 #define R_MIPS_CALL_HI16        30
69 #define R_MIPS_CALL_LO16        31
70 #define R_MIPS_SCN_DISP         32
71 #define R_MIPS_REL16            33
72 #define R_MIPS_ADD_IMMEDIATE    34
73 #define R_MIPS_PJUMP            35
74 #define R_MIPS_RELGOT           36
75 #define R_MIPS_JALR             37
76 /* TLS relocations */
78 #define R_MIPS_TLS_DTPMOD32     38      /* Module number 32 bit */
79 #define R_MIPS_TLS_DTPREL32     39      /* Module-relative offset 32 bit */
80 #define R_MIPS_TLS_DTPMOD64     40      /* Module number 64 bit */
81 #define R_MIPS_TLS_DTPREL64     41      /* Module-relative offset 64 bit */
82 #define R_MIPS_TLS_GD           42      /* 16 bit GOT offset for GD */
83 #define R_MIPS_TLS_LDM          43      /* 16 bit GOT offset for LDM */
84 #define R_MIPS_TLS_DTPREL_HI16  44      /* Module-relative offset, high 16 bits */
85 #define R_MIPS_TLS_DTPREL_LO16  45      /* Module-relative offset, low 16 bits */
86 #define R_MIPS_TLS_GOTTPREL     46      /* 16 bit GOT offset for IE */
87 #define R_MIPS_TLS_TPREL32      47      /* TP-relative offset, 32 bit */
88 #define R_MIPS_TLS_TPREL64      48      /* TP-relative offset, 64 bit */
89 #define R_MIPS_TLS_TPREL_HI16   49      /* TP-relative offset, high 16 bits */
90 #define R_MIPS_TLS_TPREL_LO16   50      /* TP-relative offset, low 16 bits */
92 #define R_MIPS_max              51
94 #define R_TYPE(name)            __CONCAT(R_MIPS_,name)
96 #define R_MIPS16_min            100
97 #define R_MIPS16_26             100
98 #define R_MIPS16_GPREL          101
99 #define R_MIPS16_GOT16          102
100 #define R_MIPS16_CALL16         103
101 #define R_MIPS16_HI16           104
102 #define R_MIPS16_LO16           105
103 #define R_MIPS16_max            106
106 /* mips dynamic tags */
108 #define DT_MIPS_RLD_VERSION     0x70000001
109 #define DT_MIPS_TIME_STAMP      0x70000002
110 #define DT_MIPS_ICHECKSUM       0x70000003
111 #define DT_MIPS_IVERSION        0x70000004
112 #define DT_MIPS_FLAGS           0x70000005
113 #define DT_MIPS_BASE_ADDRESS    0x70000006
114 #define DT_MIPS_CONFLICT        0x70000008
115 #define DT_MIPS_LIBLIST         0x70000009
116 #define DT_MIPS_CONFLICTNO      0x7000000b
117 #define DT_MIPS_LOCAL_GOTNO     0x7000000a      /* number of local got ents */
118 #define DT_MIPS_LIBLISTNO       0x70000010
119 #define DT_MIPS_SYMTABNO        0x70000011      /* number of .dynsym entries */
120 #define DT_MIPS_UNREFEXTNO      0x70000012
121 #define DT_MIPS_GOTSYM          0x70000013      /* first dynamic sym in got */
122 #define DT_MIPS_HIPAGENO        0x70000014
123 #define DT_MIPS_RLD_MAP         0x70000016      /* address of loader map */
125 /*
126  * ELF Flags
127  */
128 #define EF_MIPS_PIC             0x00000002      /* Contains PIC code */
129 #define EF_MIPS_CPIC            0x00000004      /* STD PIC calling sequence */
130 #define EF_MIPS_ABI2            0x00000020      /* N32 */
132 #define EF_MIPS_ARCH_ASE        0x0f000000      /* Architectural extensions */
133 #define EF_MIPS_ARCH_MDMX       0x08000000      /* MDMX multimedia extension */
134 #define EF_MIPS_ARCH_M16        0x04000000      /* MIPS-16 ISA extensions */
136 #define EF_MIPS_ARCH            0xf0000000      /* Architecture field */
137 #define EF_MIPS_ARCH_1          0x00000000      /* -mips1 code */
138 #define EF_MIPS_ARCH_2          0x10000000      /* -mips2 code */
139 #define EF_MIPS_ARCH_3          0x20000000      /* -mips3 code */
140 #define EF_MIPS_ARCH_4          0x30000000      /* -mips4 code */
141 #define EF_MIPS_ARCH_5          0x40000000      /* -mips5 code */
142 #define EF_MIPS_ARCH_32         0x50000000      /* -mips32 code */
143 #define EF_MIPS_ARCH_64         0x60000000      /* -mips64 code */
144 #define EF_MIPS_ARCH_32R2       0x70000000      /* -mips32r2 code */
145 #define EF_MIPS_ARCH_64R2       0x80000000      /* -mips64r2 code */
147 #define EF_MIPS_ABI             0x0000f000
148 #define EF_MIPS_ABI_O32         0x00001000
149 #define EF_MIPS_ABI_O64         0x00002000
150 #define EF_MIPS_ABI_EABI32      0x00003000
151 #define EF_MIPS_ABI_EABI64      0x00004000
153 #if defined(__MIPSEB__)
154 #define ELF32_MACHDEP_ENDIANNESS        ELFDATA2MSB
155 #define ELF64_MACHDEP_ENDIANNESS        ELFDATA2MSB
156 #elif defined(__MIPSEL__)
157 #define ELF32_MACHDEP_ENDIANNESS        ELFDATA2LSB
158 #define ELF64_MACHDEP_ENDIANNESS        ELFDATA2LSB
159 #elif !defined(HAVE_NBTOOL_CONFIG_H)
160 #error neither __MIPSEL__ nor __MIPSEB__ are defined.
161 #endif
163 #ifdef _KERNEL
164 #ifdef _KERNEL_OPT
165 #include "opt_compat_netbsd.h"
166 #endif
167 #ifdef COMPAT_16
168 /*
169  * Up to 1.6, the ELF dynamic loader (ld.elf_so) was not relocatable.
170  * Tell the kernel ELF exec code not to try relocating the interpreter
171  * for dynamically-linked ELF binaries.
172  */
173 #define ELF_INTERP_NON_RELOCATABLE
174 #endif /* COMPAT_16 */
176 /*
177  * We need to be able to include the ELF header so we can pick out the
178  * ABI being used.
179  */
180 #ifdef ELFSIZE
181 #define ELF_MD_PROBE_FUNC       ELFNAME2(mips_netbsd,probe)
182 #define ELF_MD_COREDUMP_SETUP   ELFNAME2(coredump,setup)
183 #endif
185 struct exec_package;
187 int mips_netbsd_elf32_probe(struct lwp *, struct exec_package *, void *, char *,
188         vaddr_t *);
189 void coredump_elf32_setup(struct lwp *, void *);
191 int mips_netbsd_elf64_probe(struct lwp *, struct exec_package *, void *, char *,
192         vaddr_t *);
193 void coredump_elf64_setup(struct lwp *, void *);
194 #endif /* _KERNEL */
196 #endif /* _MIPS_ELF_MACHDEP_H_ */