]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/bionic/c32rtomb.cpp
Remove more BSD cruft from the public headers.
[android-sdk/platform-bionic.git] / libc / bionic / c32rtomb.cpp
1 /*
2  * Copyright (C) 2014 The Android Open Source Project
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *  * Redistributions of source code must retain the above copyright
9  *    notice, this list of conditions and the following disclaimer.
10  *  * Redistributions in binary form must reproduce the above copyright
11  *    notice, this list of conditions and the following disclaimer in
12  *    the documentation and/or other materials provided with the
13  *    distribution.
14  *
15  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18  * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19  * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20  * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21  * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22  * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23  * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24  * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25  * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26  * SUCH DAMAGE.
27  */
29 #include <errno.h>
30 #include <uchar.h>
31 #include <wchar.h>
33 #include "private/bionic_mbstate.h"
35 size_t c32rtomb(char* s, char32_t c32, mbstate_t* ps) {
36   static mbstate_t __private_state;
37   mbstate_t* state = (ps == NULL) ? &__private_state : ps;
39   if (s == NULL) {
40     // Equivalent to c32rtomb(buf, U'\0', ps).
41     return reset_and_return(1, state);
42   }
44   // POSIX states that if char32_t is a null wide character, a null byte shall
45   // be stored, preceded by any shift sequence needed to restore the initial
46   // shift state. Since shift states are not supported, only the null byte is
47   // stored.
48   if (c32 == U'\0') {
49     *s = '\0';
50     reset_and_return(1, state);
51   }
53   if (!mbsinit(state)) {
54     return reset_and_return_illegal(EILSEQ, state);
55   }
57   if ((c32 & ~0x7f) == 0) {
58     // Fast path for plain ASCII characters.
59     *s = c32;
60     return 1;
61   }
63   // Determine the number of octets needed to represent this character.
64   // We always output the shortest sequence possible. Also specify the
65   // first few bits of the first octet, which contains the information
66   // about the sequence length.
67   uint8_t lead;
68   size_t length;
69   if ((c32 & ~0x7f) == 0) {
70     lead = 0;
71     length = 1;
72   } else if ((c32 & ~0x7ff) == 0) {
73     lead = 0xc0;
74     length = 2;
75   } else if ((c32 & ~0xffff) == 0) {
76     lead = 0xe0;
77     length = 3;
78   } else if ((c32 & ~0x1fffff) == 0) {
79     lead = 0xf0;
80     length = 4;
81   } else {
82     errno = EILSEQ;
83     return __MB_ERR_ILLEGAL_SEQUENCE;
84   }
86   // Output the octets representing the character in chunks
87   // of 6 bits, least significant last. The first octet is
88   // a special case because it contains the sequence length
89   // information.
90   for (size_t i = length - 1; i > 0; i--) {
91     s[i] = (c32 & 0x3f) | 0x80;
92     c32 >>= 6;
93   }
94   *s = (c32 & 0xff) | lead;
96   return length;
97 }