1 /*
2 * Copyright (C) 2010 The Android Open Source Project
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 * * Redistributions of source code must retain the above copyright
9 * notice, this list of conditions and the following disclaimer.
10 * * Redistributions in binary form must reproduce the above copyright
11 * notice, this list of conditions and the following disclaimer in
12 * the documentation and/or other materials provided with the
13 * distribution.
14 *
15 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18 * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19 * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20 * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21 * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22 * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23 * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24 * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25 * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26 * SUCH DAMAGE.
27 */
29 #define _GNU_SOURCE 1
30 #include <sched.h>
31 #include <stdlib.h>
32 #include <stdarg.h>
34 #include "pthread_internal.h"
36 extern "C" pid_t __bionic_clone(uint32_t flags, void* child_stack, int* parent_tid, void* tls, int* child_tid, int (*fn)(void*), void* arg);
37 extern "C" __noreturn void __exit(int status);
39 // Called from the __bionic_clone assembler to call the thread function then exit.
40 extern "C" __LIBC_HIDDEN__ void __start_thread(int (*fn)(void*), void* arg) {
41 int status = (*fn)(arg);
42 __exit(status);
43 }
45 int clone(int (*fn)(void*), void* child_stack, int flags, void* arg, ...) {
46 int* parent_tid = NULL;
47 void* new_tls = NULL;
48 int* child_tid = NULL;
50 // Extract any optional parameters required by the flags.
51 va_list args;
52 va_start(args, arg);
53 if ((flags & (CLONE_PARENT_SETTID|CLONE_SETTLS|CLONE_CHILD_SETTID|CLONE_CHILD_CLEARTID)) != 0) {
54 parent_tid = va_arg(args, int*);
55 }
56 if ((flags & (CLONE_SETTLS|CLONE_CHILD_SETTID|CLONE_CHILD_CLEARTID)) != 0) {
57 new_tls = va_arg(args, void*);
58 }
59 if ((flags & (CLONE_CHILD_SETTID|CLONE_CHILD_CLEARTID)) != 0) {
60 child_tid = va_arg(args, int*);
61 }
62 va_end(args);
64 // Align 'child_stack' to 16 bytes.
65 uintptr_t child_stack_addr = reinterpret_cast<uintptr_t>(child_stack);
66 child_stack_addr &= ~0xf;
67 child_stack = reinterpret_cast<void*>(child_stack_addr);
69 // Remember the parent pid and invalidate the cached value while we clone.
70 pthread_internal_t* self = __get_thread();
71 pid_t parent_pid = self->invalidate_cached_pid();
73 // Actually do the clone.
74 int clone_result = __bionic_clone(flags, child_stack, parent_tid, new_tls, child_tid, fn, arg);
76 // We're the parent, so put our known pid back in place.
77 // We leave the child without a cached pid, but:
78 // 1. pthread_create gives its children their own pthread_internal_t with the correct pid.
79 // 2. fork makes a clone system call directly.
80 // If any other cases become important, we could use a double trampoline like __pthread_start.
81 self->set_cached_pid(parent_pid);
82 return clone_result;
83 }