1 /*
2 * Copyright (C) 2012 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #include "dlmalloc.h"
19 #include "private/bionic_name_mem.h"
20 #include "private/libc_logging.h"
22 // Send dlmalloc errors to the log.
23 static void __bionic_heap_corruption_error(const char* function);
24 static void __bionic_heap_usage_error(const char* function, void* address);
25 #define PROCEED_ON_ERROR 0
26 #define CORRUPTION_ERROR_ACTION(m) __bionic_heap_corruption_error(__FUNCTION__)
27 #define USAGE_ERROR_ACTION(m,p) __bionic_heap_usage_error(__FUNCTION__, p)
29 /* Bionic named anonymous memory declarations */
30 static void* named_anonymous_mmap(size_t length);
31 #define MMAP(s) named_anonymous_mmap(s)
32 #define DIRECT_MMAP(s) named_anonymous_mmap(s)
34 // Ugly inclusion of C file so that bionic specific #defines configure dlmalloc.
35 #include "../upstream-dlmalloc/malloc.c"
37 extern void (*__cleanup)();
39 static void __bionic_heap_corruption_error(const char* function) {
40 __cleanup = NULL; // The heap is corrupt. We can forget trying to shut down stdio.
41 __libc_fatal("heap corruption detected by %s", function);
42 }
44 static void __bionic_heap_usage_error(const char* function, void* address) {
45 __libc_fatal_no_abort("invalid address or address of corrupt block %p passed to %s",
46 address, function);
47 // So that debuggerd gives us a memory dump around the specific address.
48 // TODO: improve the debuggerd protocol so we can tell it to dump an address when we abort.
49 *((int**) 0xdeadbaad) = (int*) address;
50 }
52 static void* named_anonymous_mmap(size_t length)
53 {
54 void* ret;
55 ret = mmap(NULL, length, PROT_READ|PROT_WRITE, MAP_PRIVATE|MAP_ANONYMOUS, -1, 0);
56 if (ret == MAP_FAILED)
57 return ret;
59 __bionic_name_mem(ret, length, "libc_malloc");
61 return ret;
62 }