1 /* $OpenBSD: strerror_r.c,v 1.6 2005/08/08 08:05:37 espie Exp $ */
2 /* Public Domain <marc@snafu.org> */
4 // G++ automatically defines _GNU_SOURCE, which then means that <string.h>
5 // gives us the GNU variant.
6 #undef _GNU_SOURCE
8 #include <string.h>
10 #include <errno.h>
11 #include <limits.h>
12 #include <signal.h>
13 #include <stdio.h>
15 #include "private/ErrnoRestorer.h"
16 #include "private/libc_logging.h"
18 struct Pair {
19 int code;
20 const char* msg;
21 };
23 static const char* __code_string_lookup(const Pair* strings, int code) {
24 for (size_t i = 0; strings[i].msg != NULL; ++i) {
25 if (strings[i].code == code) {
26 return strings[i].msg;
27 }
28 }
29 return NULL;
30 }
32 static const Pair _sys_error_strings[] = {
33 #define __BIONIC_ERRDEF(x,y,z) { x, z },
34 #include <sys/_errdefs.h>
35 { 0, NULL }
36 };
38 extern "C" __LIBC_HIDDEN__ const char* __strerror_lookup(int error_number) {
39 return __code_string_lookup(_sys_error_strings, error_number);
40 }
42 static const Pair _sys_signal_strings[] = {
43 #define __BIONIC_SIGDEF(signal_number, signal_description) { signal_number, signal_description },
44 #include <sys/_sigdefs.h>
45 { 0, NULL }
46 };
48 extern "C" __LIBC_HIDDEN__ const char* __strsignal_lookup(int signal_number) {
49 return __code_string_lookup(_sys_signal_strings, signal_number);
50 }
52 int strerror_r(int error_number, char* buf, size_t buf_len) {
53 ErrnoRestorer errno_restorer;
54 size_t length;
56 const char* error_name = __strerror_lookup(error_number);
57 if (error_name != NULL) {
58 length = strlcpy(buf, error_name, buf_len);
59 } else {
60 length = __libc_format_buffer(buf, buf_len, "Unknown error %d", error_number);
61 }
62 if (length >= buf_len) {
63 errno_restorer.override(ERANGE);
64 return -1;
65 }
67 return 0;
68 }
70 extern "C" char* __gnu_strerror_r(int error_number, char* buf, size_t buf_len) {
71 ErrnoRestorer errno_restorer; // The glibc strerror_r doesn't set errno if it truncates...
72 strerror_r(error_number, buf, buf_len);
73 return buf; // ...and just returns whatever fit.
74 }
76 extern "C" __LIBC_HIDDEN__ const char* __strsignal(int signal_number, char* buf, size_t buf_len) {
77 const char* signal_name = __strsignal_lookup(signal_number);
78 if (signal_name != NULL) {
79 return signal_name;
80 }
82 const char* prefix = "Unknown";
83 if (signal_number >= SIGRTMIN && signal_number <= SIGRTMAX) {
84 prefix = "Real-time";
85 signal_number -= SIGRTMIN;
86 }
87 size_t length = snprintf(buf, buf_len, "%s signal %d", prefix, signal_number);
88 if (length >= buf_len) {
89 return NULL;
90 }
91 return buf;
92 }