1 /* $OpenBSD: citrus_utf8.c,v 1.6 2012/12/05 23:19:59 deraadt Exp $ */
3 /*-
4 * Copyright (c) 2002-2004 Tim J. Robbins
5 * All rights reserved.
6 *
7 * Redistribution and use in source and binary forms, with or without
8 * modification, are permitted provided that the following conditions
9 * are met:
10 * 1. Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 * 2. Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * THIS SOFTWARE IS PROVIDED BY THE AUTHOR AND CONTRIBUTORS ``AS IS'' AND
17 * ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
18 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
19 * ARE DISCLAIMED. IN NO EVENT SHALL THE AUTHOR OR CONTRIBUTORS BE LIABLE
20 * FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL
21 * DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS
22 * OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION)
23 * HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT
24 * LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
25 * OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26 * SUCH DAMAGE.
27 */
29 #include <errno.h>
30 #include <sys/param.h>
31 #include <string.h>
32 #include <wchar.h>
33 #include <uchar.h>
35 #include "private/bionic_mbstate.h"
37 //
38 // This file is basically OpenBSD's citrus_utf8.c but rewritten to not require a
39 // 12-byte mbstate_t so we're backwards-compatible with our LP32 ABI where
40 // mbstate_t was only 4 bytes.
41 //
42 // The state is the UTF-8 sequence. We only support <= 4-bytes sequences so LP32
43 // mbstate_t already has enough space (out of the 4 available bytes we only
44 // need 3 since we should never need to store the entire sequence in the
45 // intermediary state).
46 //
47 // The C standard leaves the conversion state undefined after a bad conversion.
48 // To avoid unexpected failures due to the possible use of the internal private
49 // state we always reset the conversion state when encountering illegal
50 // sequences.
51 //
52 // We also implement the POSIX interface directly rather than being accessed via
53 // function pointers.
54 //
56 int mbsinit(const mbstate_t* ps) {
57 return (ps == NULL || (*(reinterpret_cast<const uint32_t*>(ps->__seq)) == 0));
58 }
60 size_t mbrtowc(wchar_t* pwc, const char* s, size_t n, mbstate_t* ps) {
61 static mbstate_t __private_state;
62 mbstate_t* state = (ps == NULL) ? &__private_state : ps;
64 // Our wchar_t is UTF-32
65 return mbrtoc32(reinterpret_cast<char32_t*>(pwc), s, n, state);
66 }
68 size_t mbsnrtowcs(wchar_t* dst, const char** src, size_t nmc, size_t len, mbstate_t* ps) {
69 static mbstate_t __private_state;
70 mbstate_t* state = (ps == NULL) ? &__private_state : ps;
71 size_t i, o, r;
73 if (dst == NULL) {
74 /*
75 * The fast path in the loop below is not safe if an ASCII
76 * character appears as anything but the first byte of a
77 * multibyte sequence. Check now to avoid doing it in the loop.
78 */
79 if ((nmc > 0) && (mbstate_bytes_so_far(state) > 0)
80 && (static_cast<uint8_t>((*src)[0]) < 0x80)) {
81 return reset_and_return_illegal(EILSEQ, state);
82 }
83 for (i = o = 0; i < nmc; i += r, o++) {
84 if (static_cast<uint8_t>((*src)[i]) < 0x80) {
85 // Fast path for plain ASCII characters.
86 if ((*src)[i] == '\0') {
87 *src = nullptr;
88 return reset_and_return(o, state);
89 }
90 r = 1;
91 } else {
92 r = mbrtowc(NULL, *src + i, nmc - i, state);
93 if (r == __MB_ERR_ILLEGAL_SEQUENCE) {
94 return reset_and_return_illegal(EILSEQ, state);
95 }
96 if (r == __MB_ERR_INCOMPLETE_SEQUENCE) {
97 return reset_and_return_illegal(EILSEQ, state);
98 }
99 if (r == 0) {
100 *src = nullptr;
101 return reset_and_return(o, state);
102 }
103 }
104 }
105 return reset_and_return(o, state);
106 }
108 /*
109 * The fast path in the loop below is not safe if an ASCII
110 * character appears as anything but the first byte of a
111 * multibyte sequence. Check now to avoid doing it in the loop.
112 */
113 if ((nmc > 0) && (mbstate_bytes_so_far(state) > 0)
114 && (static_cast<uint8_t>((*src)[0]) < 0x80)) {
115 return reset_and_return_illegal(EILSEQ, state);
116 }
117 for (i = o = 0; i < nmc && o < len; i += r, o++) {
118 if (static_cast<uint8_t>((*src)[i]) < 0x80) {
119 // Fast path for plain ASCII characters.
120 dst[o] = (*src)[i];
121 r = 1;
122 if ((*src)[i] == '\0') {
123 *src = nullptr;
124 return reset_and_return(o, state);
125 }
126 } else {
127 r = mbrtowc(dst + o, *src + i, nmc - i, state);
128 if (r == __MB_ERR_ILLEGAL_SEQUENCE) {
129 *src += i;
130 return reset_and_return_illegal(EILSEQ, state);
131 }
132 if (r == __MB_ERR_INCOMPLETE_SEQUENCE) {
133 *src += nmc;
134 return reset_and_return(EILSEQ, state);
135 }
136 if (r == 0) {
137 *src = NULL;
138 return reset_and_return(o, state);
139 }
140 }
141 }
142 *src += i;
143 return reset_and_return(o, state);
144 }
146 size_t mbsrtowcs(wchar_t* dst, const char** src, size_t len, mbstate_t* ps) {
147 return mbsnrtowcs(dst, src, SIZE_MAX, len, ps);
148 }
150 size_t wcrtomb(char* s, wchar_t wc, mbstate_t* ps) {
151 static mbstate_t __private_state;
152 mbstate_t* state = (ps == NULL) ? &__private_state : ps;
154 // Our wchar_t is UTF-32
155 return c32rtomb(s, static_cast<char32_t>(wc), state);
156 }
158 size_t wcsnrtombs(char* dst, const wchar_t** src, size_t nwc, size_t len, mbstate_t* ps) {
159 static mbstate_t __private_state;
160 mbstate_t* state = (ps == NULL) ? &__private_state : ps;
162 if (!mbsinit(state)) {
163 return reset_and_return_illegal(EILSEQ, state);
164 }
166 char buf[MB_LEN_MAX];
167 size_t i, o, r;
168 if (dst == NULL) {
169 for (i = o = 0; i < nwc; i++, o += r) {
170 wchar_t wc = (*src)[i];
171 if (static_cast<uint32_t>(wc) < 0x80) {
172 // Fast path for plain ASCII characters.
173 if (wc == 0) {
174 return o;
175 }
176 r = 1;
177 } else {
178 r = wcrtomb(buf, wc, state);
179 if (r == __MB_ERR_ILLEGAL_SEQUENCE) {
180 return r;
181 }
182 }
183 }
184 return o;
185 }
187 for (i = o = 0; i < nwc && o < len; i++, o += r) {
188 wchar_t wc = (*src)[i];
189 if (static_cast<uint32_t>(wc) < 0x80) {
190 // Fast path for plain ASCII characters.
191 dst[o] = wc;
192 if (wc == 0) {
193 *src = NULL;
194 return o;
195 }
196 r = 1;
197 } else if (len - o >= sizeof(buf)) {
198 // Enough space to translate in-place.
199 r = wcrtomb(dst + o, wc, state);
200 if (r == __MB_ERR_ILLEGAL_SEQUENCE) {
201 *src += i;
202 return r;
203 }
204 } else {
205 // May not be enough space; use temp buffer.
206 r = wcrtomb(buf, wc, state);
207 if (r == __MB_ERR_ILLEGAL_SEQUENCE) {
208 *src += i;
209 return r;
210 }
211 if (r > len - o) {
212 break;
213 }
214 memcpy(dst + o, buf, r);
215 }
216 }
217 *src += i;
218 return o;
219 }
221 size_t wcsrtombs(char* dst, const wchar_t** src, size_t len, mbstate_t* ps) {
222 return wcsnrtombs(dst, src, SIZE_MAX, len, ps);
223 }
225 int wcscoll_l(const wchar_t *ws1, const wchar_t *ws2, locale_t) {
226 return wcscoll(ws1, ws2);
227 }
229 size_t wcsxfrm_l(wchar_t *dest, const wchar_t *src, size_t n, locale_t) {
230 return wcsxfrm(dest, src, n);
231 }
233 long long wcstoll_l(const wchar_t *nptr, wchar_t **endptr, int base,
234 locale_t) {
235 return wcstoll(nptr, endptr, base);
236 }
238 unsigned long long wcstoull_l(const wchar_t *nptr, wchar_t **endptr,
239 int base, locale_t) {
240 return wcstoull(nptr, endptr, base);
241 }
243 long double wcstold_l(const wchar_t *nptr, wchar_t **endptr, locale_t) {
244 return wcstold(nptr, endptr);
245 }