1 /*
2 * Copyright (C) 2008 The Android Open Source Project
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 * * Redistributions of source code must retain the above copyright
9 * notice, this list of conditions and the following disclaimer.
10 * * Redistributions in binary form must reproduce the above copyright
11 * notice, this list of conditions and the following disclaimer in
12 * the documentation and/or other materials provided with the
13 * distribution.
14 *
15 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18 * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19 * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20 * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21 * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22 * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23 * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24 * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25 * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26 * SUCH DAMAGE.
27 */
28 #ifndef _SIGNAL_H_
29 #define _SIGNAL_H_
31 #include <sys/cdefs.h>
32 #include <limits.h> /* For LONG_BIT */
33 #include <string.h> /* For memset() */
34 #include <sys/types.h>
35 #include <asm/signal.h>
37 #define __ARCH_SI_UID_T __kernel_uid32_t
38 #include <asm/siginfo.h>
39 #undef __ARCH_SI_UID_T
41 __BEGIN_DECLS
43 typedef int sig_atomic_t;
45 /* crepy NIG / _NSIG handling, just to be safe */
46 #ifndef NSIG
47 # define NSIG _NSIG
48 #endif
49 #ifndef _NSIG
50 # define _NSIG NSIG
51 #endif
53 extern const char * const sys_siglist[];
55 static __inline__ int sigismember(sigset_t *set, int signum)
56 {
57 unsigned long *local_set = (unsigned long *)set;
58 signum--;
59 return (int)((local_set[signum/LONG_BIT] >> (signum%LONG_BIT)) & 1);
60 }
63 static __inline__ int sigaddset(sigset_t *set, int signum)
64 {
65 unsigned long *local_set = (unsigned long *)set;
66 signum--;
67 local_set[signum/LONG_BIT] |= 1UL << (signum%LONG_BIT);
68 return 0;
69 }
72 static __inline__ int sigdelset(sigset_t *set, int signum)
73 {
74 unsigned long *local_set = (unsigned long *)set;
75 signum--;
76 local_set[signum/LONG_BIT] &= ~(1UL << (signum%LONG_BIT));
77 return 0;
78 }
81 static __inline__ int sigemptyset(sigset_t *set)
82 {
83 memset(set, 0, sizeof *set);
84 return 0;
85 }
87 static __inline__ int sigfillset(sigset_t *set)
88 {
89 memset(set, ~0, sizeof *set);
90 return 0;
91 }
94 /* compatibility types */
95 typedef void (*sig_t)(int);
96 typedef sig_t sighandler_t;
98 /* differentiater between sysv and bsd behaviour 8*/
99 extern __sighandler_t sysv_signal(int, __sighandler_t);
100 extern __sighandler_t bsd_signal(int, __sighandler_t);
102 /* the default is bsd */
103 static __inline__ __sighandler_t signal(int s, __sighandler_t f)
104 {
105 return bsd_signal(s,f);
106 }
108 /* the syscall itself */
109 extern __sighandler_t __signal(int, __sighandler_t, int);
111 extern int sigprocmask(int, const sigset_t *, sigset_t *);
112 extern int sigaction(int, const struct sigaction *, struct sigaction *);
114 extern int sigpending(sigset_t *);
115 extern int sigsuspend(const sigset_t *);
116 extern int sigwait(const sigset_t *set, int *sig);
117 extern int siginterrupt(int sig, int flag);
119 extern int raise(int);
120 extern int kill(pid_t, int);
121 extern int killpg(int pgrp, int sig);
124 __END_DECLS
126 #endif /* _SIGNAL_H_ */