1 /* $OpenBSD: limits.h,v 1.6 2005/12/13 00:35:23 millert Exp $ */
2 /*
3 * Copyright (c) 2002 Marc Espie.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 * 1. Redistributions of source code must retain the above copyright
9 * notice, this list of conditions and the following disclaimer.
10 * 2. Redistributions in binary form must reproduce the above copyright
11 * notice, this list of conditions and the following disclaimer in the
12 * documentation and/or other materials provided with the distribution.
13 *
14 * THIS SOFTWARE IS PROVIDED BY THE OPENBSD PROJECT AND CONTRIBUTORS
15 * ``AS IS'' AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
16 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
17 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE OPENBSD
18 * PROJECT OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
19 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
20 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
21 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
22 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
23 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
24 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
25 */
26 #ifndef _SYS_LIMITS_H_
27 #define _SYS_LIMITS_H_
29 #include <sys/cdefs.h>
30 #include <linux/limits.h>
32 /* Common definitions for limits.h. */
34 /*
35 * <machine/internal_types.h> is meant to describe a specific architecture,
36 * but to be a safe include, that doesn't ever define anything that is
37 * user-visible (only typedefs and #define names that stays in the __xxx
38 * namespace).
39 *
40 * __machine_has_unsigned_chars (default is signed chars)
41 * __FLT_xxx/__DBL_xxx non standard values for floating
42 * points limits.
43 */
44 #include <machine/internal_types.h>
46 /* Legacy */
47 #include <machine/limits.h>
49 #define CHAR_BIT 8 /* number of bits in a char */
51 #define SCHAR_MAX 0x7f /* max value for a signed char */
52 #define SCHAR_MIN (-0x7f-1) /* min value for a signed char */
54 #define UCHAR_MAX 0xffU /* max value for an unsigned char */
55 #ifdef __machine_has_unsigned_chars
56 # define CHAR_MIN 0 /* min value for a char */
57 # define CHAR_MAX 0xff /* max value for a char */
58 #else
59 # define CHAR_MAX 0x7f
60 # define CHAR_MIN (-0x7f-1)
61 #endif
63 #define USHRT_MAX 0xffffU /* max value for an unsigned short */
64 #define SHRT_MAX 0x7fff /* max value for a short */
65 #define SHRT_MIN (-0x7fff-1) /* min value for a short */
67 #define UINT_MAX 0xffffffffU /* max value for an unsigned int */
68 #define INT_MAX 0x7fffffff /* max value for an int */
69 #define INT_MIN (-0x7fffffff-1) /* min value for an int */
71 #ifdef __LP64__
72 # define ULONG_MAX 0xffffffffffffffffUL
73 /* max value for unsigned long */
74 # define LONG_MAX 0x7fffffffffffffffL
75 /* max value for a signed long */
76 # define LONG_MIN (-0x7fffffffffffffffL-1)
77 /* min value for a signed long */
78 #else
79 # define ULONG_MAX 0xffffffffUL /* max value for an unsigned long */
80 # define LONG_MAX 0x7fffffffL /* max value for a long */
81 # define LONG_MIN (-0x7fffffffL-1)/* min value for a long */
82 #endif
84 #if __BSD_VISIBLE || __ISO_C_VISIBLE >= 1999
85 # define ULLONG_MAX 0xffffffffffffffffULL
86 /* max value for unsigned long long */
87 # define LLONG_MAX 0x7fffffffffffffffLL
88 /* max value for a signed long long */
89 # define LLONG_MIN (-0x7fffffffffffffffLL-1)
90 /* min value for a signed long long */
91 #endif
93 #if __BSD_VISIBLE
94 # define UID_MAX UINT_MAX /* max value for a uid_t */
95 # define GID_MAX UINT_MAX /* max value for a gid_t */
96 #endif
99 #ifdef __LP64__
100 # define LONG_BIT 64
101 #else
102 # define LONG_BIT 32
103 #endif
105 /* float.h defines these as well */
106 # if !defined(DBL_DIG)
107 # if defined(__DBL_DIG)
108 # define DBL_DIG __DBL_DIG
109 # define DBL_MAX __DBL_MAX
110 # define DBL_MIN __DBL_MIN
112 # define FLT_DIG __FLT_DIG
113 # define FLT_MAX __FLT_MAX
114 # define FLT_MIN __FLT_MIN
115 # else
116 # define DBL_DIG 15
117 # define DBL_MAX 1.7976931348623157E+308
118 # define DBL_MIN 2.2250738585072014E-308
120 # define FLT_DIG 6
121 # define FLT_MAX 3.40282347E+38F
122 # define FLT_MIN 1.17549435E-38F
123 # endif
124 # endif
126 /* Bionic: the following has been optimized out from our processed kernel headers */
128 #define CHILD_MAX 999
129 #define OPEN_MAX 256
131 /* Bionic-specific definitions */
133 #define _POSIX_VERSION 200112L /* Posix C language bindings version */
134 #define _POSIX2_VERSION -1 /* we don't support Posix command-line tools */
135 #define _POSIX2_C_VERSION _POSIX_VERSION
136 #define _XOPEN_VERSION 500 /* by Posix definition */
137 #define _XOPEN_XCU_VERSION -1 /* we don't support command-line utilities */
139 /* tell what we implement legacy stuff when appropriate */
140 #if _POSIX_VERSION > 0
141 #define _XOPEN_XPG2 1
142 #define _XOPEN_XPG3 1
143 #define _XOPEN_XPG4 1
144 #define _XOPEN_UNIX 1
145 #endif
147 #define _XOPEN_ENH_I18N -1 /* we don't support internationalization in the C library */
148 #define _XOPEN_CRYPT -1 /* don't support X/Open Encryption */
149 #define _XOPEN_LEGACY -1 /* don't claim we support these, we have some of them but not all */
150 #define _XOPEN_REALTIME -1 /* we don't support all these functions */
151 #define _XOPEN_REALTIME_THREADS -1 /* same here */
153 #define _POSIX_REALTIME_SIGNALS -1 /* for now, this is not supported */
154 #define _POSIX_PRIORITY_SCHEDULING 1 /* priority scheduling is a Linux feature */
155 #define _POSIX_TIMERS 1 /* Posix timers are supported */
156 #undef _POSIX_ASYNCHRONOUS_IO /* aio_ functions are not supported */
157 #define _POSIX_SYNCHRONIZED_IO 1 /* synchronized i/o supported */
158 #define _POSIX_FSYNC 1 /* fdatasync() supported */
159 #define _POSIX_MAPPED_FILES 1 /* mmap-ed files supported */
161 /* XXX: TODO: complete and check list here */
164 #define _POSIX_THREADS 1 /* we support threads */
165 #define _POSIX_THREAD_STACKADDR 1 /* we support thread stack address */
166 #define _POSIX_THREAD_STACKSIZE 1 /* we support thread stack size */
167 #define _POSIX_THREAD_PRIO_INHERIT 200112L /* linux feature */
168 #define _POSIX_THREAD_PRIO_PROTECT 200112L /* linux feature */
170 #undef _POSIX_PROCESS_SHARED /* we don't support process-shared synchronization */
171 #undef _POSIX_THREAD_SAFE_FUNCTIONS /* most functions are, but not everything yet */
172 #define _POSIX_CHOWN_RESTRICTED 1 /* yes, chown requires appropriate priviledges */
173 #define _POSIX_NO_TRUNC 1 /* very long pathnames generate an error */
174 #define _POSIX_SAVED_IDS 1 /* saved user ids is a Linux feature */
175 #define _POSIX_JOB_CONTROL 1 /* job control is a Linux feature */
179 #endif