1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ASMARM_PGTABLE_HWDEF_H
13 #define _ASMARM_PGTABLE_HWDEF_H
15 #define PMD_TYPE_MASK (3 << 0)
16 #define PMD_TYPE_FAULT (0 << 0)
17 #define PMD_TYPE_TABLE (1 << 0)
18 #define PMD_TYPE_SECT (2 << 0)
19 #define PMD_BIT4 (1 << 4)
20 #define PMD_DOMAIN(x) ((x) << 5)
21 #define PMD_PROTECTION (1 << 9)
23 #define PMD_SECT_BUFFERABLE (1 << 2)
24 #define PMD_SECT_CACHEABLE (1 << 3)
25 #define PMD_SECT_XN (1 << 4)
26 #define PMD_SECT_AP_WRITE (1 << 10)
27 #define PMD_SECT_AP_READ (1 << 11)
28 #define PMD_SECT_TEX(x) ((x) << 12)
29 #define PMD_SECT_APX (1 << 15)
30 #define PMD_SECT_S (1 << 16)
31 #define PMD_SECT_nG (1 << 17)
32 #define PMD_SECT_SUPER (1 << 18)
34 #define PMD_SECT_UNCACHED (0)
35 #define PMD_SECT_BUFFERED (PMD_SECT_BUFFERABLE)
36 #define PMD_SECT_WT (PMD_SECT_CACHEABLE)
37 #define PMD_SECT_WB (PMD_SECT_CACHEABLE | PMD_SECT_BUFFERABLE)
38 #define PMD_SECT_MINICACHE (PMD_SECT_TEX(1) | PMD_SECT_CACHEABLE)
39 #define PMD_SECT_WBWA (PMD_SECT_TEX(1) | PMD_SECT_CACHEABLE | PMD_SECT_BUFFERABLE)
40 #define PMD_SECT_NONSHARED_DEV (PMD_SECT_TEX(2))
42 #define PTE_TYPE_MASK (3 << 0)
43 #define PTE_TYPE_FAULT (0 << 0)
44 #define PTE_TYPE_LARGE (1 << 0)
45 #define PTE_TYPE_SMALL (2 << 0)
46 #define PTE_TYPE_EXT (3 << 0)
47 #define PTE_BUFFERABLE (1 << 2)
48 #define PTE_CACHEABLE (1 << 3)
50 #define PTE_EXT_XN (1 << 0)
51 #define PTE_EXT_AP_MASK (3 << 4)
52 #define PTE_EXT_AP0 (1 << 4)
53 #define PTE_EXT_AP1 (2 << 4)
54 #define PTE_EXT_AP_UNO_SRO (0 << 4)
55 #define PTE_EXT_AP_UNO_SRW (PTE_EXT_AP0)
56 #define PTE_EXT_AP_URO_SRW (PTE_EXT_AP1)
57 #define PTE_EXT_AP_URW_SRW (PTE_EXT_AP1|PTE_EXT_AP0)
58 #define PTE_EXT_TEX(x) ((x) << 6)
59 #define PTE_EXT_APX (1 << 9)
60 #define PTE_EXT_COHERENT (1 << 9)
61 #define PTE_EXT_SHARED (1 << 10)
62 #define PTE_EXT_NG (1 << 11)
64 #define PTE_SMALL_AP_MASK (0xff << 4)
65 #define PTE_SMALL_AP_UNO_SRO (0x00 << 4)
66 #define PTE_SMALL_AP_UNO_SRW (0x55 << 4)
67 #define PTE_SMALL_AP_URO_SRW (0xaa << 4)
68 #define PTE_SMALL_AP_URW_SRW (0xff << 4)
70 #endif