1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ARCH_ARM_POSIX_TYPES_H
13 #define __ARCH_ARM_POSIX_TYPES_H
15 typedef unsigned long __kernel_ino_t;
16 typedef unsigned short __kernel_mode_t;
17 typedef unsigned short __kernel_nlink_t;
18 typedef long __kernel_off_t;
19 typedef int __kernel_pid_t;
20 typedef unsigned short __kernel_ipc_pid_t;
21 typedef unsigned short __kernel_uid_t;
22 typedef unsigned short __kernel_gid_t;
23 typedef unsigned int __kernel_size_t;
24 typedef int __kernel_ssize_t;
25 typedef int __kernel_ptrdiff_t;
26 typedef long __kernel_time_t;
27 typedef long __kernel_suseconds_t;
28 typedef long __kernel_clock_t;
29 typedef int __kernel_timer_t;
30 typedef int __kernel_clockid_t;
31 typedef int __kernel_daddr_t;
32 typedef char * __kernel_caddr_t;
33 typedef unsigned short __kernel_uid16_t;
34 typedef unsigned short __kernel_gid16_t;
35 typedef unsigned int __kernel_uid32_t;
36 typedef unsigned int __kernel_gid32_t;
38 typedef unsigned short __kernel_old_uid_t;
39 typedef unsigned short __kernel_old_gid_t;
40 typedef unsigned short __kernel_old_dev_t;
42 #ifdef __GNUC__
43 typedef long long __kernel_loff_t;
44 #endif
46 typedef struct {
47 #ifdef __USE_ALL
48 int val[2];
49 #else
50 int __val[2];
51 #endif
52 } __kernel_fsid_t;
54 #if !defined(__GLIBC__) || __GLIBC__ < 2
56 #undef __FD_SET
57 #define __FD_SET(fd, fdsetp) (((fd_set *)(fdsetp))->fds_bits[(fd) >> 5] |= (1<<((fd) & 31)))
59 #undef __FD_CLR
60 #define __FD_CLR(fd, fdsetp) (((fd_set *)(fdsetp))->fds_bits[(fd) >> 5] &= ~(1<<((fd) & 31)))
62 #undef __FD_ISSET
63 #define __FD_ISSET(fd, fdsetp) ((((fd_set *)(fdsetp))->fds_bits[(fd) >> 5] & (1<<((fd) & 31))) != 0)
65 #undef __FD_ZERO
66 #define __FD_ZERO(fdsetp) (memset (fdsetp, 0, sizeof (*(fd_set *)(fdsetp))))
68 #endif
70 #endif