1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef _ASMARM_SHMBUF_H
20 #define _ASMARM_SHMBUF_H
21 struct shmid64_ds {
22 struct ipc64_perm shm_perm;
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 size_t shm_segsz;
25 __kernel_time_t shm_atime;
26 unsigned long __unused1;
27 __kernel_time_t shm_dtime;
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 unsigned long __unused2;
30 __kernel_time_t shm_ctime;
31 unsigned long __unused3;
32 __kernel_pid_t shm_cpid;
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 __kernel_pid_t shm_lpid;
35 unsigned long shm_nattch;
36 unsigned long __unused4;
37 unsigned long __unused5;
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 };
40 struct shminfo64 {
41 unsigned long shmmax;
42 unsigned long shmmin;
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
44 unsigned long shmmni;
45 unsigned long shmseg;
46 unsigned long shmall;
47 unsigned long __unused1;
48 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
49 unsigned long __unused2;
50 unsigned long __unused3;
51 unsigned long __unused4;
52 };
53 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
54 #endif