1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef __ASM_ARM_SMP_H
20 #define __ASM_ARM_SMP_H
21 #include <linux/threads.h>
22 #include <linux/cpumask.h>
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #include <linux/thread_info.h>
25 #include <asm/arch/smp.h>
26 #error "<asm-arm/smp.h> included in non-SMP build"
27 #define raw_smp_processor_id() (current_thread_info()->cpu)
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 #define PROC_CHANGE_PENALTY 15
30 struct seq_file;
31 struct secondary_data {
32 unsigned long pgdir;
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 void *stack;
35 };
36 #endif