1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ARCH_ARM_SOCKIOS_H
13 #define __ARCH_ARM_SOCKIOS_H
15 #define FIOSETOWN 0x8901
16 #define SIOCSPGRP 0x8902
17 #define FIOGETOWN 0x8903
18 #define SIOCGPGRP 0x8904
19 #define SIOCATMARK 0x8905
20 #define SIOCGSTAMP 0x8906
22 #endif