1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef __ASM_SPINLOCK_TYPES_H
13 #define __ASM_SPINLOCK_TYPES_H
15 #ifndef __LINUX_SPINLOCK_TYPES_H
16 #error "please don't include this file directly"
17 #endif
19 typedef struct {
20 volatile unsigned int lock;
21 } raw_spinlock_t;
23 #define __RAW_SPIN_LOCK_UNLOCKED { 0 }
25 typedef struct {
26 volatile unsigned int lock;
27 } raw_rwlock_t;
29 #define __RAW_RW_LOCK_UNLOCKED { 0 }
31 #endif