]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/arch-arm/asm/types.h
Merge "syslog needs a valid socket path for _PATH_LOG"
[android-sdk/platform-bionic.git] / libc / kernel / arch-arm / asm / types.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ***   To edit the content of this header, modify the corresponding
11  ***   source file (e.g. under external/kernel-headers/original/) then
12  ***   run bionic/libc/kernel/tools/update_all.py
13  ***
14  ***   Any manual change here will be lost the next time this script will
15  ***   be run. You've been warned!
16  ***
17  ****************************************************************************
18  ****************************************************************************/
19 #ifndef __ASM_ARM_TYPES_H
20 #define __ASM_ARM_TYPES_H
21 #ifndef __ASSEMBLY__
22 typedef unsigned short umode_t;
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 typedef __signed__ char __s8;
25 typedef unsigned char __u8;
26 typedef __signed__ short __s16;
27 typedef unsigned short __u16;
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 typedef __signed__ int __s32;
30 typedef unsigned int __u32;
31 #ifdef __GNUC__
32 typedef __signed__ long long __s64;
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 typedef unsigned long long __u64;
35 #endif
36 #endif
37 #endif
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */