1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef ASMARM_VGA_H
13 #define ASMARM_VGA_H
15 #include <asm/hardware.h>
16 #include <asm/io.h>
18 #define VGA_MAP_MEM(x,s) (PCIMEM_BASE + (x))
20 #define vga_readb(x) (*((volatile unsigned char *)x))
21 #define vga_writeb(x,y) (*((volatile unsigned char *)y) = (x))
23 #endif