]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/arch-arm/asm/vga.h
auto import from //depot/cupcake/@132589
[android-sdk/platform-bionic.git] / libc / kernel / arch-arm / asm / vga.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ****************************************************************************
11  ****************************************************************************/
12 #ifndef ASMARM_VGA_H
13 #define ASMARM_VGA_H
15 #include <asm/hardware.h>
16 #include <asm/io.h>
18 #define VGA_MAP_MEM(x,s) (PCIMEM_BASE + (x))
20 #define vga_readb(x) (*((volatile unsigned char *)x))
21 #define vga_writeb(x,y) (*((volatile unsigned char *)y) = (x))
23 #endif