1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef _ASM_FLOPPY_H
20 #define _ASM_FLOPPY_H
21 #include <linux/dma-mapping.h>
22 #define MAX_BUFFER_SECTORS 24
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #define FLOPPY0_TYPE fd_drive_type(0)
25 #define FLOPPY1_TYPE fd_drive_type(1)
26 #define FDC1 fd_getfdaddr1();
27 #define N_FDC 1
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 #define N_DRIVE 8
30 #define CROSS_64KB(a, s) ((unsigned long)(a)/K_64 != ((unsigned long)(a) + (s) - 1) / K_64)
31 #define EXTRA_FLOPPY_PARAMS
32 #include <floppy.h>
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 #endif