1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef __ASM_JAZZ_H
20 #define __ASM_JAZZ_H
21 #define JAZZ_LOCAL_IO_SPACE 0xe0000000
22 #define PICA_ASIC_REVISION 0xe0000008
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #define PICA_LED 0xe000f000
25 #define LED_DOT 0x01
26 #define LED_SPACE 0x00
27 #define LED_0 0xfc
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 #define LED_1 0x60
30 #define LED_2 0xda
31 #define LED_3 0xf2
32 #define LED_4 0x66
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 #define LED_5 0xb6
35 #define LED_6 0xbe
36 #define LED_7 0xe0
37 #define LED_8 0xfe
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 #define LED_9 0xf6
40 #define LED_A 0xee
41 #define LED_b 0x3e
42 #define LED_C 0x9c
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
44 #define LED_d 0x7a
45 #define LED_E 0x9e
46 #define LED_F 0x8e
47 #ifndef __ASSEMBLY__
48 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
49 #endif
50 #define JAZZ_ETHERNET_BASE 0xe0001000
51 #define JAZZ_SCSI_BASE 0xe0002000
52 #define JAZZ_KEYBOARD_ADDRESS 0xe0005000
53 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
54 #define JAZZ_KEYBOARD_DATA 0xe0005000
55 #define JAZZ_KEYBOARD_COMMAND 0xe0005001
56 #ifndef __ASSEMBLY__
57 typedef struct {
58 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
59 unsigned char data;
60 unsigned char command;
61 } jazz_keyboard_hardware;
62 #define jazz_kh ((keyboard_hardware *) JAZZ_KEYBOARD_ADDRESS)
63 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
64 typedef struct {
65 unsigned char pad0[3];
66 unsigned char data;
67 unsigned char pad1[3];
68 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
69 unsigned char command;
70 } mips_keyboard_hardware;
71 #define keyboard_hardware jazz_keyboard_hardware
72 #endif
73 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
74 #define MIPS_KEYBOARD_ADDRESS 0xb9005000
75 #define MIPS_KEYBOARD_DATA 0xb9005003
76 #define MIPS_KEYBOARD_COMMAND 0xb9005007
77 #define JAZZ_SERIAL1_BASE (unsigned int)0xe0006000
78 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
79 #define JAZZ_SERIAL2_BASE (unsigned int)0xe0007000
80 #define JAZZ_PARALLEL_BASE (unsigned int)0xe0008000
81 #define JAZZ_DUMMY_DEVICE 0xe000d000
82 #define JAZZ_TIMER_INTERVAL 0xe0000228
83 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
84 #define JAZZ_TIMER_REGISTER 0xe0000230
85 #ifndef __ASSEMBLY__
86 #ifdef __MIPSEL__
87 typedef struct {
88 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
89 unsigned int bank2 : 3;
90 unsigned int bank1 : 3;
91 unsigned int mem_bus_width : 1;
92 unsigned int reserved2 : 1;
93 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
94 unsigned int page_mode : 1;
95 unsigned int reserved1 : 23;
96 } dram_configuration;
97 #else
98 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
99 typedef struct {
100 unsigned int reserved1 : 23;
101 unsigned int page_mode : 1;
102 unsigned int reserved2 : 1;
103 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
104 unsigned int mem_bus_width : 1;
105 unsigned int bank1 : 3;
106 unsigned int bank2 : 3;
107 } dram_configuration;
108 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
109 #endif
110 #endif
111 #define PICA_DRAM_CONFIG 0xe00fffe0
112 #define JAZZ_IO_IRQ_SOURCE 0xe0010000
113 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
114 #define JAZZ_IO_IRQ_ENABLE 0xe0010002
115 #define JAZZ_IRQ_START 24
116 #define JAZZ_IRQ_END (24 + 9)
117 #define JAZZ_PARALLEL_IRQ (JAZZ_IRQ_START + 0)
118 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
119 #define JAZZ_FLOPPY_IRQ (JAZZ_IRQ_START + 1)
120 #define JAZZ_SOUND_IRQ (JAZZ_IRQ_START + 2)
121 #define JAZZ_VIDEO_IRQ (JAZZ_IRQ_START + 3)
122 #define JAZZ_ETHERNET_IRQ (JAZZ_IRQ_START + 4)
123 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
124 #define JAZZ_SCSI_IRQ (JAZZ_IRQ_START + 5)
125 #define JAZZ_KEYBOARD_IRQ (JAZZ_IRQ_START + 6)
126 #define JAZZ_MOUSE_IRQ (JAZZ_IRQ_START + 7)
127 #define JAZZ_SERIAL1_IRQ (JAZZ_IRQ_START + 8)
128 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
129 #define JAZZ_SERIAL2_IRQ (JAZZ_IRQ_START + 9)
130 #define JAZZ_TIMER_IRQ (MIPS_CPU_IRQ_BASE+6)
131 #define JAZZ_SCSI_DMA 0
132 #define JAZZ_FLOPPY_DMA 1
133 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
134 #define JAZZ_AUDIOL_DMA 2
135 #define JAZZ_AUDIOR_DMA 3
136 #define JAZZ_R4030_CONFIG 0xE0000000
137 #define JAZZ_R4030_REVISION 0xE0000008
138 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
139 #define JAZZ_R4030_INV_ADDR 0xE0000010
140 #define JAZZ_R4030_TRSTBL_BASE 0xE0000018
141 #define JAZZ_R4030_TRSTBL_LIM 0xE0000020
142 #define JAZZ_R4030_TRSTBL_INV 0xE0000028
143 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
144 #define JAZZ_R4030_CACHE_MTNC 0xE0000030
145 #define JAZZ_R4030_R_FAIL_ADDR 0xE0000038
146 #define JAZZ_R4030_M_FAIL_ADDR 0xE0000040
147 #define JAZZ_R4030_CACHE_PTAG 0xE0000048
148 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
149 #define JAZZ_R4030_CACHE_LTAG 0xE0000050
150 #define JAZZ_R4030_CACHE_BMASK 0xE0000058
151 #define JAZZ_R4030_CACHE_BWIN 0xE0000060
152 #define JAZZ_R4030_REM_SPEED 0xE0000070
153 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
154 #define JAZZ_R4030_IRQ_ENABLE 0xE00000E8
155 #define JAZZ_R4030_INVAL_ADDR 0xE0000010
156 #define JAZZ_R4030_IRQ_SOURCE 0xE0000200
157 #define JAZZ_R4030_I386_ERROR 0xE0000208
158 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
159 #define JAZZ_EISA_IRQ_ACK 0xE0000238
160 #ifndef __ASSEMBLY__
161 #endif
162 #define JAZZ_FDC_BASE 0xe0003000
163 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
164 #define JAZZ_RTC_BASE 0xe0004000
165 #define JAZZ_PORT_BASE 0xe2000000
166 #define JAZZ_EISA_BASE 0xe3000000
167 #endif
168 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */