1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef _ASM_MODULE_H
20 #define _ASM_MODULE_H
21 #include <linux/list.h>
22 #include <asm/uaccess.h>
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 struct mod_arch_specific {
25 struct list_head dbe_list;
26 const struct exception_table_entry *dbe_start;
27 const struct exception_table_entry *dbe_end;
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 };
30 typedef uint8_t Elf64_Byte;
31 typedef struct {
32 Elf64_Addr r_offset;
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 Elf64_Word r_sym;
35 Elf64_Byte r_ssym;
36 Elf64_Byte r_type3;
37 Elf64_Byte r_type2;
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 Elf64_Byte r_type;
40 } Elf64_Mips_Rel;
41 typedef struct {
42 Elf64_Addr r_offset;
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
44 Elf64_Word r_sym;
45 Elf64_Byte r_ssym;
46 Elf64_Byte r_type3;
47 Elf64_Byte r_type2;
48 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
49 Elf64_Byte r_type;
50 Elf64_Sxword r_addend;
51 } Elf64_Mips_Rela;
52 #define Elf_Shdr Elf32_Shdr
53 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
54 #define Elf_Sym Elf32_Sym
55 #define Elf_Ehdr Elf32_Ehdr
56 #define Elf_Addr Elf32_Addr
57 #define Elf_Mips_Rel Elf32_Rel
58 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
59 #define Elf_Mips_Rela Elf32_Rela
60 #define ELF_MIPS_R_SYM(rel) ELF32_R_SYM(rel.r_info)
61 #define ELF_MIPS_R_TYPE(rel) ELF32_R_TYPE(rel.r_info)
62 #error MODULE_PROC_FAMILY undefined for your processor configuration
63 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
64 #define MODULE_KERNEL_TYPE "32BIT "
65 #define MODULE_KERNEL_SMTC ""
66 #define MODULE_ARCH_VERMAGIC MODULE_PROC_FAMILY MODULE_KERNEL_TYPE MODULE_KERNEL_SMTC
67 #endif
68 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */